Product Details

The EVAL-AD7902SDZ is an evaluation board designed to demonstrate the low power AD7902 performance and to provide an easy to understand interface for a variety of system applications. The AD7902 is a dual pseudo differential 16-bit, 1 MSPS PulSAR® ADC. A full description of the AD7902 is available in the AD7902 data sheet and should be consulted when using this evaluation board.

The evaluation board is ideal for use with the Analog Devices, Inc., system demonstration platform (SDP) board, EVAL-SDP-CB1Z. The evaluation board interfaces to the SDP board via a 120-pin connector. SMA Connectors J6, J10, J14, and J15 are provided to connect a low noise analog signal source.

The user PC software executable controls the evaluation board over the USB through the SDP board, EVAL-SDP-CB1Z.

On-board components include the following:

ADR435: high precision, buffered band gap 5.0 V reference
AD8031: reference buffer
ADA4841-1: signal conditioning circuit with op amps
ADP7104 and ADP2301: regulators to derive necessary voltage levels on board

Features
  • Full featured evaluation board for the AD7902
  • Versatile analog signal conditioning circuitry
  • On-board reference, reference buffers, and ADC drivers
  • System demonstration board compatible (EVAL-SDP-CB1Z)
  • PC software for control and data analysis of time and frequency domain


 

AD7902 Evaluation Board

Software and Tools

SampleBuy

Price, packaging, availability

AD7902 Evaluation Board
Model Description Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
EVAL-AD7902SDZ Status: Production Evalaution Board $99.00 Yes -
EVAL-SDP-CB1Z Status: Production Evaluation Board $99.00 Yes -

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.

Check Inventory & Purchase

View Sales and Distribution Offices
沪ICP备09046653号
content here.
content here.

Send Feedback

Close