Component Evaluation and Selection
To download data sheets and order samples and evaluation boards for devices featured in this Solutions Bulletin, click on the links below to go directly to the product page. For additional healthcare solutions including recommended products, design tools, and educational materials, visit ADI's Healthcare Website
AD9467: Industry's fastest 16-bit ADC @ 250 MSPS ADC
ADAS1000: 5-Electrode ECG Analog Front End (AFE)
AD9278: Octal LNA/VGA/AAF/ADC (12-bits up to 50 MSPS) and CW I/Q Demodulator
AD9279: Octal LNA/VGA/AAF/ADC (12 bits up to 80 MSPS) and CW I/Q Demodulator
AD5791: 1 ppm 20-Bit, ±1 LSB INL, Voltage Output DAC
ADuCRF101: Precision Analog Microcontroller ARM Cortex M3 with ISM Band Transceiver
ADAS1128: 128 Channel, 24-Bit Current to Digital ADC
ADIS16334: Low Profile Six Degrees of Freedom Inertial Sensor
ADP160: Ultra Low Quiescent Current 150 mA, CMOS Linear Regulator
ADP190: Logic Controlled, High-Side Power Switch
ADP2140: 3 MHz, 600 mA, Low Quiescent Current Buck with 300 mA LDO Regulator
ADM6305: Multiple Input Programmable Supervisory ICs
ADM6306Multiple Input Programmable Supervisory ICs
AD8226: Wide Supply Range, Rail-to-Rail Output Instrumentation Amplifier
AD7888: 2.7 V to 5.25 V, Micropower, 8-Channel, 125 kSPS, 12-Bit ADC in 16-Pin TSSOP
AD7877: Touch Screen Controller
AD7879: Low Voltage Controller for Touch Screens
AD7147: CapTouch® Programmable Controller for Single-Electrode Capacitance Sensors
ADM1168: Super Sequencer and Monitor with Non-Volatile Fault Recording
ADM1169: Super Sequencer and Monitor with Margining Control and Non-Volatile Fault Recording
ADuM2400: Quad-Channel Digital Isolator
ADuM4160: Full/Low Speed USB Digital Isolator
ADUM2250: Hot-Swappable Dual I2C® Isolators, 5 kV ADuM640x
AD7798: 3-Channel, Low Noise, Low Power, 16-Bit, Sigma Delta ADC with On-Chip In-Amp
AD7794: 6-Channel, Low Noise, Low Power, 24-Bit Sigma Delta ADC with On-Chip In-Amp and Reference
AD8235: 40 µA Micropower Instrumentation Amplifier in WLCSP Package
AD8236: 40 µA Micropower Instrumentation Amplifier in MSOP
AD8619: Low Cost Micropower, Low Noise CMOS R-R In/Out Op Amp
|
Defining Your Signal Chain Architecture
Analog Devices' Solutions Bulletin Series
This library contains archived bulletins addressing solutions for design challenges presented by signal chains in many common systems.
Analog Dialogue
ADI's venerable technical journal seriesprovides iin depth articles on all aspects of analog, digital,and mixed-signal technology and system solutions.
Training, Tutorials, and Seminars
Here's a collection of webcasts, books, and articles on a range of data converter subjects, drawing upon ADI's extensive system and component expertise.
Webcast: Overview of iSensor® Motion Sensing Technology
Webcast: ECG and Heart Rate Monitoring Design Techniques
|
Circuit design and component application support
Circuits from the Lab
ADI engineers have documented popular circuit combinations they have built and test in the lab. Benefit from their work to shorten your design time.
CN0159: Universal Serial Bus (USB) Cable Isolator Circuit Based on ADUM4160 Full/Low Speed USB Digital Isolator
Design and Simulation Tools Library
Online design and simulation tools grouped by the technology that they support.
Technical Documentation
Search ADI's library of application notes, whitepapers, technical articles, books, seminars, tutorials, manuals, and user's guides.
AN-1072: How to Successfully Apply Low Dropout Regulators View this application.
Videos
A library of short-length videos addressing subjects in product overviews and applications.
ADAS1000 5-Electrode ECG AFE
Central Applications Support
Connect with an ADI technology and applications specialist.
|