SEE WHAT 40 YEARS OF DATA ACQUISITION EXPERTISE CAN DO FOR YOUR INSTRUMENTATION DESIGNS.

ADI-7508

Engineers working on data acquisition applications depend on Analog Devices converters and amplifiers to meet high performance, low power, and small footprint design demands and customer expectations. And we’ve enhanced our industry-leading IC instrumentation portfolio by adding components such as high speed digital isolators. The result is unmatched component functionality, reliability, and compatibility with proven specifications to shorten the design process.





Featured Products

  • AD8250: 10 MHz, 20 V/μs, G = 1, 2, 5, 10 iCMOS® Programmable Gain Instrumentation Amplifier
  • AD8251: 10 MHz, 20 V/μs, G = 1, 2, 4, 8 iCMOS® Programmable Gain Instrumentation Amplifier
  • AD8253: 10 MHz, 20 V/μs, G = 1, 10, 100, 1000 iCMOS® Programmable Gain Instrumentation Amplifier
  • OP2177: Precision, Dual, Low Noise Low Input Bias Current Operational Amplifiers
  • AD7792: 3-Channel, Low Noise, Low Power, 16-Bit Sigma Delta ADC with On-Chip In-Amp and Reference
  • AD7793: 3-Channel, Low Noise, Low Power, 24-Bit Sigma Delta ADC with On-Chip In-Amp and Reference
  • AD7626: 16-Bit, 10MSPS PulSAR Differential ADC
  • AD9246: 14-Bit, 80 MSPS/105 MSPS/125 MSPS, 1.8 V Analog-to-Digital Converter
  • ADuM140x: Quad-Channel Digital Isolator (4/0 Channel Directionality)

Online Videos

Solutions Bulletins

Press Releases

沪ICP备09046653号
Send Feedback X
content here.
content here.

Send Feedback

Close