AD7760

PRODUCTION

2.5 MSPS, 24-Bit, 100 dB Sigma-Delta ADC with On-Chip Buffer

Viewing:

Part Details

  • 120 dB dynamic range at 78 kHz output data rate
  • 100 dB dynamic range at 2.5 MHz output data rate
  • 112 dB SNR at 78 kHz output data rate
  • 100 dB SNR at 2.5 MHz output data rate
  • 2.5 MHz maximum fully filtered output word rate
  • Fully differential modulator input
  • Programmable oversampling rate (8X to 256X)
  • On-chip differential amplifier for signal buffering
  • Low-pass finite impulse response (FIR) filter with default or user-programmable coefficients
  • Modulator output mode
  • Overrange alert bit
  • Digital offset and gain correction registers
AD7760
2.5 MSPS, 24-Bit, 100 dB Sigma-Delta ADC with On-Chip Buffer
AD7760 Functional Block Diagram AD7760 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Analog LCD Display Drivers 1
AD8519 PRODUCTION 8 MHz Rail-to-Rail Operational Amplifier
High Voltage Op Amps ≥12V 1
AD8022 PRODUCTION Dual High Speed, Low Noise Op Amp
Low Noise Op Amps (≤ 10nV/√Hz) 1
AD8615 PRODUCTION Precision 20 MHz CMOS Single RRIO Operational Amplifier
Low Power Op Amps (≤ 1mA/amp) 1
AD8031 PRODUCTION 2.7 V, 800 µA, 80 MHz Rail-to-Rail I/O Single Amplifier
Precision Op Amps (Vos ≤1mV & TCVos ≤2uV/C) 5
AD8021 PRODUCTION Low Noise, High Speed Amplifier for 16-Bit Systems
OP184 PRODUCTION Single-Supply Rail-to-Rail Input/Output Operational Amplifier
AD8605 PRODUCTION Precision, Low Noise, CMOS, RRIO Op Amp (single)
AD8655 PRODUCTION Low Noise, Precision CMOS Amplifier
ADA4841-1 PRODUCTION Low Power, Low Noise and Distortion, Rail-to-Rail Output Amplifier
Series Voltage References 2
ADR431 PRODUCTION Ultralow Noise XFET® Voltage References with Current Sink and Source Capability
ADR434 PRODUCTION Low Noise XFET® Voltage References with Current Sink and Source Capability
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Sigma-Delta ADC Tutorial

An interactive illustration showing the behavior of an idealized sigma-delta A/D converter.

Open Tool

Evaluation Kits

EVAL-AD7760

AD7760 / AD7762 Evaluation Board

Product Details

The EVAL-AD7760EDZ is a fully featured evaluation Kit for the AD7760 and AD7762. This board operates in stand alone mode or in conjunction with the Converter Evaluation and Development board, EVAL-CED1Z . When operated with the Converter Evaluation and Development board, software is provided enabling the user to perform detailed analysis of the ADC's performance. This software includes the technical note describing the operation and set up of the evaluation board in standalone operation or when operated with the Converter Evaluation and Development board.


Please note: This Evaluation software was compiled in Windows 7 and compatibility with later OS is not guaranteed..

EVAL-AD7760
AD7760 / AD7762 Evaluation Board

Latest Discussions

Recently Viewed