Analog Devices has a wide range of low bandwidth, high resolution, Σ-Δ ADCs. Along with the ADC, these devices contain current sources, a multiplexer, a PGA and analog input buffers on board. This Selection Guide identifies some of the applications in which the ADCs are used as well as identifying the most suitable ADCs for each application.
(Please see the notes below the Selection Table.)
| 1. Number of Bits |
 |
| 16-Bit: |
 |
AD7705,
AD7706,
AD7707,
AD7708,
AD7709,
AD7715,
AD7785,
AD7788,
AD7790,
AD7792,
AD7795,
AD7796,
AD7798 |
 |
| 20-Bit: |
 |
AD7785 |
 |
| 24-Bit: |
 |
AD7710,
AD7711,
AD7711A,
AD7712,
AD7713,
AD7714,
AD7718,
AD7719,
AD7730,
AD7730L,
AD7731,
AD7732,
AD7734,
AD7738,
AD7739,
AD7782,
AD7783,
AD7787,
AD7789,
AD7791,
AD7793,
AD7794,
AD7797,
AD7799 |
 |
| 2. Multi-Channel Applications |
 |
| High Throughput: |
 |
AD7731, AD7734, AD7738, AD7739 |
 |
| Low Throughput: |
 |
AD7708,
AD7718,
AD7714,
AD7794,
AD7795 |
 |
| 3. Temperature Measurements |
 |
| For thermal diode and RTD applications, current sources are required. |
| Thermocouple: |
 |
AD7714,
AD7719,
AD7785,
AD7792,
AD7793,
AD7794,
AD7795 |
 |
| Thermal Diode: |
 |
AD7709 |
 |
| RTD: |
 |
AD7711,
AD7719,
AD7783,
AD7785,
AD7792,
AD7793,
AD7794 |
 |
| 4. Pressure |
 |
| Requirements: Low level differential analog inputs with a high level differential reference input for ratiometric operation. Optional features include an auxiliary ADC, which can be used for temperature compensation.
AD7719,
AD7714,
AD7730,
AD7710,
AD7798,
AD7799 |
 |
| 5. Weighscale |
 |
| Requirements: Low level, differential analog inputs with a high level differential reference input for ratiometric operation. Optional features include an auxiliary ADC which can be used for temperature compensation, fast-step, AC excitation, a reference detect circuit and increased filter rejection in the out-of-band region.
AD7730,
AD7730L,
AD7719,
AD7714,
AD7796,
AD7797,
AD7798,
AD7799
|
 |
| 6. Low Power |
 |
|
AD7787,
AD7788,
AD7789,
AD7790,
AD7791,
AD7705,
AD7706,
AD7714,
AD7715,
AD7719,
AD7785,
AD7792,
AD7793,
AD7794,
AD7795,
AD7796,
AD7797,
AD7798,
AD7799 |
 |
| 7. High Analog Input Voltages (+10 V) |
 |
| AD7732, AD7734, AD7712, AD7707 |
 |
| 8. Rail-to-Rail On-Chip Buffers |
 |
|
AD7719,
AD7708,
AD7718,
AD7782,
AD7783,
AD7709,
AD7787,
AD7790,
AD7791
|
 |
| 9. Bipolar Inputs (+2.5 V) |
 |
|
AD7710,
AD7711,
AD7712 |
 |
| 10. Pin Configurable |
 |
|
AD7782,
AD7783 |
 |