Pulsar® Analog-to-Digital Converter Evaluation Kit
Introduction
EVAL-CED1Z Software | EVAL-CONTROL BRD3Z Software | NEW! PulSAR Parallel Port Tools | User's Guides
The PulSAR evaluation tools are suited for testing and evaluating ADI's line of high resolution successive approximation register (SAR), charge redistribution, analog to digital converters ranging from 14-bits to 18-bits. The evaluation tools usually consist of the device specific evaluation board (i.e. EVAL-AD7621CBZ), a capture board (EVAL-CED1Z) and a PC where an executable version of software is run. These tools can be used to measure the converters DC and AC performances in both time and frequency domains. The PulSAR Evaluation kit is ideal for:
- Quick evaluation of the PulSAR ADC with the evaluation software
- Bread boarding for final hardware configuration
- Use the board in standalone to debug final system
- Developing a specific software application using Labview
Currently, there exist two data capture boards; the USB based EVAL-CED1Z and parallel port based EVAL-CONTROL BRDxZ (x = 2 or 3). Many of the products are supported by both capture boards however it is recommended to use the USB based CED board when possible as there exists issues with parallel ports on PCs.
PulSAR Evaluation Board/USB Converter Evaluation and Development Capture Board
Software and Documentation for the Converter Evaluation and Development Board (EVAL-CED1Z)
PulSAR to EVAL-CED1Z Evaluation Software Version 1.5 (zip, 57.8 MB)
CED1Z (Converter Evaluation and Development Board) (pdf, 1.44 MB)
PulSAR Evaluation Board/Evaluation Control Board (EVAL-CONTROL BRDxZ), Parallel Port Based Capture Board
Software and Documentation for the Evaluation Controller Board (EVAL-CONTROL BRD3Z)
PulSAR to EVAL-CONTROL BRDxZ Evaluation Software Version 6.1 (zip, 110 MB)
Controller for Precision Converter Evaluation/Demonstration Boards (pdf, 412 kB)
Using a DC Supply for Powering the Eval Control Board3
NEW! PulSAR Parallel Port Tools
Since PC manufacturers configure the parallel port(s) differently, the following user guide sheds some light on specific configurations for PulSAR Evaluation boards. PortTest is a useful program for determining the PC parallel port settings as described in the User Guide.
PulSAR to ECB User Guide (pdf, 447 kB)
Parallel Port Test (zip, 52.1 MB)
Select the specific documentation for the PulSAR Evaluation boards from the following table:
| Part | Throughput | Res (bits) | User's Guide | For Use With |
|---|---|---|---|---|
| AD7621 | 3 MSPS | 16 | EVAL-AD76XXEDZ (pdf, 2.50 MB) | EVAL-CED1Z |
| EVAL-AD76XXCBZ (pdf, 2.18 MB) | EVAL-CONTROL BRD3Z | |||
| AD7623 | 1.33 MSPS | 16 | EVAL-AD76XXEDZ (pdf, 2.50 MB) | EVAL-CED1Z |
| EVAL-AD76XXCBZ (pdf, 2.18 MB) | EVAL-CONTROL BRD3Z | |||
| AD7625 | 5 MSPS | 16 | EVAL-AD7625/AD7626EDZ (pdf, 2.86 MB) | EVAL-CED1Z |
| AD7626 | 10 MSPS | 16 | EVAL-AD7625/AD7626EDZ (pdf, 2.86 MB) | EVAL-CED1Z |
| AD7641 | 2 MSPS | 18 | EVAL-AD76XXEDZ (pdf, 2.50 MB) | EVAL-CED1Z |
| EVAL-AD76XXCBZ (pdf, 2.18 MB) | EVAL-CONTROL BRD3Z | |||
| AD7643 | 1.25 MSPS | 18 | EVAL-AD76XXEDZ (pdf, 2.50 MB) | EVAL-CED1Z |
| EVAL-AD76XXCBZ (pdf, 2.18 MB) | EVAL-CONTROL BRD3Z | |||
| AD7650 | 570 kSPS | 16 | EVAL-AD76XXEDZ (pdf, 2.50 MB) | EVAL-CED1Z |
| EVAL-AD76XXCBZ (pdf, 2.18 MB) | EVAL-CONTROL BRD3Z | |||
| AD7651 | 100 kSPS | 16 | EVAL-AD76XXEDZ (pdf, 2.50 MB) | EVAL-CED1Z |
| EVAL-AD76XXCBZ (pdf, 2.18 MB) | EVAL-CONTROL BRD3Z | |||
| AD7652 | 500 kSPS | 16 | EVAL-AD76XXEDZ (pdf, 2.50 MB) | EVAL-CED1Z |
| EVAL-AD76XXCBZ (pdf, 2.18 MB) | EVAL-CONTROL BRD3Z | |||
| AD7653 | 1 MSPS | 16 | EVAL-AD76XXEDZ (pdf, 2.50 MB) | EVAL-CED1Z |
| EVAL-AD76XXCBZ (pdf, 2.18 MB) | EVAL-CONTROL BRD3Z | |||
| AD7660 | 100 kSPS | 16 | EVAL-AD76XXEDZ (pdf, 2.50 MB) | EVAL-CED1Z |
| EVAL-AD76XXCBZ (pdf, 2.18 MB) | EVAL-CONTROL BRD3Z | |||
| AD7661 | 100 kSPS | 16 | EVAL-AD76XXEDZ (pdf, 2.50 MB) | EVAL-CED1Z |
| EVAL-AD76XXCBZ (pdf, 2.18 MB) | EVAL-CONTROL BRD3Z | |||
| AD7663 | 250 kSPS | 16 | EVAL-AD76XXEDZ (pdf, 2.50 MB) | EVAL-CED1Z |
| EVAL-AD76XXCBZ (pdf, 2.18 MB) | EVAL-CONTROL BRD3Z | |||
| AD7665 | 570 kSPS | 16 | EVAL-AD76XXEDZ (pdf, 2.50 MB) | EVAL-CED1Z |
| EVAL-AD76XXCBZ (pdf, 2.18 MB) | EVAL-CONTROL BRD3Z | |||
| AD7666 | 500 kSPS | 16 | EVAL-AD76XXEDZ (pdf, 2.50 MB) | EVAL-CED1Z |
| EVAL-AD76XXCBZ (pdf, 2.18 MB) | EVAL-CONTROL BRD3Z | |||
| AD7667 | 1 MSPS | 16 | EVAL-AD76XXEDZ (pdf, 2.50 MB) | EVAL-CED1Z |
| EVAL-AD76XXCBZ (pdf, 2.18 MB) | EVAL-CONTROL BRD3Z | |||
| AD7671 | 1 MSPS | 16 | EVAL-AD76XXEDZ (pdf, 2.50 MB) | EVAL-CED1Z |
| EVAL-AD76XXCBZ (pdf, 2.18 MB) | EVAL-CONTROL BRD3Z | |||
| AD7674 | 800 kSPS | 18 | EVAL-AD76XXEDZ (pdf, 2.50 MB) | EVAL-CED1Z |
| EVAL-AD76XXCBZ (pdf, 2.18 MB) | EVAL-CONTROL BRD3Z | |||
| AD7675 | 100 kSPS | 16 | EVAL-AD76XXEDZ (pdf, 2.50 MB) | EVAL-CED1Z |
| EVAL-AD76XXCBZ (pdf, 2.18 MB) | EVAL-CONTROL BRD3Z | |||
| AD7676 | 500 kSPS | 16 | EVAL-AD76XXEDZ (pdf, 2.50 MB) | EVAL-CED1Z |
| EVAL-AD76XXCBZ (pdf, 2.18 MB) | EVAL-CONTROL BRD3Z | |||
| AD7677 | 1 MSPS | 16 | EVAL-AD76XXEDZ (pdf, 2.50 MB) | EVAL-CED1Z |
| EVAL-AD76XXCBZ (pdf, 2.18 MB) | EVAL-CONTROL BRD3Z | |||
| AD7678 | 100 kSPS | 18 | EVAL-AD76XXEDZ (pdf, 2.50 MB) | EVAL-CED1Z |
| EVAL-AD76XXCBZ (pdf, 2.18 MB) | EVAL-CONTROL BRD3Z | |||
| AD7679 | 570 kSPS | 18 | EVAL-AD76XXEDZ (pdf, 2.50 MB) | EVAL-CED1Z |
| EVAL-AD76XXCBZ (pdf, 2.18 MB) | EVAL-CONTROL BRD3Z | |||
| AD7682 | 250 kSPS | 16 | EVAL-AD76MUXEDZ (pdf, 4.56 MB) | EVAL-CED1Z |
| AD7683 | 100 kSPS | 16 | EVAL-AD768XCBZ (pdf, 1.85 MB) | EVAL-CONTROL BRD3Z |
| AD7684 | 100 kSPS | 16 | EVAL-AD768XCBZ (pdf, 1.85 MB) | EVAL-CONTROL BRD3Z |
| AD7685 | 250 kSPS | 16 | EVAL-AD768XCBZ (pdf, 1.85 MB) | EVAL-CONTROL BRD3Z |
| AD7686 | 500 kSPS | 14 | EVAL-AD768XCBZ (pdf, 1.85 MB) | EVAL-CONTROL BRD3Z |
| AD7687 | 250 kSPS | 16 | EVAL-AD768XCBZ (pdf, 1.85 MB) | EVAL-CONTROL BRD3Z |
| AD7688 | 500 kSPS | 14 | EVAL-AD768XCBZ (pdf, 1.85 MB) | EVAL-CONTROL BRD3Z |
| AD7689 | 250 kSPS | 16 | EVAL-AD76MUXEDZ (pdf, 4.56 MB) | EVAL-CED1Z |
| AD7690 | 400 kSPS | 18 | EVAL-AD768XCBZ (pdf, 1.85 MB) | EVAL-CONTROL BRD3Z |
| AD7691 | 250 kSPS | 18 | EVAL-AD768XCBZ (pdf, 1.85 MB) | EVAL-CONTROL BRD3Z |
| AD7693 | 500 kSPS | 16 | EVAL-AD768XCBZ (pdf, 1.85 MB) | EVAL-CONTROL BRD3Z |
| AD7699 | 500 kSPS | 16 | EVAL-AD76MUXEDZ (pdf, 4.56 MB) | EVAL-CED1Z |
| AD7942 | 250 kSPS | 18 | EVAL-AD768XCBZ (pdf, 1.85 MB) | EVAL-CONTROL BRD3Z |
| AD7946 | 500 kSPS | 18 | EVAL-AD768XCBZ (pdf, 1.85 MB) | EVAL-CONTROL BRD3Z |
| AD7949 | 250 kSPS | 14 | EVAL-AD76MUXEDZ (pdf, 4.56 MB) | EVAL-CED1Z |
| AD7980 | 1 MSPS | 16 | EVAL-AD768XCBZ (pdf, 1.85 MB) | EVAL-CONTROL BRD3Z |
| AD7982 | 1 MSPS | 18 | EVAL-AD768XCBZ (pdf, 1.85 MB) | EVAL-CONTROL BRD3Z |
| AD7983 | 1.33 MSPS | 16 | EVAL-AD768XCBZ (pdf, 1.85 MB) | EVAL-CONTROL BRD3Z |
| AD7984 | 1.33 MSPS | 18 | EVAL-AD768XCBZ (pdf, 1.85 MB) | EVAL-CONTROL BRD3Z |
