CONVERTER EVALUATION AND DEVELOPMENT PLATFORM

Introduction

The CED board is intended for use in evaluation, demonstration and development of systems using Analog Devices precision converter products. It provides the necessary communications between the converter and the PC, programming or controlling the device, transmitting or receiving data over a USB link.

Features:

    Interfaces to multiple serial and parallel precision converter evaluation boards
    USB 2.0 connection to PC (USB 1.1 compatible)
    Altera Cyclone FPGA
    Supports high-speed LVDS interface
    Provides 8 separate power supplies
    Connects directly to ADSP-BF537 Blackfin EZ-KIT Lite through the U connector
    Windows 2000/XP compatible

Converter Evaluation and Development Board

View Ordering Information

Documentation
Technical notes for the Converter Evaluation and Development board (pdf, 1.43 MB)

Supported Converters

Send Feedback X
content here.
content here.

Send Feedback

Close