content here.
content here.

AD7276:  3 MSPS,12-Bit ADC in 6-Lead TSOT

The AD7276 is a 12-bit, high speed, low power, successive-approximation ADC. The part operates from a single 2.35V to 3.6 V power supply and features throughput rates up to 3 MSPS. The part contains a low-noise, wide bandwidth track/hold amplifier which can handle input frequencies in excess of 30 MHz.

The conversion process and data ...More

AD7276:  3 MSPS,12-Bit ADC in 6-Lead TSOT

Product Description

The AD7276 is a 12-bit, high speed, low power, successive-approximation ADC. The part operates from a single 2.35V to 3.6 V power supply and features throughput rates up to 3 MSPS. The part contains a low-noise, wide bandwidth track/hold amplifier which can handle input frequencies in excess of 30 MHz.

The conversion process and data acquisition are controlled using CS and the serial clock, allowing the devices to interface with microprocessors or DSPs. The input signal is sampled on the falling edge of CS and the conversion is also initiated at this point. There are no pipeline delays associated with the part.

The AD7276 uses advanced design techniques to achieve very low power dissipation at high throughput rates.

The reference for the part is taken internally from VDD. This allows the widest dynamic input range to the ADC. Thus the analog input range for the part is 0 to DD. The conversion rate is determined by the SCLK

Applications

  • Battery-Powered Systems
    Personal Digital Assistants
    Medical Instruments
    Mobile Communications
  • Instrumentation and Control Systems
  • Data Acquisition Systems
  • High-Speed Modems
  • Optical Sensors

Eb

EVALUATION BOARDS & DEVELOPMENT KITS

  • Fast Throughput Rate: 3 MSPS
  • Specified for VDD of 2.35 V to 3.6 V
  • Low Power: 13.5 mW at 3 MSPS with 3 V Supplies
  • Wide Input Bandwidth: 70 dB SNR at 1 MHz Input Frequency
  • Flexible Power/Serial Clock Speed Management
  • No Pipeline Delays
  • High Speed Serial Interface
    SPI®/QSPI™/MICROWIRE™/DSP Compatible
  • Power Down Mode: 1 µA max
  • 6-Lead TSOT Package and 8-lead MSOP Package
  • AD7476 and AD7476A pin compatible
  • 10-Bit Version: AD7277
    8-Bit Version: AD7278
  • Resolution (Bits): 12bit
  • T-Put Rate: 3MSPS
  • # Chan: 1
  • Supply V: Single(+2.5),Single(+3),Single(+3.3)
  • Pwr Diss: 19.8mW
  • Interface: Ser,SPI
  • Ain Range: Uni Vdd
  • SNR (dB): 70dB
  • Pkg Type: SOP,SOT

Functional Block Diagram for AD7276

Part# Bits Throughput Rate # of Inputs Operating Pwr Diss
AD7276 12 3MSPS 1 19.8mW
AD7277 10 3MSPS 1 19.8mW
AD7278 8 3MSPS 1 19.8mW
AD7482 12 3MSPS 1 90mW
AD9235-20 12 20MSPS 1 110mW
AD9237-20 12 20MSPS 1 120mW
AD9223 12 3MSPS 1 130mW
AD9237-65 12 65MSPS 1 270mW
AD9626-170 12 170MSPS 1 291mW
AD9220 12 10MSPS 1 310mW
AD9230-170 12 170MSPS 1 349mW

Pricing, Packaging & Availability

Help

Model
The model number is a specific version of a generic that can be purchased or sampled.

Status
Status indicates the current lifecycle of the product. This can be one of 4 stages:
  • Pre-Release: The model has not been released to general production, but samples may be available.
  • Production: The model is currently being produced, and generally available for purchase and sampling.
  • Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
  • Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
Package Description
The package for this IC (i.e. DIP, SOIC, BGA). An Evaluation Board is a board engineered to show the performance of the model, the part is included on the board.

For detailed drawings and chemical composition please consult our  Package Site

Pin Count
Pin Count is the number of pins, balls, or pads on the device. Pin-out diagrams & pin function descriptions may be found in the datasheet.

Temperature Range
This is the acceptable operating range of the device. The various ranges specified are as follows:
  • Commercial: 0 to +70 degrees Celsius
  • Military : -55 to +125 degrees Celsius
  • Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
  • Automotive: -40 to +125 degrees Celsius
Price
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Production Availability
This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.
Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

RoHS Compliant
Due to environmental concerns, ADI offers many of our products in lead-free versions. For more information about lead-free parts, please consult our Pb (Lead) free information page.

View PCN
This is the list of Product Change Notifications (PCN) published on the web for this model. Click on the link to access PCN Information.Only select pre-2009 PCN�s are available on-line. To obtain a pre-2009 PCN, contact your ADI Sales Rep. For more information on ADI's PCN process, please visit our PCN Policy Statement page

*The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
**Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.