content here.
content here.


Analog is Everywhere

Precision control, greater yields, 24/7. Analog ICs that optimize motor efficiency.

Motor Control

Download this Motor Control Ad
(pdf, 147,466 bytes)

ADI motor control ICs: Improving reliability for reduced cost of ownership

For designers of industrial systems, there's one sure way to add value to your solution and to your customer's application. It's by optimizing your signal processing with Analog Devices ICs. For example, in precision motor control equipment we've designed leading ICs that maximize throughput and machine efficiency, while reducing downtime with round-the-clock operation, adding up to increased profits. ADI has engineered similar system-user advantages into ICs optimized for medical, wireless infrastructure, consumer electronics, and automotive systems. more ...




Featured Products

Featured Products
Part # Description Samples
AD7262 True Differential, Dual,1 MSPS, 12-Bit, 2-Channel SAR ADC With PGA Order Samples
AD7264 True Differential, Dual,1 MSPS, 14-Bit, 2-Channel SAR ADC With PGA Order Samples
ADuM5230 Isolated Half-Bridge Driver with Integrated High-Side Supply Order Samples
ADuM6132 Isolated Half-Bridge Driver with Integrated Isolated High-Side Supply Order Samples
ADM2491E High Speed, ESD-Protected, Half-/Full-Duplex, iCoupler Isolated RS-485 Transceiver Order Samples
AD7400 Isolated Sigma-Delta Modulator Order Samples
OP2177 Precision Low Noise, Low Input Bias Current Operational Amplifier (Dual) Order Samples

back to top




Motor Control ICs Selection Table




Analog to Digital Converters
Part # Description Samples
AD7262 True Differential, Dual,1 MSPS, 12-Bit, 2-Channel SAR ADC With PGA Order Samples
AD7264 True Differential, Dual,1 MSPS, 14-Bit, 2-Channel SAR ADC With PGA Order Samples
AD7265 Differential/Single-Ended Input, Dual 1 MSPS, 12-Bit, 3-Channel SAR A/D Converter Order Samples
AD7266 Differential/Single-Ended Input, Dual 2 MSPS, 12-Bit, 3-Channel SAR A/D Converter Order Samples
AD7356 Differential Input, Dual, Simultaneous Sampling, 5 MSPS, 12-Bit, SAR ADC Order Samples
AD7357 Differential Input,Dual,Simultaneous Sampling, 4.25 MSPS, 14-Bit, SAR ADC Order Samples
AD7400A Isolated Sigma-Delta Modulator Order Samples
AD7400 Isolated Sigma-Delta Modulator Order Samples
AD7401 Isolated Sigma-Delta Modulator Order Samples
AD7862 Simultaneous Sampling Dual 250 kSPS 12-Bit ADC Order Samples
AD7863 Simultaneous Sampling Dual 175 kSPS 14-Bit A/D Converter Order Samples
AD7864 High Speed, Low Power, 4-channel Simultaneous Sampling, 12-Bit ADC Order Samples
AD7865 Fast, Low-Power, 4-Channel, Simultaneous Sampling, 14-bit ADC Order Samples
AD7866 Dual 1MSPS, 12-Bit, 2-Channel SAR ADC with Serial Interface Order Samples
AD7874 4-channel Simultaneous Sampling, 12-Bit Data Acquisition System Order Samples
AD7367 True Bipolar Input, Dual 14-Bit, 2-Channel, Simultaneous Sampling SAR ADC Order Samples
AD7366 True Bipolar Input, Dual 12-Bit, 2-Channel, Simultaneous Sampling SAR ADC Order Samples
AD7621 16-Bit, 2 LSB INL, 3 MSPS PulSAR® ADC Order Samples
AD7476 1MSPS, 12-Bit ADC in 6 Lead SOT-23 Order Samples
AD7680 100 kSPS, 16-Bit PulSAR® ADC in 6 Lead SOT-23 Order Samples
AD7982 18-Bit, 1 MSPS PulSAR® 7.0 mW ADC in MSOP/QFN Order Samples

back to top

iCoupler Digital Signal Isolators
Part # Description Samples
ADuM1200 Dual-Channel Digital Isolator (2/0 Channel Directionality) Order Samples
ADuM1201 Dual-Channel Digital Isolator (1/1 Channel Directionality) Order Samples
ADuM1300 Triple-Channel Digital Isolator (3/0 Channel Directionality) Order Samples
ADuM1301 Triple-Channel Digital Isolator (2/1 Channel Directionality) Order Samples
ADuM1400 Quad-Channel Digital Isolator (4/0 Channel Directionality) Order Samples
ADuM1401 Quad-Channel Digital Isolator (3/1 Channel Directionality) Order Samples
ADuM1402 Quad-Channel Digital Isolator (2/2 Channel Directionality) Order Samples
ADuM2200 5kV Dual-Channel Digital Isolator (2/0 Channel Directionality) Order Samples
ADuM2201 5kV Dual-Channel Digital Isolator (1/1 Channel Directionality) Order Samples
ADuM2400 5kV Quad-Channel Digital Isolator (4/0 Channel Directionality) Order Samples
ADuM2401 5kV Quad-Channel Digital Isolator (3/1 Channel Directionality) Order Samples
ADuM2402 5kV Quad-Channel Digital Isolator (2/2 Channel Directionality) Order Samples

back to top

iCoupler Isolated Gate Drivers
Part # Description Samples
ADuM1233 Isolated, Precision Half-Bridge Driver, 0.1 A Output Order Samples
ADuM1234 Isolated, Precision Half-Bridge Driver, 0.1 A Output Order Samples
ADuM5230 Isolated Half-Bridge Driver with Integrated Isolated High-Side Supply Order Samples
ADuM6132 Isolated Half-Bridge Driver with Integrated Isolated High-Side Supply Order Samples

back to top

Resolver to Digital Converters
Part # Description Samples
AD2S1200 12-Bit R/D Converter with Reference Oscillator Order Samples
AD2S1205 12-Bit R/D Converter with Reference Oscillator Order Samples
AD2S80A Variable Resolution Resolver-to-Digital Converters Order Samples
AD2S83 Variable Resolution Resolver-to-Digital Converter Order Samples
AD2S90 Low Cost, Complete 12-Bit Resolver-to-Digital Converter Order Samples
AD2S99 Programmable Oscillator Order Samples

back to top

LVDT Sensor Amplifiers
Part # Description Samples
AD598 LVDT Signal Conditioner Order Samples
AD698 Universal LVDT Signal Conditioner Order Samples

back to top

RS-485
Part # Description Samples
ADM2491E High Speed, ESD-Protected, Half-/Full-Duplex, iCoupler® Isolated RS-485 Transceiver Order Samples
ADM2486 iCoupler® High Speed Isolated RS-485 Tranceiver Order Samples
ADM2485 High Speed, Isolated RS-485 Transceiver with Integrated Transformer Driver Order Samples
ADM2483 Slew-Rate Limited Isolated RS-485 Transceiver Order Samples
ADM3078E 3.3V ±15kV ESD Protected Half Duplex Driver/Receiver Enable Transceiver w/16Mbps Order Samples
ADM3076E 3.3V ±15kV ESD Protected Full Duplex Driver/Receiver Enable Transceiver w/16Mbps Order Samples
ADM2487E High Speed, Isolated RS-485 Transceiver with Integrated Transformer Driver Order Samples
ADM2482E High Speed, Isolated RS-485 Transceiver with Integrated Transformer Driver Order Samples
ADM1487E 5 V, 128 Nodes, �15 kV ESD-Protected, 2.5Mbps Half-Duplex Transceiver Order Samples

back to top

Operational Amplifiers (Op Amps)
Part # Description Samples
AD8607 Precision Dual MicroPower Rail-to-Rail Input/Output Amplifier Order Samples
AD8609 Precision Quad MicroPower Rail-to-Rail Input/Output Amplifier Order Samples
OP2177 Precision Low Noise, Low Input Bias Current Operational Amplifier (Dual) Order Samples
OP4177 Precision Low Noise, Low Input Bias Current Operational Amplifier (Quad) Order Samples

back to top

Current Sense Amplifiers
AD8205 Single Supply 42V System Difference Amplifier Order Samples
AD8206 Single-Supply 42V System Difference Amplifier Order Samples
AD8210 High Voltage, Bidirectional Current Shunt Monitor Order Samples
AD8212 High Voltage Current Shunt Monitor Order Samples
AD8214 High Voltage Threshold Detector Order Samples
Instrumentation Amplifiers
AD8221 Precision Instrumentation Amplifier Order Samples
Display Driver Electronics
AD8532 Low Cost, 250 mA Output, Single-Supply Amplifier (Dual) Order Samples
Microcontrollers
Part # Description Samples
ADuC7019 Precision Analog Microcontroller, 12-Bit Analog I/O, ARM7TDMI® MCU Order Samples
ADuC7020 Precision Analog Microcontroller, 12-Bit Analog I/O, ARM7TDMI® MCU Order Samples
ADuC7021 Precision Analog Microcontroller, 12-Bit Analog I/O, ARM7TDMI® MCU Order Samples
ADuC7022 Precision Analog Microcontroller, 12-Bit Analog I/O, ARM7TDMI® MCU Order Samples
ADuC7024 Precision Analog Microcontroller, 12-Bit Analog I/O, ARM7TDMI® MCU Order Samples
ADuC7025 Precision Analog Microcontroller, 12-Bit Analog I/O, ARM7TDMI® MCU Order Samples
ADuC7026 Precision Analog Microcontroller, 12-Bit Analog I/O, ARM7TDMI® MCU Order Samples
ADuC7027 Precision Analog Microcontroller, 12-Bit Analog I/O, ARM7TDMI® MCU Order Samples
ADuC7028 Precision Analog Microcontroller, 12-Bit Analog I/O, ARM7TDMI® MCU Order Samples

back to top

Supervisors
Part # Description Samples
ADM706 Low Cost Microprocessor Supervisory Circuit Order Samples
ADM708 Low Cost Microprocessor Supervisory Circuit Order Samples

back to top




Signal Chains:

Motor Control

back to top




Press Releases:

Analog Devices Introduces Industry's First Isolated Gate Drivers With Integrated Isolated Power , March 2008
ADuM5230 and ADuM6132 isolated half-bridge gate drivers reduce system cost and size while increasing quality and reliability for motor drives, power inverters, and plasma displays.

Integrated Successive-Approximation ADC Simplifies Motor Control Design While Providing Industry's Widest Dynamic Range, April 2007
Featuring two on-chip SAR ADCs, programmable gain amplifier and comparators, the AD7264 interfaces with multiple sensors to replace as many as three data acquisition boards in motor control applications.

back to top




Solutions Bulletins:

Amplifier ICs (Vol. 8, Issue 2)

Analog-to-Digital Converter ICs (Vol. 8, Issue 1)

Industrial ICs (Vol. 7, Issue 10)

Solutions Bulletin Library (All Bulletins)

back to top




Tools:

Converter Evaluation and Development Platform

back to top