We measure portable performance in µA and MHz.
In handheld designs, analog is everywhere.



Handheld Designs

Download this Ad
(pdf)

Application-engineered ICs simplify and accelerate your design.

Handheld designs are challenging. Reduced power, smaller packaging, and lower costs drive every design, yet the demands on performance are increasing. You also need to get to market fast, with leading IC components from a supplier you can trust. You need Analog Devices. more ...




Order Samples


Audio
Part # Description Specs
SSM2301 Class-D Amplifier: Low EMI, high THD Specs
AD8692 Microphone Preamplifier: .003% THD + N Specs
SSM2211 Speaker/ Headphone Amplifier: Superior THD in low voltage applications Specs
Imaging
Part # Description Specs
AD5821 Camera Lens Driver: Voice coil motor driver in WLCSP and LFCSP Specs
AD5398 Camera Lens Driver: Voice coil motor driver in WLCSP and LFCSP Specs
AD9970 Digital Still Camera: 65 MSPS LVDS AFE, 25 mm2 package Specs
Motion Sensing
Part # Description Specs
ADXL320 iMEMS® Motion Sensors: 2-axis low-g accelerometer Specs
ADXL321 iMEMS® Motion Sensors: 2-axis low-g accelerometer Specs
ADXL322 iMEMS® Motion Sensors: 2-axis low-g accelerometer Specs
ADXL323 iMEMS® Motion Sensors: 2-axis low-g accelerometer Specs
ADXL330 iMEMS® Motion Sensors: 3-axis low-g accelerometers Specs
Power
Part # Description Specs
ADP1653 White LED Flash Driver: 500 mA programmable current boost Specs
ADP2102 Switching Regulator: 600 mA, 3 MHz, synchronous 95% efficiency Specs
RF Detectors
Part # Description Specs
AD8311 50 dB GSM PA Controller Specs
AD8312 50 MHz to 3.5 GHz, 45 dB RF Log Detector Specs
AD8314 100 MHz to 2.7 GHz, 45 dB RF Detector/Controller Specs
AD8315 50 dB GSM PA Controller Specs
AD8319 1 MHz to 10 GHz, 40 dB Log Detector/Controller Specs
AD8361 2.5 GHz TruPwr™ Detector Specs
ADL5500 100 MHz to 6 GHz TruPwr™ Detector Specs
ADL5501 50 MHz to 4 GHz TruPwr™ Detector Specs
Touch Control
Part # Description Specs
AD7142 Capacitance-to-Digital Converters: Adaptive environmental control Specs
AD7143 Capacitance-to-Digital Converters: Adaptive environmental control Specs
AD7147 Capacitance-to-Digital Converters: Adaptive environmental control Specs
Video
Part # Description Specs
AD9387NK HDMI Interface: 1080i on 1.8 V single-supply Specs
ADV7390 Video Encoder: Low power, oversampling for all standards Specs
ADA4431-1 Video Filter/Buffer: Integrated charge pump and load detect Specs
ADA4853-1 Video Operational Amplifier: Ultralow power disable Specs

back to top




Audio

back to top




Imaging

back to top




Motion Sensing

back to top




Power

back to top




RF Detectors

  • Product Pages:

    AD8311: 50 dB GSM PA Controller

    AD8312: 50 MHz to 3.5 GHz, 45 dB RF Log Detector

    AD8314: 100 MHz to 2.7 GHz, 45 dB RF Detector/Controller

    AD8315: 50 dB GSM PA Controller

    AD8319: 1 MHz to 10 GHz, 40 dB Log Detector/Controller

    AD8361: 2.5 GHz TruPwr™ Detector

    ADL5500: 100 MHz to 6 GHz TruPwr™ Detector

    ADL5501: 50 MHz to 4 GHz TruPwr™ Detector

  • Product Selection Tables:

    Log Amp/Detectors

  • Product Highlight:

    Outstanding RF performance – at outstanding prices.
    In power detection, analog is everywhere.

  • Technical Articles:

    60 dB Log Amp Provides Measurement And Control Up To 8 GHz
    This article shows how the AD8318 logarithmic amplifier (log amp) can be used to implement a power-control loop at frequencies up to 8 GHz.

    Tightening the screws in RF power measurement
    Using a combination of a logarithmic amplifier and a temperature sensor it is possible to design a temperature compensation scheme to significantly reduce the contributions of the two major error factors in RF power management, temperature and process variations. In some cases, the temperature compensation hardware is integrated onto the power detector chip. more ...

back to top




Touch Control

back to top




Video

back to top


Send Feedback X
content here.
content here.

Send Feedback

Close