AD7091R-2/AD7091R-4/AD7091R-8 Evaluation Board

Product Details

The EVAL-AD7091R-2SDZ, EVAL-AD7091R-4SDZ, and EVAL-AD7091R-8SDZ are full featured evaluation boards designed to allow the user to easily evaluate all features of the AD7091R-2/ AD7091R-4/ AD7091R-8 family of analog-to-digital converters (ADCs). The evaluation board can be controlled via the SDP connector (J13). The SDP board ( EVAL-SDP-CB1Z) allows the evaluation board to be controlled through the USB port of a PC using the evaluation board software available for download from the product page.

On-board components include: the AD8031 high speed precision rail-to-rail op amp, the AD8032 high speed precision rail-to-rail dual op amp, the ADP3303 high accuracy 200 mA low dropout linear regulator, and the REF193 3.0 volt precision micropower, low dropout, low voltage reference.


 

AD7091R-2/AD7091R-4/AD7091R-8 Evaluation Board

Features

  • Full featured evaluation board for the AD7091R-2/AD7091R-4/AD7091R-8 family
  • On-board power supplies
  • Standalone capability
  • System demonstration platform (SDP) compatible ( EVAL-SDP-CB1Z)
  • PC software for control and data analysis (download from product page)

Evaluation Kit Contents

  • Evaluation board
  • Screw/nut kit
  • Mains power supply adapter

Additional Equipment

  • EVAL-SDP-CB1Z (must be ordered separately) includes a USB cable
  • Signal source
  • PC running Windows XP SP2, Windows Vista, or Windows 7 with USB 2.0 port

Software and Tools

SampleBuy

Price, packaging, availability

AD7091R-2/AD7091R-4/AD7091R-8 Evaluation Board
Model Description Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
EVAL-AD7091R-2SDZ Status: Production Evaluation Board $99.00 Yes -
EVAL-AD7091R-4SDZ Status: Production Evaluation Board $99.00 Yes -
EVAL-AD7091R-8SDZ Status: Production Evaluation Board $99.00 Yes -
EVAL-SDP-CB1Z Status: Production Evaluation Board $99.00 Yes -

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.

Check Inventory & Purchase

View Sales and Distribution Offices
沪ICP备09046653号
content here.
content here.

Send Feedback

Close