GET MORE MIXED SIGNAL INTEGRATION FOR LESS RISK, COST, AND SIZE

MxFE

Mixed Signal Front End (MxFE®) ICs Provide ASIC- Level Integration Without the Delays, Investment, and Risk.

Mixed signal ASICs require a large investment and extend time to market. Our MxFE family offers a flexible multi-function standard product approach for communication systems. MxFE products are application specific standard products (ASSPs) offering an optimum configuration of multiple ADCs, DACs, gain stages, and analog and digital filters.

Since MxFE converters are standard products, there is no NRE and MxFE devices are available now, so time to market risk is eliminated.

Broadband CODEC MxFE converters have been developed using ADI's extensive analog and mixed signal expertise, they target any broadband home networking and access system including those based on standards including HomePlug, HPNA and Wimax among many others.

Part Number ADC Bits ADC Clock Rate (MHz) DAC Bits DAC Clock Rate (MHz) Primary Application
AD9860 2x10 64 2x12 128 Broadband Wireless
AD9862 2x12 64 2x14 128 Broadband Wireless
AD9861 2x10 80 2x10 200 Broadband Wireless
AD9863 2x12 80 2x12 200 Broadband Wireless
AD9865 10 80 2x12 200 Home Networking
AD9866 12 80 10 200 Home Networking
AD9975 10 50 10 128 Home Networking
AD9877 1x12,2x8 33,16.550 12 232 Cable Modem/Set top box
AD9878 1x12,1x10,2x7 33,33,16.5 12 232 Cable Modem/Set-Top Box
AD9879 1x12,1x10,2x7 33,33,16.5 12 232 Cable Modem/Set-Top Box

IF Subsystem MxFE ICs are general purpose IF subsystems that digitize narrow band IF input signals.These devices include low-noise amplifiers, mixers, analog-to-digital converters, AGC circuitry, and programmable filters among other features. Serial output I & Q data streams facilitate DSP interfacing for software defined radio applications. These devices offer the highest performance narrowband receiver available, enabling cost reductions for APCO 25, TETRA, VSAT, RFID, GSM / EDGE, Satellite Asset tracking and many other applications.

Part Number ADC Bits ADC Clock Rate (MHz) DAC Bits DAC Clock Rate (MHz) Primary Application
AD9874 16/24 26 N/A N/A Low Power IF Subsystem
AD9864 16/24 26 N/A N/A Low Cost IF Subsystem
AD6650 2x12 26 N/A N/A Base Station IF Subsystem

If you don't see an MxFE IC here for your application, we may be working on it. Please contact us with your requirements.

Send Feedback X
content here.
content here.

Send Feedback

Close