content here.
content here.

High Speed ADC Evaluation Boards

Learn more about the evaluation kits
Getting Started
FPGA-Based Data Capture Kit
- Documentation
- Software
FIFO-Based Data Capture Kit
- Documentation
- Software
-
Adapters
Previous Data Capture Kits
FIFO

Please select the ADC to evaluate:

ADC Evaluation Boards Data Capture Card Adaptor Board Recommended Software Product Info
------------ ------------- --------------- -----------------

See the list of all high speed ADCs and related eval boards

Getting Started

The data capture evaluation kits allow you to capture blocks of digital data from Analog Devices' high-speed analog-to-digital converter (ADC) evaluation boards. There are two types of data capture kits available: FIFO-based and FPGA-based. Refer to the chart shown on this page to determine which data capture kit is required to evaluate the ADC of interest.

FIFO-Based Data Capture Kit
HSC-ADC-EVALB-DCZ
FPGA Based Data Capture Kit
HSC-ADC-EVALCZ
32kB FIFO Depth
Works with single and dual-channel ADCs
Use with ADIsimADC™ software
May require adaptor to interface with some ADC eval boards
Allows programming of SPI control
Up to 133MSPS Encode Rate on each channel
More Info ...
64kB FIFO Depth
Works with single and multi-channel ADCs
Use with VisualAnalog® software
Based on Virtex-4 FPGA
May require adaptor to interface with some ADC eval boards
Allows programming of SPI control
Up to 644 MSPS SDR / 800MSPS DDR Encode Rates on each channel
More Info ...

back to top



FPGA-Based Data Capture Kit
HSC-ADC-EVALCZ

Documentation

Technical notes are available in Adobe Acrobat Portable Document Format (PDF). To download the technical notes, select the links below:

High Speed ADC USB FPGA Evaluation Kit, EVALC (HSC-ADC-EVALCZ) (pdf, 2,147,463 bytes)

The HSC-ADC-EVALCZ high speed converter evaluation platform uses an FPGA based buffer memory board to capture blocks of digital data from the Analog Devices high speed analog-to-digital converter (ADC) evaluation boards. The board is connected to the PC through a USB port and is used with VisualAnalog® to quickly evaluate the performance of high speed ADCs. The evaluation kit is easy to set up. Additional equipment needed includes an Analog Devices high speed ADC evaluation board, a signal source, and a clock source. Once the kit is connected and powered, the evaluation is enabled instantly on the PC.

EVALC PC Board Gerber File (zip, 3,429,696 bytes)


Ordering Info:
To order HSC-ADC-EVALCZ please contact your local ADI sales office or distributor. View Sales and Distribution Offices

Additional Info:

Understanding High Speed ADC Testing and Evaluation (pdf, 1,358,339 bytes)


Software

To download the VisualAnalog® software, select the link below:

VisualAnalog® (Rev. 1.9.4.3) (exe, 21.0 MB)

VisualAnalog® User's Guide (pdf, 2,175,422 bytes)


SPI Controller

The high speed ADC SPI program (SPIController.exe) allows the user to control advanced features on high speed, analog-to-digital converters (ADCs) with SPI capability. A complete list of features can be found in the specific product's data sheet and in Interfacing to High Speed ADCs via SPI® (pdf, 1,633,101 bytes).

High Speed ADC SPI Control Software (pdf, 599,590 bytes)

Microsoft .NET Framework 2.0 is required by parts of this program and should be installed if not already on the target machine.

back to top



FIFO-Based Data Capture Kit
HSC-ADC-EVALB-DCZ (Dual Channel)

Documentation

Technical notes are available in Adobe Acrobat Portable Document Format (PDF). To download the technical notes, select the links below:


High Speed ADC USB FIFO Evaluation Kit, EVALB (HSC-ADC-EVALB-DCZ) (pdf, 1,050,702 bytes)

The HSC-ADC-EVALB-DCZ board is a FIFO-based data capture board that supports single, dual, and demulti-plexed SPI controllable ADC evaluation boards. This board is backwards compatible with ADC evaluation boards that are not SPI-controllable. It can simultaneously store the data from two ADC channels. The board is connected to the PC through a USB port and is used with ADC Analyzer to quickly evaluate the performance of high speed ADCs. Additional equipment needed includes an Analog Devices high speed ADC evaluation board, a signal source, and a clock source.

EVALB PC Board Gerber File (zip, 268,677 bytes)


Ordering Info:
To order HSC-ADC-EVALB-DCZ please contact your local ADI sales office or distributor. View Sales and Distribution Offices

Additional Info:

Understanding High Speed ADC Testing and Evaluation (pdf, 1,358,339 bytes)

High Speed ADC SPI® Control Software User's Guide (pdf, 599,590 bytes)

Interfacing to High Speed ADCs via SPI® (pdf, 1,633,101 bytes)


Software

HSC-ADC-EVALB-DCZ can be used with either ADC Analyzer or VisualAnalog.

To download VisualAnalog software, select the link below:

VisualAnalog® (Rev. 1.9.4.3) (exe, 21.0 MB)

VisualAnalog® User's Guide (pdf, 2,175,422 bytes)


To download the ADC Analyzer™ software, select the link below:

AnalyzerSetup.EXE (Rev. 4.8.2) (exe, 16.7 MB)

ADC Analyzer User's Guide (pdf, 1,304,804 bytes)


3rd Party Solutions

EXP Analog Devices Adaptor Module
Avnet Electronics Marketing has partnered with Analog Devices to create an EXP adaptor module. This module allows users to connect any EXP-enabled FPGA baseboards to many of our high speed ADC evaluation boards. The EXP adaptor module connects to all ADC evaluation boards that are compatible with HSC-ADC-EVALB-DCZ. Customers who use the EXP adaptor module can use any EXP-enabled FPGA baseboard to replace HSC-ADC-EVALB-DCZ.


SPI Controller

High Speed ADC SPI® Control Software User's Guide (pdf, 599,590 bytes)

Microsoft .NET Framework 2.0 is required by parts of this program and should be installed if not already on the target machine.


Adapters

Some evaluation boards require an adapter to connect to the FIFO board. Refer to the table above to determine which adapter you will require. ADCs with parallel LVDS outputs may require an LVDS/CMOS translation board to mate to the HSC-ADC-EVALB-DCZ-DC. ADCs with serial LVDS outputs require a de-serializer. This de-serializer is called the HSC-ADC-FPGA. Refer to the chart above to determine if the evaluation board you are using will require this board.

If an adapter board is needed, contact highspeed.converters@analog.com with the part number of the adapter and a mailing address.

Documentation for Adapter Boards:

HSC-ADC-922XFFAZ

AD9051FFA

AD9283FFA

back to top



High Speed De-Serialization Board
HSC-ADC-FPGA-4
HSC-ADC-FPGA-8Z

High speed ADC evaluation boards that support serial LVDS digital outputs also require the High Speed Deserialization board, HSC-ADC-FPGA. The high speed deserialization board captures up to four or eight channels of serial LVDS digital outputs and converts the data to standard parallel CMOS format. It supports quad analog-to-digital converterd (ADC) evaluation boards, enabling the user to connect to the Analog Devices FIFO-based data capture board (HSC-ADC-EVALB-DCZ-DC).

Documentation

HSC-ADC-FPGA-4 Documentation (Rev. B, 11/2005) (pdf, 990,548 bytes)

HSC-ADC-FPGA-8Z Documentation (Rev. C, 11/2006) (pdf, 2,103,836 bytes)

HSC-ADC-FPGA-4-Gerber File (zip, 789,962 bytes)

HSC-ADC-FPGA-8Z-Gerber File (zip, 532,980 bytes)

HSC-ADC-FPGA-4 Verilog Code & Xilinx Programming Files (zip, 69,632 bytes)

HSC-ADC-FPGA-8Z Verilog Code & Xilinx Programming Files (zip, 963,896 bytes)

back to top



Previous Versions of the Data Acquisition Board
HSC-ADC-EVALA-XX
HSC-ADC-EVAL-XX

Documentation

High Speed ADC USB FIFO Evaluation Kit, EVALA (HSC-ADC-EVALA-SC/HSC-ADC-EVALA-DC) (Rev. 0, 5/2004)
(pdf, 2,149,419 bytes)
- Includes instructions on how to run ADC Analyzer with non-SPI controllable ADC evaluation boards.

EVALA PC Board Gerber File (zip, 485,762 bytes)

HSC-ADC-FPGA-9289 Verilog Code & Xilinx Programming Files (zip, 339,968 bytes)

HSC-ADC-FPGA-9229 Verilog Code & Xilinx Programming Files (zip, 188,416 bytes)

back to top



High Speed ADC Eval Boards

Evaluation Board
Part Number
Resolution Speed Inputs Required Data Capture Board(s)
AD9267EBZ 4 640 2 HSC-ADC-EVALCZ --
AD9280-EB 8 32 1 HSC-ADC-EVALB-DCZ Requires HSC-ADC-922XFFAZ
AD9281-EB 8 28 2 HSC-ADC-EVALB-DCZ Requires HSC-ADC-922XFFAZ
AD9283/PCB 8 100 1 HSC-ADC-EVALB-DCZ Requires AD9283FFA
AD9287-100EBZ 8 100 4 HSC-ADC-EVALB-DCZ Requires HSC-ADC-FPGA-8Z
AD9289-65EB 8 65 4 HSC-ADC-EVALB-DCZ Requires HSC-ADC-FPGA-9289
AD9480-LVDS/PCB2 8 250 1 HSC-ADC-EVALB-DCZ Requires HSC-ADC-DEMUXZ
(included with kit)
AD9481-PCB 8 250 1 HSC-ADC-EVALB-DCZ  
AD9051/PCB 10 60 1 HSC-ADC-EVALB-DCZ Requires AD9051FFA
AD9200SSOP-EVAL 10 20 1 HSC-ADC-EVALB-DCZ Requires HSC-ADC-922XFFAZ
AD9200TQFP-EVAL 10 20 1 HSC-ADC-EVALB-DCZ Requires HSC-ADC-922XFFAZ
AD9201-EVAL 10 20 1 HSC-ADC-EVALB-DCZ Requires HSC-ADC-922XFFAZ
AD9203-EB 10 40 1 HSC-ADC-EVALB-DCZ Requires HSC-ADC-922XFFAZ
AD9204-20EBZ 10 20 2 HSC-ADC-EVALCZ  
AD9204-40EBZ 10 40 2 HSC-ADC-EVALCZ  
AD9204-65EBZ 10 65 2 HSC-ADC-EVALCZ  
AD9204-80EBZ 10 80 2 HSC-ADC-EVALCZ  
AD9211-200EBZ 10 200 1 HSC-ADC-EVALCZ  
AD9211-250EBZ 10 250 1 HSC-ADC-EVALCZ  
AD9211-300EBZ 10 300 1 HSC-ADC-EVALCZ  
AD9212-65EB1 10 65 8 HSC-ADC-EVALB-DCZ Requires HSC-ADC-FPGA-8Z
AD9215BCP-105EB 10 105 1 HSC-ADC-EVALB-DCZ  
AD9215BCP-65EB 10 65 1 HSC-ADC-EVALB-DCZ  
AD9215BCP-80EB 10 80 1 HSC-ADC-EVALB-DCZ  
AD9215BRU-105EB 10 105 1 HSC-ADC-EVALB-DCZ  
AD9215BRU-65EB 10 65 1 HSC-ADC-EVALB-DCZ  
AD9215BRU-80EB 10 80 1 HSC-ADC-EVALB-DCZ  
AD9216-105PCB 10 105 2 HSC-ADC-EVALB-DCZ  
AD9216-80PCB 10 80 2 HSC-ADC-EVALB-DCZ  
AD9218-105PCB 10 105 2 HSC-ADC-EVALB-DCZ  
AD9218-65PCB 10 65 2 HSC-ADC-EVALB-DCZ  
AD9219-65EB1 10 65 4 HSC-ADC-EVALB-DCZ Requires HSC-ADC-FPGA-8Z
AD9411/PCB2 10 200 1 HSC-ADC-EVALB-DCZ Requires HSC-ADC-DEMUXZ
AD10200/PCB 12 105 2 HSC-ADC-EVALB-DCZ Requires GS09066
AD10265/PCB 12 65 2 HSC-ADC-EVALB-DCZ Requires GS09066
AD9220-EB 12 10 1 HSC-ADC-EVALB-DCZ Requires HSC-ADC-922XFFAZ
AD9222-65EB1 12 65 8 HSC-ADC-EVALB-DCZ Requires HSC-ADC-FPGA-8Z
AD9226-EB 12 65 1 HSC-ADC-EVALB-DCZ Requires HSC-ADC-922XFFAZ
AD9226QFP-EB 12 65 1 HSC-ADC-EVALB-DCZ  
AD9228-65EB1 12 65 4 HSC-ADC-EVALB-DCZ Requires HSC-ADC-FPGA-8Z
AD9229-65EB 12 65 4 HSC-ADC-EVALB-DCZ Requires HSC-ADC-FPGA-8Z
AD9230-170EBZ 12 170 1 HSC-ADC-EVALCZ  
AD9230-210EBZ 12 210 1 HSC-ADC-EVALCZ  
AD9230-250EBZ 12 250 1 HSC-ADC-EVALCZ  
AD9231-20EBZ 12 20 2 HSC-ADC-EVALCZ  
AD9231-40EBZ 12 40 2 HSC-ADC-EVALCZ  
AD9231-65EBZ 12 65 2 HSC-ADC-EVALCZ  
AD9231-80EBZ 12 80 2 HSC-ADC-EVALCZ  
AD9233-105EBB 12 105 1 HSC-ADC-EVALB-DCZ  
AD9233-125EB 12 125 1 HSC-ADC-EVALB-DCZ  
AD9235-20PCB 12 20 1 HSC-ADC-EVALB-DCZ  
AD9235-40PCB 12 40 1 HSC-ADC-EVALB-DCZ  
AD9235-65PCB 12 65 1 HSC-ADC-EVALB-DCZ  
AD9235BCP-20EB 12 20 1 HSC-ADC-EVALB-DCZ  
AD9235BCP-40EB 12 40 1 HSC-ADC-EVALB-DCZ  
AD9235BCP-65EB 12 65 1 HSC-ADC-EVALB-DCZ  
AD9236BCP-80EB 12 80 1 HSC-ADC-EVALB-DCZ  
AD9236BRU-80EB 12 80 1 HSC-ADC-EVALB-DCZ  
AD9237BCP-20EB 12 20 1 HSC-ADC-EVALB-DCZ  
AD9237BCP-40EB 12 40 1 HSC-ADC-EVALB-DCZ  
AD9237BCP-65EB 12 65 1 HSC-ADC-EVALB-DCZ  
AD9238BCP-20EB 12 20 2 HSC-ADC-EVALB-DCZ  
AD9238BCP-40EB 12 40 2 HSC-ADC-EVALB-DCZ  
AD9238BCP-65EB 12 65 2 HSC-ADC-EVALB-DCZ  
AD9238BST-20PCB 12 20 2 HSC-ADC-EVALB-DCZ  
AD9238BST-40PCB 12 40 2 HSC-ADC-EVALB-DCZ  
AD9238BST-65PCB 12 65 2 HSC-ADC-EVALB-DCZ  
AD9239-250KITZ 12 250 1 AD9239-250KITZ  
AD9430-CMOS/PCB 12 210 1 HSC-ADC-EVALB-DCZ  
AD9430-CMOS/PCB2 12 210 1 HSC-ADC-EVALB-DCZ Requires HSC-ADC-DEMUXZ
AD9432/PCB 12 105 1 HSC-ADC-EVALB-DCZ  
AD9433/PCB 12 125 1 HSC-ADC-EVALB-DCZ  
AD9627-105EBZ 12 105 2 HSC-ADC-EVALCZ  
AD9627-125EBZ 12 125 2 HSC-ADC-EVALCZ  
AD9627-150EBZ 12 150 2 HSC-ADC-EVALCZ  
AD9639-210KITZ 12 210 1 AD9639-210KITZ  
AD10465/PCB 14 65 2 HSC-ADC-EVALB-DCZ Requires GS09066
AD6644ST/PCB 14 65 1 HSC-ADC-EVALB-DCZ  
AD6645-105/PCB 14 80 1 HSC-ADC-EVALB-DCZ  
AD6645-80/PCB 14 80 1 HSC-ADC-EVALB-DCZ  
AD9240-EB 14 40 1 HSC-ADC-EVALB-DCZ Requires HSC-ADC-922XFFAZ
AD9241-EB 14 1.25 1 HSC-ADC-EVALB-DCZ Requires HSC-ADC-922XFFAZ
AD9243-EB 14 3 1 HSC-ADC-EVALB-DCZ Requires HSC-ADC-922XFFAZ
AD9244-40PCB 14 40 1 HSC-ADC-EVALB-DCZ  
AD9244-65PCB 14 65 1 HSC-ADC-EVALB-DCZ  
AD9245BCP-20EB 14 20 1 HSC-ADC-EVALB-DCZ  
AD9245BCP-40EB 14 40 1 HSC-ADC-EVALB-DCZ  
AD9245BCP-65EB 14 65 1 HSC-ADC-EVALB-DCZ  
AD9245BCP-80EB 14 80 1 HSC-ADC-EVALB-DCZ  
AD9246-105EB 14 105 1 HSC-ADC-EVALB-DCZ  
AD9246-125EB 14 125 1 HSC-ADC-EVALB-DCZ  
AD9248BCP-20EB 14 20 2 HSC-ADC-EVALB-DCZ  
AD9248BCP-40EB 14 40 2 HSC-ADC-EVALB-DCZ  
AD9248BCP-65EB 14 65 2 HSC-ADC-EVALB-DCZ  
AD9248BST-65EB 14 65 2 HSC-ADC-EVALB-DCZ  
AD9251-20EBZ 14 20 2 HSC-ADC-EVALCZ  
AD9251-40EBZ 14 40 2 HSC-ADC-EVALCZ  
AD9251-65EBZ 14 65 2 HSC-ADC-EVALCZ  
AD9251-80EBZ 14 80 2 HSC-ADC-EVALCZ  
AD9252-50EBZ 14 50 8 HSC-ADC-EVALB-DCZ Requires HSC-ADC-FPGA-8Z
AD9258-80EBZ 14 80 2 HSC-ADC-EVALCZ  
AD9258-105EBZ 14 105 2 HSC-ADC-EVALCZ  
AD9258-125EBZ 14 125 2 HSC-ADC-EVALCZ  
AD9259-50EBZ 14 50 4 HSC-ADC-EVALB-DCZ Requires HSC-ADC-FPGA-8Z
AD9444-CMOS/PCB 14 80 1 HSC-ADC-EVALB-DCZ  
AD9444-LVDS/PCB 14 80 1 HSC-ADC-EVALB-DCZ  
AD9445-BB-LVDS/PCB 14 125 1 HSC-ADC-EVALB-DCZ  
AD9445-IF-LVDS/PCB 14 125 1 HSC-ADC-EVALB-DCZ  
AD9640-105EBZ 14 105 2 HSC-ADC-EVALCZ  
AD9640-125EBZ 14 125 2 HSC-ADC-EVALCZ  
AD9640-150EBZ 14 150 2 HSC-ADC-EVALCZ  
AD9640-80EBZ 14 80 2 HSC-ADC-EVALCZ  
AD10677/PCB 16 65 1 HSC-ADC-EVALB-DCZ Requires GS09066
AD10678/PCB 16 80 1 HSC-ADC-EVALB-DCZ Requires GS09066
AD9260-EB 16 2.5 1 HSC-ADC-EVALB-DCZ Requires HSC-ADC-922XFFAZ
AD9261-10EBZ 16 30-160 1 HSC-ADC-EVALCZ  
AD9262-10EBZ 16 30-160 2 HSC-ADC-EVALCZ  
AD9262-5EBZ 16 30-160 2 HSC-ADC-EVALCZ  
AD9262EBZ 16 30-160 2 HSC-ADC-EVALCZ  
AD9268-80EBZ 16 80 2 HSC-ADC-EVALCZ  
AD9268-105EBZ 16 105 2 HSC-ADC-EVALCZ  
AD9268-125EBZ 16 125 2 HSC-ADC-EVALCZ  
AD9446-100LVDS/PCB 16 100 1 HSC-ADC-EVALB-DCZ  
AD9446-80LVDS/PCB 16 80 1 HSC-ADC-EVALB-DCZ  
AD9460-105LVDS/PCB 16 105 1 HSC-ADC-EVALB-DCZ  
AD9460-80LVDS/PCB 16 80 1 HSC-ADC-EVALB-DCZ  
AD9461-LVDS/PCB 16 100 1 HSC-ADC-EVALB-DCZ  

back to top