AD5592R:  8 Channel, 12-Bit, Configurable ADC/DAC with on-chip Reference, SPI interface

Product Details

Product Status:Recommended for New Designs

The AD5592R/AD5592R-1 have eight I/Ox pins (I/O0 to I/O7) that can be independently configured as digital-to-analog converter (DAC) outputs, analog-to-digital converter (ADC) inputs, digital outputs, or digital inputs. When an I/Ox pin is configured as an analog output, it is driven by a 12-bit DAC. The output range of the DAC is 0 V to VREF or 0 V to 2 × VREF. When an I/Ox pin is configured as an analog input, it is connected to a 12-bit ADC via an analog multiplexer. The input range of the ADC is 0 V to VREF or 0 V to 2 × VREF. The ADC has a total throughput rate of 400 kSPS. The I/Ox pins can also be configured as digital, general-purpose input or output (GPIO) pins. The state of the GPIO pins can be set or read back by accessing the GPIO write data register or the GPIO read configuration register, respectively, via a serial peripheral interface (SPI) write or read operation.

The AD5592R/AD5592R-1 have an integrated 2.5 V, 25 ppm/°C reference, which is turned off by default, and an integrated temperature indicator, which gives an indication of the die temperature. The temperature value is read back as part of an ADC read sequence.

The AD5592R/AD5592R-1 are available in 16-ball, 2 mm × 2 mm WLCSPs and 16-lead, 3 mm × 3 mm LFCSPs. The AD5592R/AD5592R-1 operate over a temperature range of −40°C to +105°C.

APPLICATIONS

  • Control and monitoring
  • General purpose analog and digital I/O

FEATURES and BENEFITS

  • 8 channel, configurable ADC/DAC/GPIO
  • Configurable as any combination of
    8 × 12-bit DAC channels
    8 × 12-bit ADC channels
    8 × General purpose digital I/O bits
  • Integrated temperature sensor
  • 2mm ×2mm 16-WLCSP, 3mm × 3mm 16-LFCSP and
  • 16-TSSOP Packages
  • SPI interface

Functional Block Diagram for AD5592R

Evaluation Kits & Symbols & Footprints

Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

SampleSample & Buy

Price, packaging, availability

AD5592R Model Options
Model Package Pins Temp.
Range
Packing,
Qty
Price*(100-499) Price*1000 pcs RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
AD5592RBCBZ-1-RL7 Status: Production CHIPS W/SOLDER BUMPS/WLCSP 16 Ind Reel, 3000 - - Y  Material Info Notify Me Purchase
AD5592RBCBZ-RL7 Status: Production CHIPS W/SOLDER BUMPS/WLCSP 16 Ind Reel, 3000 - $3.25 Y  Material Info Notify Me Purchase Sample
AD5592RBCPZ-1-RL7 Status: Production LFCSP:LEADFRM CHIP SCALE 16 Ind Reel, 1500 - $3.25 Y  Material Info Notify Me Purchase Sample
Price Table Help

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.


沪ICP备09046653号
content here.
content here.

Review this Product

Close