AD5590 – 16 INPUT, 16 OUTPUT ANALOG I/O PORT EVALUATION TOOL

Features

  • Full-Featured evaluation board for the AD5590
  • USB interface
  • PC software for register programming
  • Various reference voltages available
  • Standalone operation

Documentation

Technical notes are available in Adobe Acrobat Portable Document Format (PDF). To download the Technical Note, select the link below. This Technical Note describes the evaluation board for the AD5590. The AD5590 contains a 16 input 12-bit ADC, a 16 channel 12-bit DAC and 8 uncommitted amplifiers.

Software

To download the software, select the link below.

Send Feedback X
content here.
content here.

Send Feedback

Close