Product Details

The EVAL-AD7946SDZ is a fully featured evaluation kit for the AD7946. This board operates in standalone mode or in conjunction with the System Development Platform, EVAL-SDP-CB1Z . When operated with the System Development Platform software is provided enabling the user to perform detailed analysis of the ADC's performance. This software includes the technical note describing the operation and set up of the evaluation board in standalone operation or when operated with the System Development Platform . When operated in standalone mode the ADZS-BRKOUT-EX3 break out board is recommended for access to various control pins.


 

AD7946 Evaluation Kit

System Requirements

  • Windows XP SP2, 32 bits
  • Windows Vista, 32 and 64 bits
  • Windows 7, 32 and 64 bit
  • USB 2.0 Port

Software and Tools

Supporting Boards

  • System Demonstration Platform, SDP-B
    The SDP-B (EVAL-SDP-CB1Z) is the required controller board for this evaluation system. If you have previously purchased an SDP-B, you will not need to purchase another SDP-B Controller board. Evaluation boards requiring the SDP-B will not work with the SDP-S controller board. Visit the System Demonstration Platform page for more information.

SampleBuy

Price, packaging, availability

AD7946 Evaluation kit
Model Description Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
EVAL-AD7946-PMDZ Status: Pre-Release Evaluation Board PMOD compatible form factor $27.00 Yes - Contact ADI
EVAL-AD7946SDZ Status: Production Evaluation Board SDP Interface $99.00 Yes -
EVAL-SDP-CB1Z Status: Production Evaluation Controller Board $99.00 Yes -
SDP-PMD-IB1Z Status: Production Evaluation Interposer Board PMOD to SDP w/ Power Supply $55.00 Yes -

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.

Check Inventory & Purchase

View Sales and Distribution Offices
沪ICP备09046653号
content here.
content here.

Send Feedback

Close