These spreadsheet tools show the response of the digital filter section of the AD71xx and AD77xx devices based on input parameters.
- AD7190 (.xls, 727 kB)
- AD7192 (.xls, 727 kB)
- AD7193 (.xls, 728 kB)
- AD7194 (.xls, 728 kB)
- AD7714 (.xls, 267 kB)
- AD7730 (.xls, 955 kB)
- AD7730L (.xls, 955 kB)
- AD7731 (.xls, 955 kB)
- AD7785 (.xls, 280 kB)
- AD7790 (.xls, 280 kB)
- AD7791 (.xls, 280 kB)
- AD7792 (.xls, 280 kB)
- AD7793 (.xls, 280 kB)
- AD7794 (.xls, 280 kB)
- AD7795 (.xls, 280 kB)
- AD7796 (.xls, 280 kB)
- AD7797 (.xls, 280 kB)
- AD7798 (.xls, 280 kB)