Product Details

The EVAL-AD7715-3EBZ is a fully featured evaluation Board for the AD7715. The evaluation board can be connected to a PC via a standard USB interface. Software is provided enabling the user to perform detailed analysis of the ADC's performance.


Software and Tools

  • AD7715 Software
    To use the software you will require an IBM compatible and Windows 3.1 must be installed. The software will allow the user the control all the functionality of the AD7715 via the printer port of the PC. The window called PROGRAM AD7715 will allow the user at a glance to see how the AD7715 is programmed. The device program may be read back at any time.

SampleBuy

Price, packaging, availability

AD7715 Evaluation Board
Model Description Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
EVAL-AD7715-3EBZ Status: Last Time Buy Evaluation Board - Yes - Contact ADI

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.

Check Inventory & Purchase

View Sales and Distribution Offices
沪ICP备09046653号
content here.
content here.

Send Feedback

Close