Add to Signal Chain Designer

AD7658:  250 kSPS, 6-Channel,SimultaneousSampling, Bipolar 12-Bit A/D Converter

Product Details


The AD7656/AD7657/AD7658 contain six 16-/14-/12-bit, fast, low power, successive approximation ADCs all in the one package that is designed on the iCMOS™ process (industrial CMOS). iCMOS is a process combining high voltage silicon with submicron CMOS and complementary bipolar technologies. It enables the development of a wide range of high performance analog ICs, capable of 33 V operation in a footprint that no previous generation of high voltage parts could achieve. Unlike analog ICs using conventional CMOS processes, iCMOS components can accept bipolar input signals while providing increased performance, which dramatically reduces power consumption and package size.

The AD7656/AD7657/AD7658 feature throughput rates up to 250 kSPS. The parts contain low noise, wide bandwidth, track-and-hold amplifiers that can handle input frequencies up to 12 MHz.

The conversion process and data acquisition are controlled using CONVST signals and an internal oscillator. Three CONVST pins allow independent, simultaneous sampling of the three ADC pairs. The AD7656/AD7657/AD7658 all have a high speed parallel and serial interface, allowing the devices to interface with microprocessors or DSPs. In serial interface mode, the parts have a daisy-chain feature that allows multiple ADCs to connect to a single serial interface. The AD7656/ AD7657/AD7658 can accommodate true bipolar input signals in the ±4 × VREF range and ±2 × VREF range. The AD7656/ AD7657/AD7658 also contain an on-chip 2.5 V reference.

For reduced decoupling requirements visit the AD7658-1 product page.

Product Highlights

  1. Six 16-/14-/12-bit, 250 kSPS ADCs on board.
  2. Six true bipolar, high impedance analog inputs.
  3. Parallel and high speed serial interfaces.

Applications

  • Power line monitoring systems
  • Instrumentation and control systems
  • Multi-axis positioning systems

FEATURES and BENEFITS

  • 6 independent ADCs
  • True bipolar analog inputs
  • Pin-/software-selectable ranges: ±10 V, ±5 V
  • Fast throughput rate: 250 kSPS
  • iCMOS process technology
  • Low power
    140 mW at 250 kSPS with 5 V supplies
  • Wide input bandwidth 86.5 dB SNR at 50 kHz input frequency
  • On-chip reference and reference buffers
  • Parallel, serial, and daisy-chain interface modes
  • High speed serial interface SPI®-/QSPI™-/MICROWIRE™-/DSP-compatible
  • Standby mode: 100 µW maximum
  • 64-lead LQFP

AD7658 Functional Block Diagram

Similar Products

Low Resolution - Simultaneous Sampling 12-Bit PulSAR ADCs
Low Resolution - Muxed 8/10/12/13-Bit PulSAR ADCs

Documentation

Title Content Type File Type
AD7656/AD7657/AD7658: 250 kSPS, 6-Channel, Simultaneous Sampling, Bipolar 16/14/12-Bit ADC Data Sheet (Rev D, 03/2012) (pdf, 765 kB) Data Sheets PDF
AN-931: Understanding PulSAR ADC Support Circuitry  (pdf, 299 kB)
This application note discusses in general the pitfalls that occur regularly when using SAR ADCs and, more importantly, how to easily prevent them.
Application Notes PDF
AN-932: Power Supply Sequencing  (pdf, 95 kB) Application Notes PDF
AN-893: Configuring the AD7656/AD7657/AD7658 for Serial and Daisy-Chain Interface Modes of Operation  (pdf, 133 kB) Application Notes PDF
UG-535: Evaluating the AD7656/AD7657/AD7658, 250 kSPS, 6-Channel, Simultaneous Sampling, Bipolar 16-/14-/12-Bit ADCs  (pdf, 1388 kB) User Guides PDF
MS-2210: Designing Power Supplies for High Speed ADC  (pdf, 327 kB) Technical Articles PDF
Converters for Motor Control  (pdf, 929 kB)
Higher performance, greater accuracy and speed, and ultralow power consumption highlight Analog Devices’ portfolio of data converters for motor control. Each delivers optimum quality signals to/from the real world and processes the data with less development time, fewer parts, and lower costs.
Overview PDF
RAQs index Rarely Asked Questions HTML
Glossary of EE Terms Glossary HTML

Evaluation Kits & Symbols & Footprints

Evaluation Boards & KitsView the Evaluation Boards and Kits page for documentation and purchasing

Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

Product Recommendations & Reference Designs

Companion Products

Suggested Companion Products


Recommended Input Buffer Amplifiers for the AD7658

  • For high speed, low noise and low distortion, we recommend the AD8021, or the ADA4899-1.
Recommended Precison References - 2.5V for the AD7658
  • For applications requiring the lowest noise performance and output trim adjust, we recommend the ADR441.
  • For high output current applications, we recommend the ADR431 or the REF192.
  • For wide supply applications, we recommend the AD780.
  • For cost sensitive applications, we suggest the AD1582 or the ADR391.
Recommended Power Solutions

  • For selecting voltage regulator products, use ADIsimPower.

Were these recommendations helpful?

SampleSample & Buy

Price, packaging, availability

AD7658 Model Options
Model Package Pins Temp.
Range
Packing,
Qty
Price*(100-499) Price*1000 pcs RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
AD7658BSTZ Status: Production 64 ld LQFP (10x10mm) 64 Ind Tray, 160 $9.88 $8.37 Y  Material Info PCN Purchase Sample
AD7658BSTZ-REEL Status: Production 64 ld LQFP (10x10mm) 64 Ind Reel, 1500 - $8.37 Y  Material Info PCN Purchase
AD7658YSTZ Status: Production 64 ld LQFP (10x10mm) 64 Ind Tray, 160 $11.47 $9.72 Y  Material Info PCN Purchase Sample
AD7658YSTZ-REEL Status: Last Time Buy 64 ld LQFP (10x10mm) 64 Ind Reel, 1500 - $9.72 Y  Material Info PCN/PDN Purchase
Price Table Help

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

AD7658 Evaluation Kit
Model Description Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
EVAL-AD7658SDZ Status: Contact ADI Evaluation Board - Yes -

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.

Check Inventory & Purchase

View Sales and Distribution Offices

沪ICP备09046653号
content here.
content here.

Review this Product

Close