Product Details

The EVAL-AD7658CBZ is a fully featured evaluation kit for the AD7658. This board operates in stand alone mode or in conjunction with the Evaluation Controller board . When operated with the Evaluation Controller board, software is provided enabling the user to perform detailed analysis of the ADC's performance. This software includes the technical note describing the operation and set up of the evaluation board in standalone operation or when operated with the Evaluation Controller board.


Documentation

Software and Tools

  • AD7656/AD7657/AD7658 Evaluation Board Software  (zip, 554266 kB)
    Includes software for controlling and evaluating the performance of the AD7656/AD7657/AD7658, when they are operated with the evaluation board controller. The EVAL-AD7656/AD7657/AD7658CB Demonstration/Evaluation Software runs under Windows 95, 98, 2000, XP and NT. The user interface on the PC is via a dedicated program written especially for the EVAL-AD7656/AD7657/AD7658CB.

SampleBuy

Price, packaging, availability

AD7658 Evaluation Kit
Model Description Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
EVAL-AD7658SDZ Status: Contact ADI Evaluation Board - Yes -

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.

Check Inventory & Purchase

View Sales and Distribution Offices
沪ICP备09046653号
content here.
content here.

Send Feedback

Close