content here.
content here.
  • ADI Home
  • Analog Microcontrollers
  • ADUC846

OBSOLETE PRODUCT - ADUC846:  Precision Analog Microcontroller: 1-Cycle 8052 MCU + Dual 16-Bit ADC + 12-Bit DAC + 62 K-Byte Flash in 8 mm x 8 mm Chip-Scale-Package (CSP)

Suggested Replacement Parts : ADUC836

Production**
Availability
: This model is Obsolete and all models in the family are Obsolete

Compatibility: Pinout identical, but electrical specifications, package and temperature range may vary

Additional Information: OTHER RECOMMENDATIONS ARE ADUC845, ADUC847/48

For more information contact: Technical Support.

For extensive information on ADI's family of MicroConverter products, visit the MicroConverter Home Page. For an opportunity to sample, please contact the MicroConverter Development Group and include your name, company, address, target application, and potential usage.

QuickStart™ Development Tools for MicroConverter® Products
Development tools and systems for ARM7TDMI and 8052 Precision based Precision Analog Microcontrollers.

Rochester Electronics is the only authorized source of Analog Devices' products that have previously been discontinued or have become obsolete. Product availability should be checked directly with Rochester Electronics.