content here.
content here.

ADUC845:  Precision Analog Microcontroller: 12MIPS 8052 Flash MCU + 10-Ch 24-Bit ADC + 12-Bit DAC

The ADuC845 MicroConverter is a fully integrated Dual 24-bit, Multi-Channel Sigma Delta ADC and Flash microcontroller on a single chip. This device is a multi-channel extension of ADI’s popular ADuC844 and ADuC846 MicroConverter family and is optimized for applications in industrial control, smart sensors, loadcells and instrumentation that require precison acquisition of multiple (up to 10) ...More

ADUC845:  Precision Analog Microcontroller: 12MIPS 8052 Flash MCU + 10-Ch 24-Bit ADC + 12-Bit DAC

Product Description

The ADuC845 MicroConverter is a fully integrated Dual 24-bit, Multi-Channel Sigma Delta ADC and Flash microcontroller on a single chip. This device is a multi-channel extension of ADI’s popular ADuC844 and ADuC846 MicroConverter family and is optimized for applications in industrial control, smart sensors, loadcells and instrumentation that require precison acquisition of multiple (up to 10) channels.

The ADuC845 is available in 52-pin PQFP or 56-pin CSP packages and operates on a 3 V or 5 V power supply over the standard industrial temperature range. Like all of ADI's MicroConverter products, the device is supported by the QuickStart and QuickStart-Plus development systems.

  • Dual 24-Bit, Precision Sigma-Delta ADCs
  • 10-Channel Single-Ended Input or 5-Channel Differential Input Options
  • Buffered Programmable Gain, Self-Calibrating, 24-Bit Primary ADC
  • Self Calibrating, 24-Bit Auxiliary ADC
  • Two Independent, Differential Reference Inputs Options
  • On-Chip, Burn-out and Excitation Current Options
  • Single 12-Bit Rail-to-Rail Voltage-Output DAC
  • Precision Temperature Sensor
  • Two Flexible PWM Outputs
  • Single Cycle 8052 Core to
  • 62K-Byte In-Circuit Re-Programmable
  • 4K-Byte Read/Write Accessible

Functional Block Diagram for ADUC845

OF NOTE ...

Accutron no longer provides development tools for the ADuC8xx products.
read more ...

For additional technical information, please email the MicroConverter Development Group and supply your name, company, mailing address, telephone/fax numbers, and email address, and a brief description of your application.

QuickStart™ Development Tools for MicroConverter® Products
Development tools and systems for ARM7TDMI and 8052 Precision based Precision Analog Microcontrollers.

USB-EA-CONVZ, USB-based emulation pod. See UG-041 user guide for further details.

Pricing, Packaging & Availability

Help

Model
The model number is a specific version of a generic that can be purchased or sampled.

Status
Status indicates the current lifecycle of the product. This can be one of 4 stages:
  • Pre-Release: The model has not been released to general production, but samples may be available.
  • Production: The model is currently being produced, and generally available for purchase and sampling.
  • Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
  • Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
Package Description
The package for this IC (i.e. DIP, SOIC, BGA). An Evaluation Board is a board engineered to show the performance of the model, the part is included on the board.

For detailed drawings and chemical composition please consult our  Package Site

Pin Count
Pin Count is the number of pins, balls, or pads on the device. Pin-out diagrams & pin function descriptions may be found in the datasheet.

Temperature Range
This is the acceptable operating range of the device. The various ranges specified are as follows:
  • Commercial: 0 to +70 degrees Celsius
  • Military : -55 to +125 degrees Celsius
  • Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
  • Automotive: -40 to +125 degrees Celsius
Price
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Production Availability
This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.
Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

RoHS Compliant
Due to environmental concerns, ADI offers many of our products in lead-free versions. For more information about lead-free parts, please consult our Pb (Lead) free information page.

View PCN
This is the list of Product Change Notifications (PCN) published on the web for this model. Click on the link to access PCN Information.Only select pre-2009 PCN�s are available on-line. To obtain a pre-2009 PCN, contact your ADI Sales Rep. For more information on ADI's PCN process, please visit our PCN Policy Statement page

*The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
**Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.