ADUC7030:  Integrated Precision Battery Sensor For Automotive

The ADuC7030 is a complete, system solution for battery monitoring in 12V automotive applications. The device integrates all of the required features to precisely and intelligently monitor, process ...More

This product is no longer sampling. The recommended replacement is ADuC7034.

QuickStart™ Development Tools for MicroConverter® Products
Development tools and systems for ARM7TDMI and 8052 Precision based Precision Analog Microcontrollers.

ADUC7030:  Integrated Precision Battery Sensor For Automotive

Product Description

The ADuC7030 is a complete, system solution for battery monitoring in 12V automotive applications. The device integrates all of the required features to precisely and intelligently monitor, process and diagnose 12V battery parameters including battery current, voltage and temperature over a wide range of operating conditions.

Applications

  • Battery sensing/management for automotive systems

Features

  • Dual channel, simultaneous sampling, 16-bit ΣΔ ADCs
  • 5ppm/°C voltage reference
  • 20MHz ARM7TDMI core
  • 20MHz ARM7TDMI core
  • 20MHz ARM7TDMI core
  • LIN 2.0 (slave)
  • In-system Serial Programming
  • In-System JTAG emulation

Diagrams

ADUC7030 Diagram
Functional Block Diagram for ADUC7030

Explore Other Products

Part# MCU Core MCU Speed (MIPS) Flash (kbytes) SRAM (bytes) External Memory Interface GPIO Pins Resolution (Bits) ADC Speed (KSPS) ADC # Channels Other 12 Bit DAC Outputs Temperature Range (°C) Smallest Package Price* (1000-4999)
ADUC7019 ARM7 TDMI 40 62 8192 - 14 12 1,000 5 - 3 -40 to 125 - $6.42
ADUC7020 ARM7 TDMI 40 62 8192 - 14 12 1,000 5 - 4 -40 to 105 40 CSP, 6x6mm $6.88
ADUC7021 ARM7 TDMI 40 62 8192 - 13 12 1,000 8 - 2 -40 to 85 40 CSP, 6x6mm $4.94
ADUC7022 ARM7 TDMI 40 62 8192 - 13 12 1,000 10 - - -40 to 85 40 CSP, 6x6mm $4.03
ADUC7024 ARM7 TDMI 40 62 8192 - 30 12 1,000 10 PWM 2 -40 to 105 64 CSP, 9x9mm $7.08
ADUC7025 ARM7 TDMI 40 62 8192 - 30 12 1,000 12 PWM - -40 to 105 64 CSP, 9x9mm $5.30
ADUC7026 ARM7 TDMI 40 62 8192 X 40 12 1,000 12 PWM 4 -40 to 125 80 QFP, 14x14mm $8.91
ADUC7027 ARM7 TDMI 40 62 8192 X 40 12 1,000 16 PWM - -40 to 125 80 QFP, 14x14mm $6.50
ADUC7028 ARM7 TDMI 40 62 8192 - 40 12 1,000 8 - 4 -40 to 125 - $6.01
ADUC7032-8L ARM7 TDMI 40 96 6144 - 9 16 8 2 - - -40 to 85 - $7.12
ADUC7033 ARM7 TDMI 40 96 6144 - 9 16 - - - - -40 to 85 - $6.72
ADUC7034 ARM7 TDMI 40 32 4096 - 9 16 8 2 - - -40 to 85 48 CSP, 7x7mm $6.37
ADUC7036 ARM7 TDMI 20 96 6144 - 9 16 8 2 - - - 48 CSP, 7x7mm $6.72
ADUC7060 ARM7 TDMI 10 32 4096 - 14 24 8 10 14 Bit DAC, PWM - -40 to 125 48 CSP, 7x7mm $4.70
ADUC7061 ARM7 TDMI 10 32 4096 - 8 24 8 10 14 Bit DAC, PWM - -40 to 125 32 CSP, 5x5mm $3.40
ADUC7128 ARM7 TDMI 40 126 8192 - 28 12 1,000 10 10 Bit DAC, PWM - - - $7.03
ADUC7129 ARM7 TDMI 40 126 8192 - - 12 1,000 12 - - -40 to 125 - $7.83
ADUC812 8052 (12-clk) 1.3 8 256 X 34 12 200 8 - 2 -40 to 125 56 CSP, 8x8mm $8.40
ADUC814 8052 (12-clk) 1.3 8 256 - 17 12 247 6 - 2 -40 to 125 28 TSSOP, 10x7mm $4.57
ADUC816 8052 (12-clk) 1.3 8 256 X 34 16 0.105 4 - 1 -40 to 85 56 CSP, 8x8mm $5.66
ADUC824 8052 (12-clk) 1 8 256 X 34 24 0.105 4 - 1 -40 to 85 56 CSP, 8x8mm $6.14
ADUC831 8052 (12-clk) 1.3 62 2304 X 34 12 247 8 PWM 2 -40 to 125 56 CSP, 8x8mm $8.87
ADUC832 8052 (12-clk) 1.3 62 2304 X 34 12 247 8 PWM 2 -40 to 125 56 CSP, 8x8mm $8.87
ADUC834 8052 (12-clk) 1 62 2304 X 34 24 0.105 4 PWM 1 -40 to 125 56 CSP, 8x8mm $12.47
ADUC836 8052 (12-clk) 1 62 2304 X 34 16 0.105 4 PWM 1 -40 to 125 56 CSP, 8x8mm $9.97
ADUC841 8052 (1-clk) 20 62 2304 X 34 12 400 8 PWM 2 -40 to 85 56 CSP, 8x8mm $6.64
ADUC842 8052 (1-clk) 16 62 2304 X 34 12 400 8 PWM 2 -40 to 85 56 CSP, 8x8mm $6.64
ADUC843 8052 (1-clk) 16 62 2304 X 34 12 400 8 PWM - -40 to 85 56 CSP, 8x8mm $5.21
ADUC845 8052 (1-clk) 12 62 2304 X 34 24 1.37 10 PWM 1 -40 to 125 56 CSP, 8x8mm $9.04
ADUC847 8052 (1-clk) 12 62 2304 X 34 24 1.37 10 PWM 1 -40 to 125 56 CSP, 8x8mm $5.92
ADUC848 8052 (1-clk) 12 62 2304 X 34 16 1.37 10 PWM 1 -40 to 125 56 CSP, 8x8mm $5.04

* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.