Revolutionary Panel Meter Uses I2L Chip

3 Digits, 3/4 Watt @ 5 Volts, Only 14 Components; At $39 in 100's, AD2026 Challenges Analog Panel Meters

The AD2026 is a 3-digit panel meter (DPM), powered by a single +5V supply, with 0.5" (13mm) LED display, and overall dimensions of 87 x 52 x 22mm (3.43" x 2.04" x 0.85"). Intended to supplant measurement-grade analog panel meters in new instrument designs, it provides high reliability at low cost. Read full article


Authors

Generic_Author_image

Bob Boole

Generic_Author_image

Lew Smith