Monolithic Sample-Hold Is Complete, Fast, Accurate

AD585 Has On-Board Capacitor and Gain Resistors, 12-bit Linearity, Low Error; Up to 78-kHz 12-Bit Sampling; Only 0.6°C Phase Shift for 20-kHz Signals

The AD585 is a monolithic sample-hold amplifier (SHA) housed in a 14-pin CER-DIP package. Complete on one chip, it includes an internal 100-pF hold capacitor with dielectric absorption of the order of 0.01%—and a set of on-chip precision gain resistors for choosing pin-programmable gains of + 1, + 2, or - 1. Read full article



John Croteau