Monolithic CMOS Triple-Output DC-to-DC Converter

AD7560 Provides –5V and –15V Supplies, –10V Reference, All from +5V Supply; Latchup and Short-Circuit Protected, 16-pin Plastic DIP, Only $4.75 (100s)

The AD7560 is the first monolithic CMOS dc-to-dc converter with multiple supply outputs, converting a positive supply voltage, +VDD, to −VDD and −3 × VDD. In addition, it provides a negative reference voltage that has a low temperature coefficient and high power-supply rejection. Read full article



Hans Tucholski


John Wynne