Industry's Fastest Monolithic FET-input Op Amp

AD843 Slews at 250 V/µs with 34-MHz Unity-Gain Bandwidth Settles to 0.01% IN 135 ns; Has only 1 nA Max Ib, 1 mV Max Vos

The industry's fastest monolithic FET-input op amp, the AD843, slews at 250 V/µs and has a 34-MHz unity-gain band-width. Not sacrificing precision for speed, the amp features a partly 120-pA input bias current but quickly settles to within 0.01% in 130 ns for a 10-volt step. Read full article



Robert M. Clarke