Fast, Flexible CMOS Single-Chip µP for Digital Signal Processing

High-Performance ADSP-2100 Has Multiple-Bus Architecture, Parallel Operations; Available Development System Speeds Program Development and Verification

The ADSP-2100 is a single-chip CMOS microprocessor designed specifically for DSP applications and high-performance number crunching. Combined to utilize its 125-ns cycle time efficiently, its multiple-bus structure, substantial external program- and data-memory capacity, powerful instruction set, and independent on-chip computational units—including a multiplier-accumulator/subtractor (MAC), arithmetic-logic unit (ALU), and full-function barrel shifter (for floating-point computations)—deliver performance far exceeding that of earlier single-chip DSP microcomputers. Read full article



Mike Nell


Bob Fine