24 x 24-Bit Fixed-Point CMOS Digital Multiplier

ADSP-1024KG Computes Full 48-Bit Product in Less Than 200 ns; Dissipates Less Than 200 mW; Packaged in Space-Saving 84-Pin Grid Array

The ADSP-1024 is a 24 × 24-bit CMOS digital multiplier. It computes the product of two 24-bit two-complement input factors and produces a multiplexed fixed-point 48-bit output. Read full article



David Fair


Bill Windsor