16 x 16-Bit Multiplication in 15 ns

ECL-Compatible (15 ns) ADSP-8018 and TTL-Compatible (19 ns) ADSP-7018; Employ Innovative Architectural Features in Bipolar Technology

The ADSP-7018 and ADSP-8018 are 16 × 16 bit multipliers designed for ultra-high-speed digital signal-processing and number-crunching applications, using one of the fastest bipolar integrated technologies available. They are designed for use in array processors, digital filtering, image processing, and graphics applications, which require extremely short multiplication times and permit fixed-point multiplication. Read full article



David Fair