content here.
content here.

AD8052:  Low Cost, High Speed, Rail-to-Rail Amplifier

The AD8051 (single), AD8052 (dual) and AD8054 (quad) are low cost, high speed, voltage feedback amplifiers. The amplifiers operate on +3 V, +5 V or ±5 V supplies at low supply current. They have true single-supply capability with an input voltage range extending 200 mV below the negative rail and within 1 V of the positive rail.

Despite their low cost, the AD8051/AD8052/AD8054 ...More

AD8052:  Low Cost, High Speed, Rail-to-Rail Amplifier

Product Description

The AD8051 (single), AD8052 (dual) and AD8054 (quad) are low cost, high speed, voltage feedback amplifiers. The amplifiers operate on +3 V, +5 V or ±5 V supplies at low supply current. They have true single-supply capability with an input voltage range extending 200 mV below the negative rail and within 1 V of the positive rail.

Despite their low cost, the AD8051/AD8052/AD8054 provide excellent overall performance and versatility. The output voltage swings to within 25 mV of each rail, providing the maximum output dynamic range with excellent overdrive recovery.

The AD8051/AD8052/AD8054 are well suited for video electronics, cameras, video switchers, or any high speed portable equipment. Low distortion and fast settling make them ideal for active filter applications.

The AD8051/AD8052 in the 8-lead SOIC, the AD8052 in the MSOP, the AD8054 in the 14-lead SOIC, and the 14-lead TSSOP packages are available in the extended temperature range of −40°C to +125°C.

Applications

  • Active filters
  • Analog-to-digital drivers
  • Clock buffer
  • Consumer video
  • Professional cameras
  • CCD imaging systems
  • CD/DVD ROMs
  • St

    TRAINING, TUTORIALS & SEMINARS

    Eb

    EVALUATION BOARDS & DEVELOPMENT KITS

    • High speed and fast settling on 5 V
      110 MHz, −3 dB bandwidth (G = +1) (AD8051/AD8052)
      150 MHz, −3 dB bandwidth (G = +1) (AD8054)
      145 V/μs slew rate
      50 ns settling time to 0.1%
    • Single-supply operation
      Output swings to within 25 mV of either rail
      Input voltage range: −0.2 V to +4 V; VS = 5 V
    • Video specifications (G = +2)
      0.1 dB gain flatness: 20 MHz; RL = 150 Ω
      Differential gain/phase: 0.03%/0.03°
    • Low distortion
      −80 dBc total harmonic @ 1 MHz, RL = 100 Ω
    • Outstanding load drive capability
      Drives 45 mA, 0.5 V from supply rails (AD8051/AD8052)
      Drives 50 pF capacitive load (G = +1) (AD8051/AD8052)
    • Low power: 2.75 mA/amplifier (AD8054)
    • Low power: 4.4 mA/amplifier (AD8051/AD8052)
    • V or I Feedback: Voltage
    • Min Stable Acl: 1V/V
    • Packages: SOIC,SOP
    • Rail-Rail Out: Yes
    • Slew Rate: 170V/µs
    • -3dB Bandwidth: 110MHz
    • Supply Current : 11mA
    • THD (-dB): 68dB
    • Type: BiPolar,Video
    • Vcc-Vee: 3V to 12V
    • Input Noise (nV/rtHz): 16nV/rtHz

    Functional Block Diagram for AD8052

    Part# -3dB Bandwidth Slew Rate Min Stable Acl Rail-Rail Out THD (-dB) Input Noise (nV/rtHz) Vcc-Vee Supply Current Features Packages Price* (1000-4999)
    AD8051 110MHz 170V/µs 1V/V Yes 68 16nV/rtHz 3V to 12V 5.5 Rail-to-Rail, Single Supply SOIC, SOT $0.86
    AD8052 110MHz 170V/µs 1V/V Yes 68 16nV/rtHz 3V to 12V 11 Rail-to-Rail, Single Supply SOIC, SOP $1.62
    AD8091 110MHz 170V/µs 1V/V Yes 71 16nV/rtHz 3V to 12V 5.5 Rail-to-Rail, Single Supply SOIC, SOT $0.70
    AD8092 110MHz 170V/µs 1V/V Yes 71 16nV/rtHz 3V to 12V 11 Rail-to-Rail, Single Supply SOIC, SOP $0.90
    AD829 120MHz 230V/µs 1V/V No n/a 1.7nV/rtHz 9V to 36V 6.5 Comp Pin, Null DIP, LCC, SOIC $2.52
    ADA4851-4 130MHz 375V/µs 1V/V Yes 83 10nV/rtHz 2.7V to 12V 12.8 Rail-to-Rail, Single Supply SOP $1.10
    ADA4851-2 130MHz 375V/µs 1V/V Yes 83 10nV/rtHz 2.7V to 12V 6.4 Rail-to-Rail, Single Supply SOP $0.70
    AD8054 150MHz 145V/µs 1V/V Yes 68 16nV/rtHz 3V to 12V 13.6 Single Supply SOIC, SOP $2.88
    AD8044 160MHz 190V/µs 1V/V Yes 75 16nV/rtHz 3V to 12V 13.6 Rail-to-Rail, Single Supply DIP, SOIC $4.00
    AD8041 170MHz 170V/µs 1V/V Yes 72 16nV/rtHz 3V to 12V 6.5 Disable, Power Down, Rail-to-Rail, Single Supply DIP, SOIC $1.95
    AD8042 170MHz 225V/µs 1V/V Yes 73 15nV/rtHz 3V to 12V 14 Rail-to-Rail, Single Supply DIP, SOIC $2.05
    ADA4850-1 175MHz 220V/µs 1V/V Yes 81 10nV/rtHz 2.7V to 6V 2.9 Power Down, Rail-to-Rail, Single Supply CSP $0.56
    ADA4850-2 175MHz 220V/µs 1V/V Yes n/a 10nV/rtHz 2.7V to 6V 5.6 Disable, Power Down, Rail-to-Rail, Single Supply CSP $0.70
    AD8019 175MHz 400V/µs 1V/V No 78 8nV/rtHz 8V to 24V 21 Power Down, Single Supply SOIC, SOP $3.10
    ADA4856-3 225MHz 800V/µs n/a Yes n/a 14nV/rtHz 3V to 5.5V 23.4 Disable, Power Down, Rail-to-Rail, Single Supply CSP $1.39
    AD8036 240MHz 1.2kV/µs 1V/V No 66 6.7nV/rtHz 6V to 12V 21.5 Clamp Amp DIP, SOIC $3.46
    AD8047 250MHz 750V/µs 1V/V No 61 5.2nV/rtHz 6V to 12V 6.6 n/a DIP, SOIC $2.53
    AD8079 260MHz 800V/µs 1V/V No 65 2nV/rtHz 6V to 12V 11.5 Buffer SOIC $4.56
    AD8055 300MHz 1.4kV/µs 1V/V No 72 6nV/rtHz 8V to 12V 6.5 n/a DIP, SOIC, SOT $0.86
    AD8056 300MHz 1.4kV/µs 1V/V No 72 6nV/rtHz 8V to 12V 12 n/a DIP, SOIC, SOP $1.62
    ADA4862-3 310MHz 830V/µs 1V/V No 81 10.6nV/rtHz 5V to 12V 20.5 Disable, Power Down, Single Supply SOIC $0.96
    AD8063 320MHz 650V/µs 1V/V Yes 77 8.5nV/rtHz 2.7V to 8V 9.5 Disable, Power Down, Rail-to-Rail, Single Supply SOIC, SOT $0.86
    AD8061 320MHz 650V/µs 1V/V Yes 77 8.5nV/rtHz 2.7V to 8V 9.5 Rail-to-Rail, Single Supply SOIC, SOT $0.86
    AD8062 320MHz 650V/µs 1V/V Yes 77 8.5nV/rtHz 2.7V to 8V 19 Rail-to-Rail, Single Supply SOIC, SOP $1.62
    AD9631 320MHz 1.3kV/µs 1V/V No 72 7nV/rtHz 6V to 12V 18 n/a DIP, SOIC $3.81
    AD8057 325MHz 1.15kV/µs 1V/V No 85 7nV/rtHz 3V to 12V 7.5 Single Supply SOIC, SOT $0.86
    AD8058 325MHz 1.15kV/µs 1V/V No 85 7nV/rtHz 3V to 12V 15 Single Supply SOIC, SOP $1.62
    AD8038 350MHz 425V/µs 1V/V No 90 8nV/rtHz 3V to 12V 1.5 Disable, Power Down, Single Supply SC70, SOIC $0.86
    AD8039 350MHz 425V/µs 1V/V No 90 8nV/rtHz 3V to 12V 3 Single Supply SOIC, SOT $1.21
    AD8021 490MHz 150V/µs 1V/V No 93 2.1nV/rtHz 4.5V to 24V 7.7 Comp Pin, Disable, Power Down, Single Supply SOIC, SOP $1.31
    ADA4860-1 520MHz 790V/µs 1V/V No 90 4nV/rtHz 5V to 12V 8 Disable, Power Down, Single Supply SOT $0.56
    AD8074 600MHz 1.6kV/µs 1V/V No 80 19.5nV/rtHz 9V to 11V 30 Buffer, Disable, Power Down, Single Supply SOP $2.22
    ADA4861-3 730MHz 680V/µs 1V/V No 85 3.2nV/rtHz 5V to 12V 20.5 Power Down, Single Supply SOIC $0.96
    AD8045 1GHz 1350V/µs 1V/V No 102 3nV/rtHz 3.3V to 12V 16 - CSP, SOIC $1.41

    Sorted by Bandwidth (Ascending)


    * The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
    ** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.

    Pricing, Packaging & Availability

    Help

    Model
    The model number is a specific version of a generic that can be purchased or sampled.

    Status
    Status indicates the current lifecycle of the product. This can be one of 4 stages:
    • Pre-Release: The model has not been released to general production, but samples may be available.
    • Production: The model is currently being produced, and generally available for purchase and sampling.
    • Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
    • Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
    Package Description
    The package for this IC (i.e. DIP, SOIC, BGA). An Evaluation Board is a board engineered to show the performance of the model, the part is included on the board.

    For detailed drawings and chemical composition please consult our  Package Site

    Pin Count
    Pin Count is the number of pins, balls, or pads on the device. Pin-out diagrams & pin function descriptions may be found in the datasheet.

    Temperature Range
    This is the acceptable operating range of the device. The various ranges specified are as follows:
    • Commercial: 0 to +70 degrees Celsius
    • Military : -55 to +125 degrees Celsius
    • Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
    • Automotive: -40 to +125 degrees Celsius
    Price
    The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

    Production Availability
    This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.
    Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

    RoHS Compliant
    Due to environmental concerns, ADI offers many of our products in lead-free versions. For more information about lead-free parts, please consult our Pb (Lead) free information page.

    View PCN
    This is the list of Product Change Notifications (PCN) published on the web for this model. Click on the link to access PCN Information.Only select pre-2009 PCN�s are available on-line. To obtain a pre-2009 PCN, contact your ADI Sales Rep. For more information on ADI's PCN process, please visit our PCN Policy Statement page

    *The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
    **Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.