AD8366: DC to 500 MHz, Dual Digital Gain Trim Amplifier
The AD8366 offers excellent spurious-free dynamic range, suitable for driving 12-bit ADCs. The NF at max gain is 10.5 dB at 10 MHz and increases 2 dB for every 4 dB decrease in gain. Over the ...More
This part is not yet released to manufacturing. For more information please contact the Amplifiers and Comparators Group.
AD8366: DC to 500 MHz, Dual Digital Gain Trim Amplifier
Product Description
The AD8366 offers excellent spurious-free dynamic range, suitable for driving 12-bit ADCs. The NF at max gain is 10.5 dB at 10 MHz and increases 2 dB for every 4 dB decrease in gain. Over the entire gain range, the HD3 and HD2 are > 88 dBc for 2V p-p at the output at 10 MHz into 500 Ω. The 2-tone intermodulation distortion of -90 dBc into 200 Ω translates to an OIP3 of 43 dBm. The differential input impedance is 200 Ω to provide a well-defined termination. The differential output is voltage-mode with a low impedance of 30 Ω.
The output common-mode defaults to Vps/2 but can be programmed via pins VCMA and VCMB over a range of voltages. The built-in dc offset compensation loop can be disabled if dc coupled operation is desired. The high pass corner is defined by external capacitors on pins OFSA and OFSB. The input common mode also defaults to Vps/2 but can be driven from 1.2V to 3.4V.
The digital interface allows for parallel or serial gain programming. The AD8366 operates off a 4.5V to 5.5V supply and consumes a supply current of 175 mA. When disabled, it consumes ~ 4 mA. The AD8366 is fabricated using Analog Devices’ advanced Silicon-Germanium bipolar process and is available in a 32-lead exposed paddle LFCSP package. Performance is specified over a -40°C to +85°C temperature range.
Applications
Design Tools
ADIsimPLL™
ADIsimPLL enables the rapid and reliable evaluation of new high performance...
ADIsimRF
ADI’s ADIsimRF design tool provides calculations for the most important par...
Features
- Matched pair of differential digitally controlled VGAs
- Gain range: 4.5 dB to 20.5 dB
- Step 0.25 dB
- Operating frequency
DC to 500 MHz
800 MHz -3 dB bandwidth
- NF 10.5 dB at max gain, 18 dB at min gain at 10 MHz
- OIP3 36 dBV rms at 10 MHz
- HD2, HD3 > 88 dBc for 2V pp output at 10 MHz at max gain
- See Data Sheet for Additional Information
AD8264 - Quad, 235 MHz, DC Coupled VGA and Differential Output Amplifier
ADL5331 - 1 MHz to 1.2 GHz VGA with 30 dB Gain Control Range
| Part# | Gain Control | -3 dB BW (MHz) | Gain Low End (dB) | Gain High End (dB) | Number of Channels | Spectral Noise (nV/rtHz) | Supply Voltage (V) | Supply Current | Gain Accuracy (dB) | 1 dB Comp Point (dBm) | Package | Price* (1000-4999) |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| AD600 | Analog | 35 | 0 | +40 | 2 | 1.4 | ±5 | 14mA | - | - | - | $16.61 |
| AD602 | Analog | 35 | -10 | +30 | 2 | 1.4 | ±5 | 14mA | - | - | - | $13.36 |
| AD603 | Analog | 90 | -11 | +31 | 1 | 1.4 | ±5 | 20mA | ±0.5 | - | 8-Lead DIP, 8-Lead SOIC | $4.40 |
| AD604 | Analog | 40 | 0 | +48 | 2 | 0.8 | ±5 | 31mA | ±0.3 | 15 | 24-Lead SOIC, 24-Lead SSOP | $16.45 |
| AD605 | Analog | 40 | -14 | +34 | 2 | 1.8 | +5 | 23mA | ±0.2 | 15 | 16-Lead SOIC | $9.91 |
| AD8260 | Digital | 180 | -6 | +24 | 1 | 2.4 | +3.3 | 28mA | +0.25 | - | - | $3.84 |
| AD8264 | Analog | 235 | 0 | +24 | 4 | 2.3 | ±5 | 99mA | +2 | - | 40-Lead LFCSP | $11.95 |
| AD8320 | Digital | 150 | -10 | +26 | 1 | 53 | +12 | 105mA | ±0.2 | 22.5 | 20-Lead SOIC | - |
| AD8321 | Digital | 120 | -27.4 | +26 | 1 | 20 | +9 | 90mA | ±1 | 19.5 | 20-Lead SOIC | $4.40 |
| AD8322 | Digital | 180 | -12.6 | +29.5 | 1 | 64 | +5 | 113mA | ±2 | 19 | 28-Lead TSSOP | $3.19 |
| AD8323 | Digital | 100 | -26 | +27.5 | 1 | - | +5 | - | - | - | 28-Lead TSSOP | $3.34 |
| AD8324 | Digital | 100 | -25.5 | +33.5 | 1 | 157 | +3.3 | 207mA | ±1 | 21 | 20-Lead LFCSP, 20-Lead QSOP | $1.73 |
| AD8325 | Digital | 100 | -29.5 | +30 | 1 | 56 | +5 | 133mA | ±1 | 18.5 | 28-Lead TSSOP | $3.34 |
| AD8326 | Digital | 100 | -26 | +27.5 | 1 | 100 | ±5 | 157mA | ±1 | 26.5 | 28-Lead PSOP, 28-Lead TSSOP | $3.95 |
| AD8327 | Digital | 160 | -18 | +30 | 1 | 64 | +5 | 105mA | ±1 | 18 | 20-Lead TSSOP | $3.80 |
| AD8328 | Digital | 107 | -27.5 | +31.5 | 1 | 135 | - | 120mA | ±1 | 18.4 | 20-Lead LFCSP, 20-Lead QSOP | $1.92 |
| AD8330 | Analog | 150 | 0 | +50 | 1 | 5 | +6 | 20mA | ±0.5 | - | 16-Lead LFCSP, 16-Lead QSOP | $4.44 |
| AD8331 | Analog | 120 | -4.5 | +43 | 1 | 0.74 | +5 | 25mA | +0.5 | 7 | - | $5.45 |
| AD8332 | Analog | 120 | -4.5 | +43.5 | 2 | 0.74 | +5 | 58mA | +0.5 | 7 | 28-Lead TSSOP, 32-Lead CSP | $10.57 |
| AD8334 | Analog | 100 | +4.5 | +43.5 | 4 | 0.74 | +5 | 116mA | +0.5 | 7 | 64-Lead LFCSP | $14.66 |
| AD8335 | Analog | 70 | -10 | +38 | 4 | 1.3 | +5 | 76mA | ±0.2 | 18 | 64-Lead LFCSP | $12.14 |
| AD8336 | Analog | 115 | -14 | +46 | 1 | 3 | ±12 | 25mA | ±0.5 | 11 | 16-Lead LFCSP | $4.59 |
| AD8337 | Analog | 280 | 0 | +24 | 1 | 2.2 | ±5 | 15mA | ±0.25 | - | 8-Lead LFCSP | $2.49 |
| AD8350 | Analog | 900 | +15 | +20 | - | 1.7 | +11 | 32mA | - | 2 | 8-Lead SOIC/8-Lead uSOIC | $2.52 |
| AD8351 | Analog | 2200 | 0 | +26 | - | 2.7 | +5 | 32mA | - | 13 | 10-Lead uSOIC | $2.68 |
| AD8352 | Analog | 2200 | +3 | +25 | - | 2.6 | +5.5 | 37mA | - | 13 | 16-Lead LFCSP | $3.53 |
| AD8366 | Digital | 1000 | +4.5 | +20.5 | - | - | - | 180mA | - | - | 32-Lead CSP | - |
| AD8367 | Analog | 500 | -2.5 | +42.5 | 1 | 1.84 | +5.5 | 26mA | ±0.2 | 8.1 | 14-Lead TSSOP | $4.60 |
| AD8368 | Analog | 800 | -12 | +22 | 1 | - | +5 | - | ±0.4 | 13 | 24-Lead LFCSP | $4.60 |
| AD8369 | Digital | 600 | -5 | +40 | 1 | 2 | +5.5 | 37mA | ±0.5 | 0.5 | 16-Lead TSSOP | $4.25 |
| AD8370 | Digital | 700 | +25 | +34 | 1 | 2.1 | +5.5 | 78mA | - | 14 | 16-Lead TSSOP | $4.25 |
| AD8372 | Digital | 130 | -9 | +32 | 2 | - | +5 | 116mA | ±0.3 | - | 32-Lead CSP | $6.58 |
| AD8375 | Digital | 690 | -4 | +20 | 1 | - | +5 | 130mA | ±0.2 | 19 | 24-Lead LFCSP | $4.54 |
| AD8376 | Digital | 690 | -4 | +20 | 2 | - | +5 | 260mA | ±0.2 | 19 | 32-Lead CSP | $6.57 |
| ADL5330 | Analog | 3000 | -34 | +22 | 1 | - | +5 | 240mA | - | 1.2 | 24-Lead LFCSP | $5.04 |
| ADL5331 | Analog | 1500 | -14 | +17 | 1 | - | - | 240mA | - | - | - | - |
| ADL5390 | Analog | 2400 | - | +7 | 1 | - | +5 | 130mA | - | 9.6 | 24-Lead LFCSP | $7.59 |
| ADL5391 | Analog | 2000 | - | +9.5 | 1 | 26.7 | +5 | 135mA | - | 15.1 | 16-Lead LFCSP | $4.95 |
| ADL5561 | - | 2900 | +6 | +15.5 | - | 2.1 | - | 40mA | - | - | 16-Lead LFCSP | $3.68 |
| ADL5592 | Digital | 2400 | - | +30.5 | 1 | - | - | - | -0.02 | - | 40-Lead LFCSP | - |
* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S.
Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.
AD8366 Model Options
| Model | Status | Package | Pins | Temp. Range |
Price* (1000 pcs.) |
Production** Availability |
ROHS Compliant | Samples Cart | Purchase Cart |
|---|---|---|---|---|---|---|---|---|---|
| AD8366ACPZ-R7 | Pre-Release | 32 ld LFCSP (5x5mm) w/3.5mm exposed pad | 32 | Ind | $ | - |
Y
Material Declaration |
Contact ADI | Contact ADI |
Help
- Pre-Release: The model has not been released to general production, but samples may be available.
- Production: The model is currently being produced, and generally available for purchase and sampling.
- Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
- Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
For detailed drawings and chemical composition please consult our Package Site
- Commercial: 0 to +70 degrees Celsius
- Military : -55 to +125 degrees Celsius
- Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
- Automotive: -40 to +125 degrees Celsius
Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.
*The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
**Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

Close