content here.
content here.

AD8350:  1.0 GHz Differential Amplifier

TheAD8350 Series is composed of a family of high-performance, fully-differential amplifiers useful in RF and IF circuits up to 1200 MHz. The AD8350 has an excellent noise figure of 4.9 dB at 250 MHz and offers a high output third order intercept (OIP3) of +34dBm at 250 MHz. Gain versions of 15 and 20 dB are also offered. IM3 distortion is -67dBc at 250 MHz. OIP3 and IMD performance improves at ...More

AD8350:  1.0 GHz Differential Amplifier

Product Description

TheAD8350 Series is composed of a family of high-performance, fully-differential amplifiers useful in RF and IF circuits up to 1200 MHz. The AD8350 has an excellent noise figure of 4.9 dB at 250 MHz and offers a high output third order intercept (OIP3) of +34dBm at 250 MHz. Gain versions of 15 and 20 dB are also offered. IM3 distortion is -67dBc at 250 MHz. OIP3 and IMD performance improves at frequencies below 250 MHz.

The AD8350 is designed to meet the demanding performance requirements of communications transceiver applications. It enables a high dynamic range differential signal chain with exceptional linearity and increased common-mode rejection. The device can be used as a general purpose gain block, an A-to-D buffer, and high speed data interface driver among other functions. The AD8350 input can also be used in a single-ended mode, providing a low distortion single-ended to differential conversion.

Two versions of the evaluation board are available for this product and may be ordered using the following product numbers: AD8350AR15-EVAL and AD8350AR20-EVAL. Schematic and layout for this evaluation board is contained in the product datasheet.

Markets

Base Stations
Radio Link
Test Equipment/ Instrumentation

Why differential at High (IF) Frequencies?

Higher CMRR
Lower Distortion (2nd Harmonic)

St

TRAINING, TUTORIALS & SEMINARS

Eb

EVALUATION BOARDS & DEVELOPMENT KITS

Ts

TOOLS, SOFTWARE & SIMULATION MODELS

  • Wide bandwidth 1 GHz (-3 dB bandwidth)
  • Two fixed gain options 15 dB and 20 dB
  • Fully differential 200 Ω input/output impedance
  • Low distortion high linearity differential amplifier
  • Ideal for differential and single ended to differential applications
  • Supply Voltage (V): +11V
  • Gain Low End (dB): +15dB
  • Gain High End (dB): +20dB
  • -3 dB BW (MHz): 900MHz
  • Spectral Noise (nV/rtHz): 1.7nV/rtHz
  • Supply Current : 28mA
  • Package: 8-Lead SOIC/8-Lead uSOIC

Pin Configuration Diagram for AD8350

AD8350 Diagram
Pin Configuration Diagram for AD8350
Part# Gain Control -3 dB BW (MHz) Gain Low End (dB) Gain High End (dB) Number of Channels Spectral Noise (nV/rtHz) Supply Voltage (V) Supply Current Gain Accuracy (dB) 1 dB Comp Point (dBm) Package Price* (1000-4999)
AD600 Analog 35 0 +40 2 1.4 ±5 14mA - - - $16.61
AD602 Analog 35 -10 +30 2 1.4 ±5 14mA - - - $13.36
AD603 Analog 90 -11 +31 1 1.4 ±5 20mA ±0.5 - 8-Lead DIP, 8-Lead SOIC $5.47
AD604 Analog 40 0 +48 2 0.8 ±5 31mA ±0.3 15 24-Lead SOIC, 24-Lead SSOP $16.45
AD605 Analog 40 -14 +34 2 1.8 +5 23mA ±0.2 15 16-Lead SOIC $9.91
AD8260 Digital 180 -6 +24 1 2.4 +3.3 28mA +0.25 - - $3.84
AD8264 Analog 235 0 +24 4 2.3 ±5 99mA +2 - 40-Lead LFCSP $11.95
AD8320 Digital 150 -10 +26 1 53 +12 105mA ±0.2 22.5 20-Lead SOIC -
AD8321 Digital 120 -27.4 +26 1 20 +9 90mA ±1 19.5 20-Lead SOIC $4.40
AD8322 Digital 180 -12.6 +29.5 1 64 +5 113mA ±2 19 28-Lead TSSOP $3.19
AD8323 Digital 100 -26 +27.5 1 - +5 - - - 28-Lead TSSOP $3.34
AD8324 Digital 100 -25.5 +33.5 1 157 +3.3 207mA ±1 21 20-Lead LFCSP, 20-Lead QSOP $1.73
AD8325 Digital 100 -29.5 +30 1 56 +5 133mA ±1 18.5 28-Lead TSSOP $3.34
AD8326 Digital 100 -26 +27.5 1 100 ±5 157mA ±1 26.5 28-Lead PSOP, 28-Lead TSSOP $3.95
AD8327 Digital 160 -18 +30 1 64 +5 105mA ±1 18 20-Lead TSSOP $3.80
AD8328 Digital 107 -27.5 +31.5 1 135 - 120mA ±1 18.4 20-Lead LFCSP, 20-Lead QSOP $1.92
AD8330 Analog 150 0 +50 1 5 +6 20mA ±0.5 - 16-Lead LFCSP, 16-Lead QSOP $4.44
AD8331 Analog 120 -4.5 +43 1 0.74 +5 25mA +0.5 7 - $5.45
AD8332 Analog 120 -4.5 +43.5 2 0.74 +5 58mA +0.5 7 28-Lead TSSOP, 32-Lead CSP $10.57
AD8334 Analog 100 +4.5 +43.5 4 0.74 +5 116mA +0.5 7 64-Lead LFCSP $14.66
AD8335 Analog 70 -10 +38 4 1.3 +5 76mA ±0.2 18 64-Lead LFCSP $12.14
AD8336 Analog 115 -14 +46 1 3 ±12 25mA ±0.5 11 16-Lead LFCSP $4.59
AD8337 Analog 280 0 +24 1 2.2 ±5 15mA ±0.25 - 8-Lead LFCSP $2.49
AD8350 Analog 900 +15 +20 - 1.7 +11 28mA - 2 8-Lead SOIC/8-Lead uSOIC $2.52
AD8351 Analog 2200 0 +26 - 2.7 +5 28mA - 13 10-Lead uSOIC $2.68
AD8352 Analog 2200 +3 +25 - 2.6 +5.5 37mA - 13 16-Lead LFCSP $3.53
AD8366 Digital 1000 +4.5 +20.5 - - - 180mA - - 32-Lead CSP -
AD8367 Analog 500 -2.5 +42.5 1 1.84 +5.5 26mA ±0.2 8.1 14-Lead TSSOP $4.60
AD8368 Analog 800 -12 +22 1 - +5 - ±0.4 13 24-Lead LFCSP $4.60
AD8369 Digital 600 -5 +40 1 2 +5.5 37mA ±0.5 0.5 16-Lead TSSOP $4.25
AD8370 Digital 750 -11 +34 1 2.1 +5.5 78mA - 14 16-Lead TSSOP $4.25
AD8372 Digital 130 -9 +32 2 - +5 116mA ±0.3 - 32-Lead CSP $6.58
AD8375 Digital 630 -4 +20 1 - +5 125mA ±0.2 19 24-Lead LFCSP $4.54
AD8376 Digital 700 -4 +20 2 - +5 250mA ±0.2 19 32-Lead CSP $6.57
ADL5330 Analog 3000 -34 +22 1 - +5 215mA - 1.2 24-Lead LFCSP $5.04
ADL5331 Analog 1500 -14 +17 1 - - 240mA - - - -
ADL5390 Analog 2400 - +7 1 - +5 130mA - 9.6 24-Lead LFCSP $7.59
ADL5391 Analog 2000 - +9.5 1 26.7 +5 135mA - 15.1 16-Lead LFCSP $4.95
ADL5561 - 2900 +6 +15.5 - 2.1 - 40mA - - 16-Lead LFCSP $3.68
ADL5592 Digital 2400 - +30.5 1 - - 189mA -0.02 - 40-Lead LFCSP -

* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.

Pricing, Packaging & Availability

Help

Model
The model number is a specific version of a generic that can be purchased or sampled.

Status
Status indicates the current lifecycle of the product. This can be one of 4 stages:
  • Pre-Release: The model has not been released to general production, but samples may be available.
  • Production: The model is currently being produced, and generally available for purchase and sampling.
  • Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
  • Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
Package Description
The package for this IC (i.e. DIP, SOIC, BGA). An Evaluation Board is a board engineered to show the performance of the model, the part is included on the board.

For detailed drawings and chemical composition please consult our  Package Site

Pin Count
Pin Count is the number of pins, balls, or pads on the device. Pin-out diagrams & pin function descriptions may be found in the datasheet.

Temperature Range
This is the acceptable operating range of the device. The various ranges specified are as follows:
  • Commercial: 0 to +70 degrees Celsius
  • Military : -55 to +125 degrees Celsius
  • Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
  • Automotive: -40 to +125 degrees Celsius
Price
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Production Availability
This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.
Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

RoHS Compliant
Due to environmental concerns, ADI offers many of our products in lead-free versions. For more information about lead-free parts, please consult our Pb (Lead) free information page.

View PCN
This is the list of Product Change Notifications (PCN) published on the web for this model. Click on the link to access PCN Information.Only select pre-2009 PCN�s are available on-line. To obtain a pre-2009 PCN, contact your ADI Sales Rep. For more information on ADI's PCN process, please visit our PCN Policy Statement page

*The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
**Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.