AD8260: High Current Driver Amplifier and Digital VGA/Preamplifier with 3 dB Steps
The AD8260 includes a high current driver, usable as a transmitter, and a low noise, digitally programmable variable gain amplifier (DGA), useable as a receiver, combined in a 5 mm × 5 mm, 32-lead ...More
AD8260: High Current Driver Amplifier and Digital VGA/Preamplifier with 3 dB Steps
Product Description
The AD8260 includes a high current driver, usable as a transmitter, and a low noise, digitally programmable variable gain amplifier (DGA), useable as a receiver, combined in a 5 mm × 5 mm, 32-lead chip scale package.
The receiver section consists of a single-ended input preamplifier, and linear-in-dB, differential-output VGA. Usable at dc and frequencies to 80 MHz; the –3 dB bandwidth is 180 MHz. The driver-amplifier delivers ±300 mA, well suited for driving low impedance loads, even when connected to a 3.3 V supply.
The AD8260 DGA is ideal for trim applications and has a gain span of 30 dB, in 3 dB steps. Excellent bandwidth uniformity is maintained across the entire frequency range. The DGA’s low output-referred noise is advantageous in driving high speed ADCs. The differential output facilitates the interface to modern low voltage high speed ADCs.
Single-supply and dual-supply operation makes the part versatile and enables gain control of negative-going pulses, such as generated by photodiodes or photo-multiplier tubes, as well as processing band-pass signals on a single supply. For maximum dynamic range, it is essential that the part be ac-coupled when operating on a single supply.
The AD8260 preamplifier (PrA) is user configurable with external resistors for gains greater than 6 dB; as with any high frequency op amp, the gain is inverting or noninverting. The DGA is characterized with a noninverting PrA gain of 2×. The attenuator has a range of 30 dB and the output amplifier has a gain of 8× (18.06 dB). The lowest noninverting gain range is −6 dB to +24 dB and shifts up with increased PrA gain. The gain is controlled via a parallel port (Pin GNS0 to Pin GNS3) with 10 gain steps of 3 dB per code. For any nonused code, the preamplifier and DGA are disabled.
The AD8260 can operate with single or dual supplies from 3.3 V to ±5 V. An internal buffer normally provides a split supply reference for single-supply operation; an external reference can also be used when the VMID buffer is shut down.
The operating temperature range is −40°C to +105°C. The AD8260 is available in a 32-lead LFCSP.
Applications
- Data Sheet Rev 0, 05/2008 (pdf 418kB)
- (About Data Sheets)
Features
- Driver amplifier
- Differential configuration—direct drive from DAC
- Preset gain of 1.5×
- 3 dB bandwidth: 155 MHz
- Large output drive: >±300 mA
- Combined preamplifier and VGA
- Supplies: 3.3 V to 10 V (with VMID enabled)
±3.3 V to ±5 V (with VMID disabled)
- Low noise
Voltage noise: 2.4 nV/√Hz
Current noise: 5 pA/√Hz - Gain range: 30 dB in 3 dB steps
−6 dB to +24 dB (preamplifier gain = 6 dB) - Single-ended preamplifier input and differential output
- −3 dB bandwidth: 180 MHz
- Power: 93 mW with 3.3 V supplies
Power-down for VGA, driver amplifier, and system
Diagrams
- Enlarge
- Symbols and Footprints
Functional Block for AD8260
High Current Driver Amplifier and Digital VGA/Preamplifier with 3 dB Steps
Functional Block Diagram for AD8260
AD8264 - Quad, 235 MHz, DC Coupled VGA and Differential Output Amplifier
ADL5331 - 1 MHz to 1.2 GHz VGA with 30 dB Gain Control Range
| Part# | Gain Control | -3 dB BW (MHz) | Gain Low End (dB) | Gain High End (dB) | Number of Channels | Spectral Noise (nV/rtHz) | Supply Voltage (V) | Supply Current | Gain Accuracy (dB) | 1 dB Comp Point (dBm) | Package | Price* (1000-4999) |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| AD600 | Analog | 35 | 0 | +40 | 2 | 1.4 | ±5 | 14mA | - | - | - | $16.61 |
| AD602 | Analog | 35 | -10 | +30 | 2 | 1.4 | ±5 | 14mA | - | - | - | $13.36 |
| AD603 | Analog | 90 | -11 | +31 | 1 | 1.4 | ±5 | 20mA | ±0.5 | - | 8-Lead DIP, 8-Lead SOIC | $4.40 |
| AD604 | Analog | 40 | 0 | +48 | 2 | 0.8 | ±5 | 31mA | ±0.3 | 15 | 24-Lead SOIC, 24-Lead SSOP | $16.45 |
| AD605 | Analog | 40 | -14 | +34 | 2 | 1.8 | +5 | 23mA | ±0.2 | 15 | 16-Lead SOIC | $9.91 |
| AD8260 | Digital | 180 | -6 | +24 | 1 | 2.4 | +3.3 | 28mA | +0.25 | - | - | $3.84 |
| AD8264 | Analog | 235 | 0 | +24 | 4 | 2.3 | ±5 | 99mA | +2 | - | 40-Lead LFCSP | $11.95 |
| AD8320 | Digital | 150 | -10 | +26 | 1 | 53 | +12 | 105mA | ±0.2 | 22.5 | 20-Lead SOIC | - |
| AD8321 | Digital | 120 | -27.4 | +26 | 1 | 20 | +9 | 90mA | ±1 | 19.5 | 20-Lead SOIC | $4.40 |
| AD8322 | Digital | 180 | -12.6 | +29.5 | 1 | 64 | +5 | 113mA | ±2 | 19 | 28-Lead TSSOP | $3.19 |
| AD8323 | Digital | 100 | -26 | +27.5 | 1 | - | +5 | - | - | - | 28-Lead TSSOP | $3.34 |
| AD8324 | Digital | 100 | -25.5 | +33.5 | 1 | 157 | +3.3 | 207mA | ±1 | 21 | 20-Lead LFCSP, 20-Lead QSOP | $1.73 |
| AD8325 | Digital | 100 | -29.5 | +30 | 1 | 56 | +5 | 133mA | ±1 | 18.5 | 28-Lead TSSOP | $3.34 |
| AD8326 | Digital | 100 | -26 | +27.5 | 1 | 100 | ±5 | 157mA | ±1 | 26.5 | 28-Lead PSOP, 28-Lead TSSOP | $3.95 |
| AD8327 | Digital | 160 | -18 | +30 | 1 | 64 | +5 | 105mA | ±1 | 18 | 20-Lead TSSOP | $3.80 |
| AD8328 | Digital | 107 | -27.5 | +31.5 | 1 | 135 | - | 120mA | ±1 | 18.4 | 20-Lead LFCSP, 20-Lead QSOP | $1.92 |
| AD8330 | Analog | 150 | 0 | +50 | 1 | 5 | +6 | 20mA | ±0.5 | - | 16-Lead LFCSP, 16-Lead QSOP | $4.44 |
| AD8331 | Analog | 120 | -4.5 | +43 | 1 | 0.74 | +5 | 25mA | +0.5 | 7 | - | $5.45 |
| AD8332 | Analog | 120 | -4.5 | +43.5 | 2 | 0.74 | +5 | 58mA | +0.5 | 7 | 28-Lead TSSOP, 32-Lead CSP | $10.57 |
| AD8334 | Analog | 100 | +4.5 | +43.5 | 4 | 0.74 | +5 | 116mA | +0.5 | 7 | 64-Lead LFCSP | $14.66 |
| AD8335 | Analog | 70 | -10 | +38 | 4 | 1.3 | +5 | 76mA | ±0.2 | 18 | 64-Lead LFCSP | $12.14 |
| AD8336 | Analog | 115 | -14 | +46 | 1 | 3 | ±12 | 25mA | ±0.5 | 11 | 16-Lead LFCSP | $4.59 |
| AD8337 | Analog | 280 | 0 | +24 | 1 | 2.2 | ±5 | 15mA | ±0.25 | - | 8-Lead LFCSP | $2.49 |
| AD8350 | Analog | 900 | +15 | +20 | - | 1.7 | +11 | 32mA | - | 2 | 8-Lead SOIC/8-Lead uSOIC | $2.52 |
| AD8351 | Analog | 2200 | 0 | +26 | - | 2.7 | +5 | 32mA | - | 13 | 10-Lead uSOIC | $2.68 |
| AD8352 | Analog | 2200 | +3 | +25 | - | 2.6 | +5.5 | 37mA | - | 13 | 16-Lead LFCSP | $3.53 |
| AD8366 | Digital | 1000 | +4.5 | +20.5 | - | - | - | 180mA | - | - | 32-Lead CSP | - |
| AD8367 | Analog | 500 | -2.5 | +42.5 | 1 | 1.84 | +5.5 | 26mA | ±0.2 | 8.1 | 14-Lead TSSOP | $4.60 |
| AD8368 | Analog | 800 | -12 | +22 | 1 | - | +5 | - | ±0.4 | 13 | 24-Lead LFCSP | $4.60 |
| AD8369 | Digital | 600 | -5 | +40 | 1 | 2 | +5.5 | 37mA | ±0.5 | 0.5 | 16-Lead TSSOP | $4.25 |
| AD8370 | Digital | 700 | +25 | +34 | 1 | 2.1 | +5.5 | 78mA | - | 14 | 16-Lead TSSOP | $4.25 |
| AD8372 | Digital | 130 | -9 | +32 | 2 | - | +5 | 116mA | ±0.3 | - | 32-Lead CSP | $6.58 |
| AD8375 | Digital | 690 | -4 | +20 | 1 | - | +5 | 130mA | ±0.2 | 19 | 24-Lead LFCSP | $4.54 |
| AD8376 | Digital | 690 | -4 | +20 | 2 | - | +5 | 260mA | ±0.2 | 19 | 32-Lead CSP | $6.57 |
| ADL5330 | Analog | 3000 | -34 | +22 | 1 | - | +5 | 240mA | - | 1.2 | 24-Lead LFCSP | $5.04 |
| ADL5331 | Analog | 1500 | -14 | +17 | 1 | - | - | 240mA | - | - | - | - |
| ADL5390 | Analog | 2400 | - | +7 | 1 | - | +5 | 130mA | - | 9.6 | 24-Lead LFCSP | $7.59 |
| ADL5391 | Analog | 2000 | - | +9.5 | 1 | 26.7 | +5 | 135mA | - | 15.1 | 16-Lead LFCSP | $4.95 |
| ADL5561 | - | 2900 | +6 | +15.5 | - | 2.1 | - | 40mA | - | - | 16-Lead LFCSP | $3.68 |
| ADL5592 | Digital | 2400 | - | +30.5 | 1 | - | - | - | -0.02 | - | 40-Lead LFCSP | - |
* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S.
Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.
AD8260 Model Options
| Model | Status | Package | Pins | Temp. Range |
Price* (1000 pcs.) |
Production** Availability |
ROHS Compliant | Samples Cart | Purchase Cart |
|---|---|---|---|---|---|---|---|---|---|
| AD8260-EVALZ | Prodn | EVALUATION BOARDS | - | Ind | $104.44 | 07/03/2009 | Y | Contact ADI | Add To Cart |
| AD8260ACPZ-R7 | Prodn | 32 ld LFCSP (5x5x.85mm) w/2.7exposed pad | 32 | Ind | $3.84 | 07/03/2009 |
Y
Material Declaration |
Add To Cart | Add To Cart |
| AD8260ACPZ-RL | Prodn | 32 ld LFCSP (5x5x.85mm) w/2.7exposed pad | 32 | Ind | $3.84 | - |
Y
Material Declaration |
Contact ADI | Add To Cart |
| AD8260ACPZ-WP | Prodn | 32 ld LFCSP (5x5x.85mm) w/2.7exposed pad | 32 | Ind | $3.84 | 07/03/2009 |
Y
Material Declaration |
Contact ADI | Add To Cart |
| AD8260WACPZ-R7 | Pre-Release | 32 ld LFCSP (5x5x.85mm) w/2.7exposed pad | 32 | Ind | $ | - |
Y
Material Declaration |
Contact ADI | Contact ADI |
| AD8260WACPZ-RL | Pre-Release | 32 ld LFCSP (5x5x.85mm) w/2.7exposed pad | 32 | Ind | $ | - |
Y
Material Declaration |
Contact ADI | Contact ADI |
| AD8260WACPZ-WP | Pre-Release | 32 ld LFCSP (5x5x.85mm) w/2.7exposed pad | 32 | Ind | $ | - |
Y
Material Declaration |
Contact ADI | Contact ADI |
Help
- Pre-Release: The model has not been released to general production, but samples may be available.
- Production: The model is currently being produced, and generally available for purchase and sampling.
- Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
- Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
For detailed drawings and chemical composition please consult our Package Site
- Commercial: 0 to +70 degrees Celsius
- Military : -55 to +125 degrees Celsius
- Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
- Automotive: -40 to +125 degrees Celsius
Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.
*The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
**Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

Close