content here.
content here.

Analog Devices FastFET™ Amplifiers

High Speed, Voltage Feedback Amps with FET Inputs

The FastFET™ family of amplifiers by Analog Devices achieves the unique balance of high speed, low input bias current and noise, low distortion, and low offset voltage and drift by using ADI's proprietary XFCB (eXtra Fast Complimentary Bipolar) process. Please view the broad selection of FastFET™ amplifiers below.

The ADA4817, ADI's NEWEST FastFET™ Amplifier

1 GHz FastFET Op Amp
Twice the bandwidth and ½ the noise of competitive devices

FastFET Selection Table

Part Number Supply Voltage ACL
Min
BW @
ACL
[MHz]
Slew Rate
[V/ms]
Distortion
SFDR @ BW
Noise
[nV/√Hz]
VOS
[mV MAX]
IB
[pA MAX]
IS/AMP
[mA TYP]
IOUT
[mA]
Price @ 1k
(OEM $US)
Single Dual [dBc] [MHz]
ADA4817-1 ADA4817-2 5V–10V 1 1050 870 –90 10 4 2 20 19 70 2.95/4.98
AD8067   5V–24V 8 54 500 –95 1 6.6 1 5 6.6 30 2.29
AD8065 AD8066 5V–24V 1 145 180 –88 1 7 1.5 7 6.4 35 1.59/2.29
AD8033 AD8034 5V–24V 1 80 80 –82 1 11 2 11 3.3 25 1.07/1.59
  AD823 5V–36V 1 16 25 –90 0.2 16 3.5 30 7 17 2.89