| AD8270 |
Low distortion amplifier with internal gain setting resistors; G=0.5, 1, 2 (dual) |
16-lead LFCSP |
| AD8273 |
Low distortion amplifier with internal gain setting resistors; G=0.5, 2 (dual) |
14-lead SOIC |
| AD8274 |
Very low distortion, precision difference amplifer (single) |
8-lead SOIC; 8-lead MSOP |
| AD8275 |
Precision difference amplifier with level translation; G=0.2 (single) |
8-lead MSOP |
| AD8597 |
Ultralow Distortion, Ultralow Noise Op Amp (Single) |
8-lead SOIC; 8-lead LFCSP |
| AD8599 |
Ultralow Distortion, Ultralow Noise Op Amp (Dual) |
8-lead SOIC |
| AD8622 |
Low Power, Low Noise, Low Bias Current, Precision Rail-to-Rail Output Op Amp (Dual) |
8-lead SOIC; 8-lead MSOP |
| AD8675 |
36 V Precision, 2.8 nV/√Hz Rail-to-Rail Output Op Amp (Single) |
8-lead SOIC; 8-lead MSOP |
| AD8676 |
36 V Precision, 2.8 nV/√Hz Rail-to-Rail Output Op Amp (Dual) |
8-lead SOIC; 8-lead MSOP |
| AD8677 |
130 µV Max Offset voltage Op Amp (Single) |
5-lead TSOT; 8-lead SOIC |
| ADA4000-1 |
Low Cost, Precision JFET Input Op Amp (Single) |
5-lead TSOT; 8-lead SOIC |
| ADA4000-2 |
Low Cost, Precision JFET Input Op Amp (Dual) |
8-lead SOIC; 8-lead MSOP |
| ADA4000-4 |
Low Cost, Precision JFET Input Op Amp (Quad) |
14-lead TSSOP; 14-lead SOIC |
| ADA4004-1 |
1.8 nV/µHz, 36 V Precision Op Amp (Single) |
5-lead SOT-23; 8-lead SOIC |
| ADA4004-2 |
1.8 nV/µHz, 36 V Precision Op Amp (Dual) |
8-lead SOIC; 8-lead MSOP |
| ADA4004-4 |
1.8 nV/µHz, 36 V Precision Op Amp (Quad) |
16-lead LFCSP; 14-lead SOIC |
| ADA4062-2 |
Low Power JFET-Input Op Amp (Dual) |
10-lead LFCSP |
| ADA4091-2 |
Micropower, Single-Supply, RRIO Op Amp (Dual) |
8-lead SOIC |
| ADTL082 |
Low Cost JFET Input Op Amp (Single) |
8-lead SOIC; 8-lead MSOP |
| ADTL084 |
Low Cost JFET Input Op Amp (Dual) |
14-lead TSSOP; 14-lead SOIC |
| OP07D |
Ultralow Offset Voltage Op Amp (Single) |
8-lead Plastic DIP; 8-lead SOIC |