Multisim SPICE Simulation Program Download
NI Multisim™ Analog Devices® Edition

With NI Multisim™ Analog Devices® Edition, ADI and the NI Electronics Workbench Group equip circuit board designers with a free, downloadable version of NI Multisim tailored for evaluating ADI components. Avoid costly and time consuming prototyping work by using this easy-to-use interactive SPICE simulator.
With SPICE Simulation and Circuit Design in the NI Multisim Analog Devices Edition, engineers can:
- Build simulated component evaluation circuits to quickly assess behavior of over 800 Analog Devices operational amplifiers, switches and voltage references .
- Examine the unit under test in the intended circuit topology with up to 25 components.
- Use built-in instruments and analyses including oscilloscopes and worst-case analysis.
- Swap components easily to pinpoint best design options.
- Link to the Analog Devices Design Center for more online evaluation tools.
- Instantly access product pages and datasheets of each Analog Devices component.
- Upgrade to a full edition of NI Multisim to complete designs and transfer to board layout with NI Ultiboard.
Start building circuits now: Download the NI Multisim Analog Devices Edition (.exe, 183 MB)
Other Resources: