![]() Low Power AmplifiersThe demand for portability in all application markets continues to drive the increasing need for low power electronics. To address this need, Analog Devices offers a large selection of low power amplifiers that meet specific performance, power, size and cost requirements for virtually any portable design. From handsets to portable media players, from laptop computers to hand-held barcode scanners, analog is everywhere.
|
|
Low Power Amplifier Selection Table
Ordering Samples … Samples for many of the products in the Selection Table below may be ordered over the Web (label reads "Web Samples"). You may order up to two samples of three parts.
Download this Selection Table
(pdf, 61,440 bytes)
| Part # | # of Amps | Supply Voltage | BW @ ACL Min (MHz) | Vos Max (mV) | Noise (nV/ |
Supply Current per Amp (mA Typ) | I OUT (mA) | Temp Range | Package2 | Price* ($U.S. 1k) |
Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Min | Max | |||||||||||
| AD8631 | 1 | 1.8 | 6 | 5 | 3 | 23 | 0.3 | 10 | H | SOT23 | 0.3 | Order Samples |
| AD8632 | 2 | 1.8 | 6 | 5 | 3 | 23 | 0.3 | 10 | H | SOIC | 0.45 | Order Samples |
| AD8515 | 1 | 1.8 | 6 | 5 | 6 | 22 | 0.35 | 20 | H | SOT23 | 0.28 | Order Samples |
| AD8541 | 1 | 2.7 | 6 | 1 | 6 | 40 | 0.38 | 15 | H | SOT23 | 0.27 | Order Samples |
| AD8542 | 2 | 2.7 | 6 | 1 | 6 | 40 | 0.38 | 15 | H | SOIC | 0.38 | Order Samples |
| AD8544 | 4 | 2.7 | 6 | 1 | 6 | 40 | 0.38 | 15 | H | SOIC | 0.54 | Order Samples |
| AD8538 | 1 | 2.7 | 6 | 0.6 | 0.013 | 50 | 0.15 | H | SOT23 | 0.89 | Order Samples | |
| AD8613 | 1 | 1.8 | 6 | 0.4 | 2 | 25 | 0.04 | 80 | H | SOT23 | 0.45 | Order Samples |
| AD8617 | 2 | 1.8 | 6 | 0.4 | 2 | 25 | 0.04 | 80 | H | SOIC | 0.75 | Order Samples |
| AD8619 | 4 | 1.8 | 6 | 0.4 | 2 | 25 | 0.04 | 80 | H | SOIC | 1.1 | Order Samples |
| AD8603 | 1 | 1.8 | 6 | 0.4 | 0.05 | 25 | 0.04 | 80 | H | SOT23 | 0.67 | Order Samples |
| AD8607 | 2 | 1.8 | 6 | 0.4 | 0.05 | 25 | 0.04 | 80 | H | SOIC | 1.01 | Order Samples |
| AD8609 | 4 | 1.8 | 6 | 0.4 | 0.05 | 25 | 0.04 | 80 | H | SOIC | 1.83 | Order Samples |
| AD8500 | 1 | 1.8 | 6 | 0.01 | 1 | 160 | 0.001 | 10 | I | SC70 | 0.7 | Order Samples |
| Max Voltage <16 V | ||||||||||||
| AD8014 | 1 | 5 | 12 | 400 | 5 | 3.5 | 1.1 | 50 | I | SOT-23 | 1.19 | Order Samples |
| AD8038 | 1 | 3 | 12 | 350 | 3 | 8 | 1 | 20 | I | SOIC | 0.85 | Order Samples |
| AD8309 | 2 | 3 | 12 | 350 | 3 | 8 | 1 | 20 | I | SOIC | 1.2 | Order Samples |
| AD8005 | 1 | 5 | 12 | 270 | 30 | 4 | 0.4 | 10 | I | SOIC | 1.47 | Order Samples |
| ADA4850-1 | 1 | 3 | 12 | 175 | 4.1 | 10 | 2.4 | 90 | H | LFCSP | 0.55 | Order Samples |
| ADA4850-2 | 2 | 3 | 12 | 175 | 4.1 | 10 | 2.4 | 90 | H | LFCSP | 0.69 | Order Samples |
| ADA4853-1 | 1 | 2.65 | 5 | 100 | 3.3 | 22 | 1.3 | 100 | H | SC70 | 0.55 | Order Samples |
| AD8029 | 1 | 2.7 | 12 | 125 | 6 | 16.5 | 1.4 | 20 | I | SC70 | 0.85 | Order Samples |
| AD8030 | 2 | 2.7 | 12 | 125 | 6 | 16.5 | 1.4 | 20 | I | SOT-23 | 1.2 | Order Samples |
| AD8040 | 4 | 2.7 | 12 | 125 | 6 | 16.5 | 1.4 | 20 | I | TSSOP | 1.6 | Order Samples |
| ADA4841-1 | 1 | 2.7 | 12 | 80 | 0.5 | 2 | 1.2 | 60 | H | SOT-23 | 1.59 | Order Samples |
| ADA4841-2 | 2 | 2.7 | 12 | 80 | 0.5 | 2 | 1.2 | 60 | H | MSOP | 2.29 | Order Samples |
| OP162 | 1 | 2.7 | 12 | 15 | 0.325 | 9.5 | 0.65 | 30 | H | SOIC | 1.52 | Order Samples |
| OP262 | 2 | 2.7 | 12 | 15 | 0.325 | 9.5 | 0.65 | 30 | H | SOIC | 2 | Order Samples |
| OP462 | 4 | 2.7 | 12 | 15 | 0.325 | 9.5 | 0.65 | 30 | H | SOIC | 3.62 | Order Samples |
| OP191 | 1 | 2.7 | 12 | 3 | 0.7 | 35 | 0.2 | 9 | H | SOIC | 1.52 | Order Samples |
| OP291 | 2 | 2.7 | 12 | 3 | 0.7 | 35 | 0.2 | 9 | H | SOIC | 2 | Order Samples |
| OP491 | 4 | 2.7 | 12 | 3 | 0.7 | 35 | 0.2 | 9 | H | SOIC | 3.24 | Order Samples |
| OP196 | 1 | 3 | 12 | 0.45 | 0.035 | 26 | 0.06 | 4 | H | SOIC | 1.4 | Order Samples |
| OP296 | 2 | 3 | 12 | 0.45 | 0.035 | 26 | 0.06 | 4 | H | SOIC | 1.66 | Order Samples |
| OP496 | 4 | 3 | 12 | 0.45 | 0.035 | 26 | 0.06 | 4 | H | SOIC | 2.39 | Order Samples |
| OP281 | 1 | 2.7 | 16 | 0.105 | 1.5 | 85 | 0.0033 | 3.5 | I | SOIC | 2.46 | Order Samples |
| OP481 | 4 | 2.7 | 16 | 0.105 | 1.5 | 85 | 0.0033 | 3.5 | I | SOIC | 3.22 | Order Samples |
| Max Voltage <30 V | ||||||||||||
| AD8022 | 2 | 5 | 26 | 130 | 6 | 2.5 | 3.5 | 55 | I | SOIC | 2.35 | Order Samples |
| AD8568 | 1 | 4.5 | 18 | 6 | 10 | 26 | 0.7 | 35 | I | SOIC | 1.09 | Order Samples |
| AD8569 | 2 | 4.5 | 18 | 6 | 10 | 26 | 0.7 | 35 | I | SOIC | 1.62 | Order Samples |
| AD8570 | 4 | 4.5 | 18 | 6 | 10 | 26 | 0.7 | 35 | I | SOIC | 2.18 | Order Samples |
| AD8565 | 1 | 4.5 | 18 | 5 | 10 | 26 | 0.7 | 35 | I | SC70 | 0.5 | Order Samples |
| AD8566 | 2 | 4.5 | 18 | 5 | 10 | 26 | 0.7 | 35 | I | SOIC | 0.64 | Order Samples |
| AD8567 | 4 | 4.5 | 18 | 5 | 10 | 26 | 0.7 | 35 | I | SOIC | 0.84 | Order Samples |
| AD8641 | 1 | 5 | 27 | 3 | 0.75 | 28.5 | 0.195 | 5 | H | SOIC | 1.45 | Order Samples |
| AD8642 | 2 | 5 | 27 | 3 | 0.75 | 28.5 | 0.195 | 5 | H | SOIC | 2.32 | Order Samples |
| AD8643 | 4 | 5 | 27 | 3 | 0.75 | 28.5 | 0.195 | 5 | H | SOIC | 3.8 | Order Samples |
| Max Voltage <44 V | ||||||||||||
| OP184 | 1 | 3 | 36 | 4.25 | 0.1 | 3.9 | 0.75 | 6.5 | H | SOIC | 1.49 | Order Samples |
| OP284 | 2 | 3 | 36 | 4.25 | 0.1 | 3.9 | 0.75 | 6.5 | H | SOIC | 2.7 | Order Samples |
| OP484 | 4 | 3 | 36 | 4.25 | 0.1 | 3.9 | 0.75 | 6.5 | H | SOIC | 4.5 | Order Samples |
| AD820 | 1 | 5 | 36 | 1.8 | 0.4 | 16 | 0.7 | 45 | I | SOIC | 1.64 | Order Samples |
| AD822 | 2 | 5 | 36 | 1.8 | 0.4 | 16 | 0.7 | 45 | I | SOIC | 2.48 | Order Samples |
| AD824 | 4 | 5 | 36 | 1.8 | 0.4 | 16 | 0.7 | 45 | I | SOIC | 4.09 | Order Samples |
| OP1177 | 1 | 5 | 36 | 1.3 | 0.06 | 7.9 | 0.4 | 10 | H | SOIC | 0.8 | Order Samples |
| OP2177 | 2 | 5 | 36 | 1.3 | 0.06 | 7.9 | 0.4 | 10 | H | SOIC | 1.51 | Order Samples |
| OP4177 | 4 | 5 | 36 | 1.3 | 0.06 | 7.9 | 0.4 | 10 | H | SOIC | 3.56 | Order Samples |
| OP90 | 1 | 2 | 36 | 0.2 | 0.15 | 40 | 0.004 | I | SOIC | 1.7 | Order Samples | |
| OP97 | 1 | 4.5 | 40 | 0.9 | 0.025 | 17 | 0.38 | 10 | I | SOIC | 1.13 | Order Samples |
| OP297 | 2 | 4.5 | 40 | 0.9 | 0.025 | 17 | 0.38 | 10 | I | SOIC | 2.12 | Order Samples |
| OP497 | 4 | 4.5 | 40 | 0.9 | 0.025 | 17 | 0.38 | 10 | I | SOIC | 3.65 | Order Samples |
| OP777 | 1 | 2.7 | 36 | 0.7 | 0.1 | 15 | 0.3 | 30 | I | SOIC | 1.08 | Order Samples |
| OP727 | 2 | 2.7 | 36 | 0.7 | 0.1 | 15 | 0.3 | 30 | I | SOIC | 1.62 | Order Samples |
| OP747 | 4 | 2.7 | 36 | 0.7 | 0.1 | 15 | 0.3 | 30 | I | SOIC | 2.97 | Order Samples |
| Differential | ||||||||||||
| AD8137 | 1 | 3 | 12 | 110 | 2.6 | 6.7 | 2.3 | 20 | H | LFCSP | 1.09 | Order Samples |
| ADA4941-1 | 1 | 2.7 | 12 | 32 | 0.5 | g7 | 2.1 | 40 | H | LFCSP | 2.39 | Order Samples |
Online Seminars
Designing Stable Systems Using Amplifiers
A Practical Guide to High-Speed Printed-Circuit-Board Layout
Product Reviews
Analog Introduces Power-saving Video Amps
(EDN, 2/22/2005)