content here.
content here.

AD8519:  8 MHz Rail-to-Rail Operational Amplifier

The AD8519 and AD8529 are rail-to-rail output bipolar amplifiers with a unity gain bandwidth of 8 MHz and a typical voltage offset of less than 1 mV.

The AD8519 brings precision and bandwidth to the SC70 and SOT-23 packages. The low supply current makes the AD8519/AD8529 ideal for battery-powered applications. The rail-to-rail output swing of the AD8519/AD8529 is larger than standard ...More

AD8519:  8 MHz Rail-to-Rail Operational Amplifier

Product Description

The AD8519 and AD8529 are rail-to-rail output bipolar amplifiers with a unity gain bandwidth of 8 MHz and a typical voltage offset of less than 1 mV.

The AD8519 brings precision and bandwidth to the SC70 and SOT-23 packages. The low supply current makes the AD8519/AD8529 ideal for battery-powered applications. The rail-to-rail output swing of the AD8519/AD8529 is larger than standard video op amps, making them useful in applications that require greater dynamic range than standard video op amps. The 2.9 V/μs slew rate makes the AD8519/AD8529 a good match for driving ASIC inputs such as voice codecs.

The small SC70 package makes it possible to place the AD8519 next to sensors, reducing external noise pickup.

The AD8519/AD8529 is specified over the extended industrial (−40°C to +125°C) temperature range. The AD8519 is available in 5-lead SC70 and 5-lead SOT-23 packages, and an 8-lead SOIC surface-mount package. The AD8529 is available in 8-lead SOIC and 8-lead MSOP packages.

Applications

  • Portable communications
  • Microphone amplifiers
  • Portable phones
  • Sensor interface
  • Active filters
  • PCMCIA cards
  • ASIC input drivers
  • Wearable computers
  • Battery-powered devices
  • Voltage reference buffers
  • Personal digital assistants
  • Data Sheet, Rev. D, 5/07

    Eb

    EVALUATION BOARDS & DEVELOPMENT KITS

    Ts

    TOOLS, SOFTWARE & SIMULATION MODELS

    • Space-saving SC70 and SOT-23 packaging
    • Wide bandwidth: 8 MHz @ 5 V
    • Low offset voltage: 1.2 mV maximum
    • Rail-to-rail output swing
    • 2.9 V/μs slew rate
    • Unity gain stable
    • Single-supply operation: 2.7 V to 12 V
    • Iq per Amplifier: 1.2mA
    • # OpAmps per Pkg: 1
    • Operating Temp Range: -40 to +85
    • Packages: SC70,SOIC,SOT
    • -3dB Bandwidth: 8MHz
    • Slew Rate: 2.9V/µs
    • Vos: 600µV
    • Ib: 300nA
    • Input Noise (nV/rtHz): 10nV/rtHz
    • Vcc-Vee Supply (V): 2.7 to 12

    Pin Configuration Diagram for AD8519

    Part# Small Signal Bandwidth Slew Rate Vos Ib V Noise Density Amplifiers Per Package Widest Temp Range (°C)
    AD797 8MHz 20V/µs 25µV 250nA 900pV/rtHz 1 -40 to +85
    AD8510 8MHz 20V/µs 80µV 21pA 7.6nV/rtHz 1 -40 to +85
    AD8519 8MHz 2.9V/µs 600µV 300nA 10nV/rtHz 1 -40 to +85
    OP37 12MHz 17V/µs 30µV 15nA 3.2nV/rtHz 1 -40 to +85
    OP183 5MHz 15V/µs 100µV 300nA 10nV/rtHz 1 -40 to +85
    AD8067 54MHz 640V/µs 200µV 600fA 6.6nV/rtHz 1 -40 to +85
    AD8065 145MHz 180V/µs 400µV 2pA 7nV/rtHz 1 -40 to +85
    OP162 15MHz 13V/µs 25µV 260nA 9.5nV/rtHz 1 -40 to +125
    AD8671 10MHz 4V/µs 20µV 3nA 2.8nV/rtHz 1 -40 to +125
    AD8605 10MHz 5V/µs 20µV 200fA 6.5nV/rtHz 1 -40 to +125
    AD8615 23MHz 12V/µs 80µV 200fA 7nV/rtHz 1 -40 to +125

    Pricing, Packaging & Availability

    Help

    Model
    The model number is a specific version of a generic that can be purchased or sampled.

    Status
    Status indicates the current lifecycle of the product. This can be one of 4 stages:
    • Pre-Release: The model has not been released to general production, but samples may be available.
    • Production: The model is currently being produced, and generally available for purchase and sampling.
    • Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
    • Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
    Package Description
    The package for this IC (i.e. DIP, SOIC, BGA). An Evaluation Board is a board engineered to show the performance of the model, the part is included on the board.

    For detailed drawings and chemical composition please consult our  Package Site

    Pin Count
    Pin Count is the number of pins, balls, or pads on the device. Pin-out diagrams & pin function descriptions may be found in the datasheet.

    Temperature Range
    This is the acceptable operating range of the device. The various ranges specified are as follows:
    • Commercial: 0 to +70 degrees Celsius
    • Military : -55 to +125 degrees Celsius
    • Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
    • Automotive: -40 to +125 degrees Celsius
    Price
    The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

    Production Availability
    This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.
    Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

    RoHS Compliant
    Due to environmental concerns, ADI offers many of our products in lead-free versions. For more information about lead-free parts, please consult our Pb (Lead) free information page.

    View PCN
    This is the list of Product Change Notifications (PCN) published on the web for this model. Click on the link to access PCN Information.Only select pre-2009 PCN�s are available on-line. To obtain a pre-2009 PCN, contact your ADI Sales Rep. For more information on ADI's PCN process, please visit our PCN Policy Statement page

    *The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
    **Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.