content here.
content here.

ADA4932-2:  Low Cost / Low Power Differential ADC Driver

The ADA4932-x is the next generation AD8132 with higher performance, and lower noise and power consumption. It is an ideal choice for driving high performance ADCs as a single-ended-to-differential or differential-to-differential amplifier. The output common-mode voltage is user adjustable by means of an internal common-mode feedback loop, allowing the ADA4932-x output to match the input of the ...More

ADA4932-2:  Low Cost / Low Power Differential ADC Driver

Product Description

The ADA4932-x is the next generation AD8132 with higher performance, and lower noise and power consumption. It is an ideal choice for driving high performance ADCs as a single-ended-to-differential or differential-to-differential amplifier. The output common-mode voltage is user adjustable by means of an internal common-mode feedback loop, allowing the ADA4932-x output to match the input of the ADC. The internal feedback loop also provides exceptional output balance as well as suppression of even-order harmonic distortion products.

With the ADA4932-x, differential gain configurations are easily realized with a simple external four-resistor feedback network that determines the closed-loop gain of the amplifier.

The ADA4932-x is fabricated using the Analog Devices, Inc., proprietary silicon-germanium (SiGe) complementary bipolar process, enabling it to achieve low levels of distortion and noise at low power consumption. The low offset and excellent dynamic performance of the ADA4932-x make it well suited for a wide variety of data acquisition and signal processing applications.

The ADA4932-x is available in a Pb-free, 3 mm × 3 mm 16-lead LFCSP (ADA4932-1, single) or a Pb-free, 4 mm × 4 mm 24-lead LFCSP (ADA4932-2, dual). The pinout has been optimized to facilitate PCB layout and minimize distortion. The ADA4932-1 and the ADA4932-2 are specified to operate over the −40°C to +105°C temperature range; both operate on supplies between +3 V and ±5 V.

Applications

  • ADC drivers
  • Single-ended-to-differential converters
  • IF and baseband gain blocks
  • Differential buffers
  • Line drivers

St

TRAINING, TUTORIALS & SEMINARS

Eb

EVALUATION BOARDS & DEVELOPMENT KITS

Ts

TOOLS, SOFTWARE & SIMULATION MODELS

  • High performance at low power
  • High speed
    −3 dB bandwidth of 560 MHz, G = 1
    0.1 dB gain flatness to 300 MHz
    Slew rate: 2800 V/μs, 25% to 75%
    Fast 0.1% settling time of 9 ns
  • Low power: 9.6 mA per amplifier
  • Low harmonic distortion
    100 dB SFDR @ 10 MHz
    90 dB SFDR @ 20 MHz
  • Low input voltage noise: 3.6 nV/√Hz
  • ±0.5 mV typical input offset voltage
  • Externally adjustable gain
  • Can be used with fractional differential gains
  • Differential-to-differential or single-ended-to-differential operation
  • Adjustable output common-mode voltage
  • See data sheet for additional Features
  • -3 dB BW (MHz): 560MHz
  • Minimum Gain (Acl): 1
  • Supply Current : 9.6mA
  • Slew Rate (V/us): 410V/µs
  • Distortion (2nd) (dBc): -72dBc
  • Distortion (3rd) (dBc): -80dBc
  • Package: 24-Lead LFCSP

Pin Configuration for ADA4932-2

Part# -3 dB BW (MHz) Minimum Gain (Acl) Voltage Supply (V) Supply Current Slew Rate (V/us) Distortion (2nd) (dBc) Distortion (3rd) (dBc) Package Price* (1000-4999)
AD6630 700 - +/- 5 30mA 3700 - - 16-Lead SOIC $4.18
AD8132 350 1 +/- 5 10.7mA 1200 -97 -100 8-Lead MSOP, 8-Lead SOIC $1.67
AD8137 110 1 +/- 6 3.6mA 450 -85 -85 8-Lead SOIC $1.10
AD8138 320 1 +/- 5 20mA 1500 -94 -114 8-Lead CSP, 8-Lead SOIC $3.75
AD8139 410 1 5 to 12 24.5mA 800 -90 -105 8-Lead CSP, 8-Lead SOIC $3.75
AD8350 900 - 4 to 11 28mA 2000 -66 -65 8-Lead SOIC/8-Lead uSOIC $2.52
AD8351 2200 1 3 to 5.5 28mA 13000 -79 -81 10-Lead uSOIC $2.68
AD8352 2200 - 3 to 5.5 37mA 11000 -83 -83 16-Lead LFCSP $3.53
ADA4922-1 38 1 +/- 12 9.4mA 730 -116 -109 - $3.63
ADA4927-1 2300 1 4.5 to 11 22.1mA 5000 -87 -89 16-Lead LFCSP $3.79
ADA4927-2 2300 1 4.5 to 11 22.1mA 5000 -87 -89 24-Lead LFCSP $6.29
ADA4932-1 560 1 3 to 11 9.6mA 410 -72 -80 16-Lead LFCSP $2.95
ADA4932-2 560 1 3 to 11 9.6mA 410 -72 -80 24-Lead LFCSP $5.29
ADA4937-1 1900 1 3 to 5.25 39.5mA 6000 -70 -84 16-Lead LFCSP $3.79
ADA4937-2 1900 1 3 to 5.25 42mA 6000 -77 -84 16-Lead LFCSP, 24-Lead LFCSP $5.69
ADA4938-1 1000 1 4.5 to 11 40mA 4700 -82 -82 16-Lead LFCSP, 24-Lead LFCSP $3.79
ADA4938-2 1000 1 4.5 to 11 36.5mA 4700 -82 -82 16-Lead LFCSP, 24-Lead LFCSP $5.69
ADA4939-1 1400 2 3 to 5 37.7mA 6800 -77 -95 16-Lead LFCSP $3.79
ADA4939-2 1400 2 3 to 5 37.7mA 6800 -77 -91 16-Lead LFCSP $5.69
ADA4941-1 30 2 - 2.3mA 22 -75 -71 8-Lead LFCSP, 8-Lead SOIC $2.42
ADA4950-1 750 1 3 to 11 9.5mA 2900 -80 -84 16-Lead LFCSP, 24-Lead LFCSP $2.99
ADA4950-2 750 1 3 to 11 9.5mA 2900 -80 -84 16-Lead LFCSP, 24-Lead LFCSP $5.29
ADL5561 2900 6 3.3 40mA 9800 -95 -87 16-Lead LFCSP $3.68
ADL5562 3300 6 3.3 80mA 9800 -104 -87 16-Lead LFCSP $3.68

* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.

Pricing, Packaging & Availability

Help

Model
The model number is a specific version of a generic that can be purchased or sampled.

Status
Status indicates the current lifecycle of the product. This can be one of 4 stages:
  • Pre-Release: The model has not been released to general production, but samples may be available.
  • Production: The model is currently being produced, and generally available for purchase and sampling.
  • Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
  • Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
Package Description
The package for this IC (i.e. DIP, SOIC, BGA). An Evaluation Board is a board engineered to show the performance of the model, the part is included on the board.

For detailed drawings and chemical composition please consult our  Package Site

Pin Count
Pin Count is the number of pins, balls, or pads on the device. Pin-out diagrams & pin function descriptions may be found in the datasheet.

Temperature Range
This is the acceptable operating range of the device. The various ranges specified are as follows:
  • Commercial: 0 to +70 degrees Celsius
  • Military : -55 to +125 degrees Celsius
  • Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
  • Automotive: -40 to +125 degrees Celsius
Price
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Production Availability
This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.
Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

RoHS Compliant
Due to environmental concerns, ADI offers many of our products in lead-free versions. For more information about lead-free parts, please consult our Pb (Lead) free information page.

View PCN
This is the list of Product Change Notifications (PCN) published on the web for this model. Click on the link to access PCN Information.Only select pre-2009 PCN�s are available on-line. To obtain a pre-2009 PCN, contact your ADI Sales Rep. For more information on ADI's PCN process, please visit our PCN Policy Statement page

*The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
**Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.