AD8205:  Single Supply 42V System Difference Amplifier

The AD8205 is a high-performance, single-supply difference amplifier with a wide input common mode voltage (CMV) operational range of -2 V to 65 V, which allows the chip to measure small ...More

AD8205:  Single Supply 42V System Difference Amplifier

Product Description

The AD8205 is a high-performance, single-supply difference amplifier with a wide input common mode voltage (CMV) operational range of -2 V to 65 V, which allows the chip to measure small differential voltages--such as across a shunt resistor--in the presence of high voltages (large CMV). Additionally, the device can survive over an input CMV range of -5 V to 70 V. Excellent dc performance over temperature keeps errors in the measurement loop to a minimum. Offset drift is less than 20 microV/degrees C, and gain drift is below 20 ppm/degrees C (up to 125 degrees C). The AD8205 also has very high common-mode rejection of 80 dB, which extends from dc up to 100 kHz. The part’s ability to reject high, common mode voltages while reading small differential voltages eliminates error sources commonly associated with current sensing in electro-mechanical systems. The AD8205 also is well suited for industrial applications that measure small differential voltages in the presence of high CMV. Many industrial current sensing applications, such as hydraulic systems and motor control, already require this extended CMV range.

Features

  • Ideal for current shunt applications
  • High Common-mode voltage range
  • Gain = 50
  • Wide operating temperature range
  • Adjustable offset
  • Available in SOIC and die form
  • EXCELLENT AC AND DC
    PERFORMANCE

    15 µV/°C offset drift
    30 ppm/°C gain drift
    80 dB CMRR dc to 20 kHz

Diagrams

AD8205 Diagram
Functional Block Diagram for AD8205

Specifications

Single/Dual Supply Single
Voltage Supply (Vmax) +5V
Gain Setting Method fixed
Gain Range (min to max) 50
Bandwidth G=10 (kHz typ) 50kHz
CMRR (dB) 78dB
Vnoise RTI 1-10 Hz µVp-p 20µV p-p
Temperature Range -40 to +125
Gain Error (%) max ±1%
Supply Current (max) 2mA
Package Die,SOIC
Vosi (µV) 2000µV

Explore Other Products

AD8228 - Low Gain Drift Precision Instrumentation Amplifier Fixed G = 10, 100

AD8274 - Very Low Distortion, Precision Difference Amplifier

Subscribe to New Products Feed
Part# Common Mode Range (V) Bandwidth G=10 (kHz typ) CMRR (dB) Gain Range (min to max) Voltage Supply (Vmin) Voltage Supply (Vmax) Supply Current (max) VosiTC (µV/deg C) Gain temp co. Temperature Range Package Price* (1000-4999)
AD22057 -1 to 24 30 80 20 +3 +26 0.5mA - - -40 to +125 DIP, SOIC $4.62
AD626 0 to 54 100 66 90 ±2.4 ±6 2mA 0.000006 150ppm/C -40 to +85 DIP, SOIC $3.70
AD628 +/- 100 600 77 100 ±5 ±18 1.6mA - - -40 to +85 SOIC $1.78
AD629 +/- 270 500 77 1 ±2.5 ±18 1mA - - -40 to +85 DIP, SOIC $2.84
AD8202 -12 to 30 50 82 20 +3.5 +12 0.25mA 10 20ppm/C -40 to +125 Die, SOIC, SOP $1.51
AD8203 -12 to 30 60 82 14 +3.5 +12 0.25mA 10 20ppm/C -40 to +125 SOP $1.37
AD8205 -2 to 65 50 78 50 +4.5 +5 2mA 15 30ppm/C -40 to +125 Die, SOIC $1.51
AD8206 -2 to 65 100 76 20 +4.5 +5.5 2mA 15 30ppm/C -40 to +125 Die, SOIC $1.37
AD8210 -2 to 65 500 100 20 +4.5 +5.5 1.5mA 10 20ppm/C -40 to +125 SOIC $1.81
AD8211 -2 to 65 500 120 20 - - 2mA 12 20ppm/C -40 to +125 SOT $0.81
AD8212 7 to 65 1000 100 1,000 +7 +65 720µA 10 - -40 to +125 MSOP $0.93
AD8213 -2 to 65 500 100 20 +4.5 +5.5 2.5mA 12 10ppm/C -40 to +125 MSOP $2.01
AD8214 5 to 65 - 80 100 +5 +65 1.2mA 15 - -40 to +125 MSOP $0.76
AD8215 -2 to 65 450 100 20 - - 2.2mA 6 15ppm/C -40 to +125 SOIC $1.21
AD8216 -4 to 65 3000