ADCMP350:  Comparator & 0.6V Reference in 4-SC70 w/Open Drain Active High Output

The ADCMP350 - ADCMP357 are comparator and reference circuits suitable for use in general purpose applications. High performance over the -40°C to +125°C temperature range make them suitable for ...More

ADCMP350:  Comparator & 0.6V Reference in 4-SC70 w/Open Drain Active High Output

Product Description

The ADCMP350 - ADCMP357 are comparator and reference circuits suitable for use in general purpose applications. High performance over the -40°C to +125°C temperature range make them suitable for use in automotive and other thermally harsh applications, while low power consumption and space efficient SC70 packaging make them ideal for battery powered portable equipment

Features

  • Comparators w/0.6 V or 1.2 V On-Chip References Output Stages
  • Open-Drain Active-High (ADCMP350/1)
  • Push-Pull Active-High (ADCMP352/3)
  • Open-Drain Active-Low (ADCMP354/5)
  • Push-Pull Active-Low (ADCMP356/7)
  • Low Power Consumption (5 µA)
  • High Voltage (up to 22 V) tolerance on VIN and Open-Drain Output Pins
  • 10 nA Input Bias Current
  • 20 mV Hysteresis
  • Specified Over -40°C to +125°C Temperature Range
  • 4-Lead SC70 Package

Diagrams

ADCMP350 Diagram
Typical Application Circuit Diagram for ADCMP350

Specifications

# Per Pkg 1
Adjustable Hysteresis Fixed
Input Range (V) 0 to 22V
Internal Reference X
Logic Output Open-Drain/Active-Low
Package 4-Lead SC-70
Prop Delay (ns)typ 5000ns
Reference Accuracy (+/-%) 3.5%
Supply Current (max) 0.01mA
Voltage Supply (V) 2.25 to 5.5

Explore Other Products

Part# # Per Pkg Internal Reference Reference Accuracy (+/-%) Voltage Supply (V) Supply Current (max) Input Range (V) Prop Delay (ns)typ Adjustable Hysteresis Logic Output Package Price* (1000-4999)
ADCMP341 2 X 0.275 1.7 to 5.5 9 0 to Vcc 10000 X Open-Drain 8-Lead SOT-23 $0.91
ADCMP343 2 X 0.275 1.7 to 5.5 6.5 0 to Vcc 10000 X Open-Drain 8-Lead SOT-23 $0.91
ADCMP350 1 X 3.5 2.25 to 5.5 0.01 0 to 22V 5000 Fixed Open-Drain/Active-Low 4-Lead SC-70 $0.31
ADCMP352 1 - - 2.25 to 5.5 0.01 0 to 22V 5000 Fixed Push-Pull 4-Lead SC-70 -
ADCMP354 1 X 3.5 2.25 to 5.5 0.01 0 to 22V 5000 Fixed Open-Drain/Active-High 4-Lead SC-70 $0.31
ADCMP356 1 X 3.5 2.25 to 5.5 0.01 0 to 22V 5000 Fixed Push-Pull/Active-High 4-Lead SC-70 $0.31
ADCMP361 1 X 0.275 1.7 to 5.5 10 0 to Vcc 5000 Fixed Open-Drain 5-Lead SOT-23 $0.61
ADCMP370 1 - - 2.25 to 5.5 0.002 0 to 22V 5000 Fixed Open-Drain 5-Lead SC-70 $0.28
ADCMP371 1 - - 2.25 to 5.5 0.002 0 to 22V 5000 Fixed Push-Pull 5-Lead SC-70 $0.28
ADCMP670 2 X 1.5 1.7 to 5.5 5.7 0 to Vcc 10000 Fixed Open-Drain 6-Lead TSOT $1.42
CMP04 4 - - 3.3 to 36 - 0 to V+ -1.5 1300 - Open Collector 14-Lead SOIC $4.81

* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.

Pricing, Packaging & Availability

Help

Model
The model number is a specific version of a generic that can be purchased or sampled.

Status
Status indicates the current lifecycle of the product. This can be one of 4 stages:
  • Pre-Release: The model has not been released to general production, but samples may be available.
  • Production: The model is currently being produced, and generally available for purchase and sampling.
  • Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
  • Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
Package Description
The package for this IC (i.e. DIP, SOIC, BGA). An Evaluation Board is a board engineered to show the performance of the model, the part is included on the board.

For detailed drawings and chemical composition please consult our  Package Site

Pin Count
Pin Count is the number of pins, balls, or pads on the device. Pin-out diagrams & pin function descriptions may be found in the datasheet.

Temperature Range
This is the acceptable operating range of the device. The various ranges specified are as follows:
  • Commercial: 0 to +70 degrees Celsius
  • Military : -55 to +125 degrees Celsius
  • Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
  • Automotive: -40 to +125 degrees Celsius
Price
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Available Ship Date
This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.

RoHS Compliant
Due to environmental concerns, ADI offers many of our products in lead-free versions. For more information about lead-free parts, please consult our Pb (Lead) free information page.

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

View Sales and Distribution Offices