content here.
content here.

AD1990:  Class-D Audio Power Amplifier – 2 × 5W

The AD199x amplifiers, including the AD1990, AD1992, and AD1994, are single-chip devices containing an integrated stereo ∑∆ modulator and stereo "bridge-tied" load (BTL) power stage. The AD199x amplifiers deliver audiophile sound quality (THD < 0.005 %; SNR > 101 dB; PSRR > 65 dB) with at least 50 % less heat than traditional linear amplifiers. The device’s breakthrough performance is achieved ...More

AD1990:  Class-D Audio Power Amplifier – 2 × 5W

Product Description

The AD199x amplifiers, including the AD1990, AD1992, and AD1994, are single-chip devices containing an integrated stereo ∑∆ modulator and stereo "bridge-tied" load (BTL) power stage. The AD199x amplifiers deliver audiophile sound quality (THD < 0.005 %; SNR > 101 dB; PSRR > 65 dB) with at least 50 % less heat than traditional linear amplifiers. The device’s breakthrough performance is achieved through the closed loop integration of a Sigma-Delta modulator with a bridge drive circuit and high power output stage. In addition to achieving superior audio performance, this novel ∑∆ architecture minimizes radiated and conducted EMI and RF emissions.

Output Power
AD1990: 2 × 5W
AD1992: 2 × 10W
AD1994: 2 × 25W (1 × 50W)

Applications

  • Automotive Amplifiers
  • Flat Panel Televisions
  • PC Audio Systems
  • Mini Components

St

TRAINING, TUTORIALS & SEMINARS

  • Integrated Stereo ∑∆ Modulator and Power Stage
  • 0.005% THD+N
  • 101.5 dB Dynamic Range
  • PSRR>65dB
  • RDS-ON < 0.3 Ω (per transistor)
  • Efficiency >80% @ 5 W/6 Ω
  • EMI Optimized Modulator
  • On-Off-Mute Pop Noise Suppression
  • Short Circuit Protection
  • Over-Temperature Protection
  • Low Cost DMOS Process
  • Package Options: 64-LFCSP
  • Output Power (W): 5W
  • Efficiency (%): 84%
  • Dynamic Range (dB): 102dB
  • SNR (dB): 102dB
  • THD+N (dB): -90dB
  • Pos Supply: +8V to +12V
  • Supply Current : 30mA

Functional Block Diagram for AD1990

Part# Output Power (W) Efficiency (%) Dynamic Range (dB) SNR (dB) THD+N (dB) Pos Supply Supply Current Price* (1000-4999)
AD1990 5 84 102 102 -90 +8V to +12V 30mA -
ADAU1513 23 90 96 96 - +9V to +18V 40mA $2.15
ADAU1590 15.5 90 101 101 - +9V to +15V 65mA $2.24
ADAU1592 18 87 101 101 -85 +9V to +18V 44mA $2.37
SSM2301 1.4 85 - 98 - +2.5V to +5V 4.2mA $0.45
SSM2302 2 85 - 98 -67 +2.5V to +5V - $0.92
SSM2304 2 85 - 102 -67 +2.5V to +5V 7mA $0.81
SSM2305 2.8 89 - 98 +-94 +2.5V to +5.5V 3.3mA $0.60
SSM2306 2 87 - 96 - +2.5V to +5V 6.5mA $0.99
SSM2311 3 85 - 98 -67 +2.5V to +5.5V 4.2mA $0.73
SSM2315 3 93 - 103 - +2.5V to +5.5V 3.3mA $0.82
SSM2317 3 93 - 93 - +2.5V to +5.5V 4.07mA $0.91
SSM2319 3 90 - 98 - +2.5V to +5.5V 3.7mA $0.90
SSM2335 3 93 - 96 - +2.5V to +5.5V 3.63mA $0.63

* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.