IPOLAR 36 V PRECISION PROCESS TECHNOLOGY FOR INDUSTRIAL AND INSTRUMENTATION APPLICATIONS

Featuring breakthroughs in size, performance, and power consumption

iPolar Logo

Analog Devices' iPolar 36 V precision bipolar process, is highly optimized for linear circuits, yielding new levels of performance, size, and value. The iPolar process combines the advantages of precision Bipolar and JFET with lateral dielectric isolation and modular processing. The transistors on iPolar have been redesigned from the ground up and are optimized for speed, noise, matching, linearity, and stability at lower power levels. This enables greater signal chain integration without compromising performance.

iPolar

Read More

iPolar Process Technology White Paper

iPolar Process Technology Presentation (ppt, 3.84 MB)

iPolar Process Technology Reviews:

EDN Review
eeTimes Review

iPolar Products

Part Number Description Package
AD8270 Low distortion amplifier with internal gain setting resistors; G=0.5, 1, 2 (dual) 16-lead LFCSP
AD8273 Low distortion amplifier with internal gain setting resistors; G=0.5, 2 (dual) 14-lead SOIC
AD8274 Very low distortion, precision difference amplifer (single) 8-lead SOIC; 8-lead MSOP
AD8275 Precision difference amplifier with level translation; G=0.2 (single) 8-lead MSOP
AD8597 Ultralow Distortion, Ultralow Noise Op Amp (Single) 8-lead SOIC; 8-lead LFCSP
AD8599 Ultralow Distortion, Ultralow Noise Op Amp (Dual) 8-lead SOIC
AD8622 Low Power, Low Noise, Low Bias Current, Precision Rail-to-Rail Output Op Amp (Dual) 8-lead SOIC; 8-lead MSOP
AD8675 36 V Precision, 2.8 nV/√Hz Rail-to-Rail Output Op Amp (Single) 8-lead SOIC; 8-lead MSOP
AD8676 36 V Precision, 2.8 nV/√Hz Rail-to-Rail Output Op Amp (Dual) 8-lead SOIC; 8-lead MSOP
AD8677 130 µV Max Offset voltage Op Amp (Single) 5-lead TSOT; 8-lead SOIC
ADA4000-1 Low Cost, Precision JFET Input Op Amp (Single) 5-lead TSOT; 8-lead SOIC
ADA4000-2 Low Cost, Precision JFET Input Op Amp (Dual) 8-lead SOIC; 8-lead MSOP
ADA4000-4 Low Cost, Precision JFET Input Op Amp (Quad) 14-lead TSSOP; 14-lead SOIC
ADA4004-1 1.8 nV/µHz, 36 V Precision Op Amp (Single) 5-lead SOT-23; 8-lead SOIC
ADA4004-2 1.8 nV/µHz, 36 V Precision Op Amp (Dual) 8-lead SOIC; 8-lead MSOP
ADA4004-4 1.8 nV/µHz, 36 V Precision Op Amp (Quad) 16-lead LFCSP; 14-lead SOIC
ADA4062-2 Low Power JFET-Input Op Amp (Dual) 10-lead LFCSP
ADA4091-2 Micropower, Single-Supply, RRIO Op Amp (Dual) 8-lead SOIC
ADTL082 Low Cost JFET Input Op Amp (Single) 8-lead SOIC; 8-lead MSOP
ADTL084 Low Cost JFET Input Op Amp (Dual) 14-lead TSSOP; 14-lead SOIC
OP07D Ultralow Offset Voltage Op Amp (Single) 8-lead Plastic DIP; 8-lead SOIC



Related Links

ADI's Industrial Technologies and Manufacturing Processes

iCMOS (industrial CMOS)

DigiTrim Technology

ADI's Industrial Solutions

Sigma-delta ADCs

PulSAR® ADCs

Amplifiers

iCoupler® Digital Isolators

Digital Potentiometers

Precision Analog Microcontrollers

Temperature Sensors

Voltage References

DSPs

Related Information

ADCs Home Page

DACs Home Page

Amplifier Home Page

Analog Dialogue Home Page

Subscribe to the Analog & Mixed Signal eNewsletter

Send Feedback X
content here.
content here.

Send Feedback

Close