AD8072

Obsolete

Low Cost, Dual Video Amplifier

Viewing:

Part Details

  • Very Low Cost
  • Good Video Specifications (RL = 150 O)
    Gain Flatness of 0.1 dB to 10 MHz
    0.05% Differential Gain Error
    0.1° Differential Phase Error
  • Low Power
    3.5 mA/Amplifier Supply Current
    Operates on Single 5 V to 12 V Supply
  • High Speed
    100 MHz, –3 dB Bandwidth (G = +2)
    500 V/µs Slew RateFast Settling Time of 25 ns (0.1%)
  • Easy to Use
    30 mA Output Current
    Output Swing to 1.3 V of Rails on
    Single 5 V Supply
AD8072
Low Cost, Dual Video Amplifier
AD8072-fbl
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations


Evaluation Kits

eval board
EVAL-HSAMP-2

Universal Evaluation Board for Dual High Speed Operational Amplifiers

Product Details

The Universal Dual High Speed Amplifier Evaluation Boards are bare boards that enables users to quickly prototype a variety of amplifier circuits, which minimizes risk and reduces time to market. These boards are all RoHs Compliant. See ordering guide below on what board to order by lead count and package.

Resources

EVAL-HSAMP-2
Universal Evaluation Board for Dual High Speed Operational Amplifiers
EVAL-HSAMP-2 Group EVAL-HSAMP-2CPZ-10 EVAL-HSAMP-2RMZ-10 EVAL-HSAMP-2RMZ-8 EVAL-HSAMP-2RZ-8

Latest Discussions

Recently Viewed