Press Release

Compact Dual 10A or Single 20A µModule Regulator Powers FPGAs, GPUs, ASICs & System Power

Jan 31 2018 - MILPITAS, CA
  • NORWOOD, MA – January 31, 2018 – Analog Devices announces the Power by Linear™ LTM4646, a dual 10A or single 20A output, step-down µModule® point-of-load regulator from 5V or 12V input supply rails. The LTM4646 includes the inductors, MOSFETs, a DC/DC controller and supporting components, and is housed in a 11.25mm x 15mm x 5.01mm BGA package. Compared to the prior 2 x single 10A output module solutions, the LTM4646 reduces the solution size of more than 25%. With its dual regulator design, small package size, and precise voltage regulation, the LTM4646 meets the PCB area constraints of densely populated system boards to power low voltage and high current devices such as FPGAs, ASICs, microprocessors and GPUs. Applications include PCIe boards, communication infrastructure, cloud computing-based systems, as well as medical, industrial, and test and measurement equipment.


    LTM4646

    Total output voltage DC accuracy is guaranteed at ±1.5% over line, load and temperature (–40°C to 125°C). Moreover, the onboard remote sense amplifiers on both outputs compensate for voltage drop caused by trace impedance of the PC board due to large load currents. The LTM4646 has selectable internal or external feedback loop compensation, enabling users to optimize loop stability and transient performance while minimizing the number of output capacitors.


    The peak efficiency at 12VIN to 1.0VOUT is 86%. With 200LFM air flow, the LTM4646 delivers a full 20A continuously up to 85°C ambient. The current mode architecture allows multiphase parallel operation to increase output current with very good current sharing.


    Standalone, the LTM4646 operates from 4.5V to 20V input range. When 5V external bias is available, the device can operate from 2.375V. The output voltages are adjustable from 0.6V to 5.5V, enabling the device to generate not only low voltage for digital devices but also 2.5V, 3.3V and 5V, which are commonly needed in system bus voltages. The switching frequency can be programmed from 250kHz to 1.3MHz with one resistor, and can also be synchronized to an external clock ranging from 300kHz to 1MHz for noise-sensitive applications. Additionally, it features overvoltage and overcurrent protection.


    The LTM4646 operates from –40°C to 125°C. For more information, visit www.linear.com/product/LTM4646.



    Summary of Features: LTM4646


    • Dual 10A or Single 20A Output
    • Wide Input Voltage Range: 4.5V to 20V
    • 2.375VMIN with CPWR Bias
    • Output Voltage Range: 0.6V to 5.5V
    • ±1.5% Maximum Total DC Output Error
    • Multiphase Current Sharing
    • Differential Remote Sense Amplifier, Each Channel
    • Internal or External Compensation
    • 11.25mm x 15mm x 5.01mm BGA Package
    • BGA Ball Finishes Available: SAC305 (RoHS), SnPb (63/37)

     

    Pricing & Availability


     

    Product Sample
    Availability
    Production
    Availability
    Price Each
    Per 1,000
    Package
    LTM4646 Now Now Starts at $18.85 11.25mm x 15mm x 5.01mm BGA

     

    About Analog Devices


    Analog Devices is the leading global high-performance analog technology company dedicated to solving the toughest engineering challenges. We enable our customers to interpret the world around us by intelligently bridging the physical and digital with unmatched technologies that sense, measure, power, connect and interpret. Visit http://www.analog.com.


    Follow ADI on Twitter at http://www.twitter.com/ADI_News


    Subscribe to Analog Dialogue, ADI’s monthly technical journal, at:
    http://www.analog.com/library/analogDialogue/


    All registered trademarks and trademarks are the property of their respective owners.


     

    Contacts:


    John Hamburger
    Analog Devices, Inc.
    john.hamburger@analog.com
    Tel: 408-432-1900 ext 2419


    Doug Dickinson
    Analog Devices, Inc.
    douglas.dickinson@analog.com
    Tel: 408-432-1900 ext 2233


    Compact Dual 10A or Single 20A µModule Regulator Powers FPGAs, GPUs, ASICs & System Power

    Compact Dual 10A or Single 20A µModule Regulator Powers FPGAs, GPUs, ASICs & System Power

  • About Analog Devices
  • Analog Devices (Nasdaq: ADI) is the leading global high-performance analog technology company dedicated to solving the toughest engineering challenges. We enable our customers to interpret the world around us by intelligently bridging the physical and digital with unmatched technologies that sense, measure, power, connect and interpret. Visit http://www.analog.com
Stay Informed