Press Release

Contact John Hamburger
Contact Doug Dickinson

60V Low IQ Buck Controller Plus 4-Channel 8A Configurable Buck DC/DCs

Jul 24 2018 - Norwood, MA
  • LTC3372-RGB-300x300-Title-Web-V1-R0

    Analog Devices, Inc. announced today the Power by Linear LTC3372, a highly integrated power management solution for systems that require multiple low voltage outputs generated from an input voltage as high as 60V. The LTC3372 features a 60V synchronous buck switching regulator controller followed by four configurable synchronous monolithic buck regulators. This combination provides up to five high efficiency low quiescent current outputs in a single IC, ideal for automotive, industrial and medical applications.



    The LTC3372’s buck controller operates over a 4.5V to 60V input voltage range and drives an all N-channel MOSFET power stage. Its output can be programmed to either 3.3V or 5V and can generate an output current up to 20A. The controller output is typically used to feed the four monolithic buck regulators. Each monolithic buck channel can be programmed to regulate an output voltage as low as 0.8V with a configurable output current up to 4A. Eight 1A integrated power stages are programmed by the C1-C3 pins into one of eight unique configurations, from a quad 2A buck to a dual 4A buck. This allows only one inductor per channel.


    The LTC3372 offers a low IQ solution ideal for battery-powered or automotive applications in which one or more power supply rails are always on. With just the high voltage controller enabled, the device draws 15µA from a 12V input supply while regulating the output to 5V at no load. Each monolithic buck regulator adds only 8µA of additional IQ per channel enabled. The LTC3372’s monolithic buck switching frequency can be programmed from 1MHz to 3MHz and can be synchronized to an external clock while the buck controller switches at 1/6 of this frequency. Additional features include foldback current limiting, soft-start, short-circuit protection and output overvoltage protection.


    The LTC3372 is available from stock in a thermally enhanced 48-pin 7mm × 7mm QFN package. E and I grades are specified over an operating junction temperature range of –40°C to 125°C, and the H grade features operation from –40°C to 150°C. For more information, visit www.analog.com/LTC3372.


    Summary of Features: LTC3372


    • High Voltage Buck Controller: VIN = 4.5V to 60V, VOUT = 5V/3.3V
    • Low Voltage Buck Regulators: VINA-H = 2.25V to 5.5V, VOUT1-4 ≥ 0.8V
    • 8 ×1A LV Buck Integrated Power Stages, Configurable as 2, 3 or 4 Output  Channels
    • 8 Unique Output Configurations (1A to 4A per Channel)
    • Low Total No-Load Input Supply Current (IQ)
      • 15μA HV Controller Only (5VOUT)
      • 23μA HV Controller Only (3.3VOUT)
      • 9μA Per Additional LV Regulator Channel
    • 1MHz to 3MHz Operation (HV Controller Runs at 1/6 Frequency)
    • Programmable Frequency or Synchronizable to External Clock
    • Programmable Watchdog & Power-On Reset Delay
    • IC Die Temperature Monitor Output
    • Thermally Enhanced 48-Pin7mm × 7mm QFN Package

    Pricing & Availability
    Product Production Availability Price Each Per 1,000 Package
    LTC3372 Now Starts at $5.75 Thermally Enhanced 7mm × 7mm 48-Lead QFN
  • About Analog Devices
  • Analog Devices (Nasdaq: ADI) is the leading global high-performance analog technology company dedicated to solving the toughest engineering challenges. We enable our customers to interpret the world around us by intelligently bridging the physical and digital with unmatched technologies that sense, measure, power, connect and interpret. Visit http://www.analog.com
  • Read and subscribe to Analog Dialogue, ADI's monthly technical journal, at: http://www.analog.com/analog-dialogue


    All registered trademarks and trademarks are the property of their respective owners.

  • Editor's Contact Information
Stay Informed