Press Release

Low Power Active Mixer Delivers 7GHz Bandwidth & 20dBm OIP3

Jan 17 2018 - NORWOOD, MA
  • Analog Devices announces the LTC5562, a low power, high performance active double-balanced mixer, capable of 50Ω matching over a very wide frequency range of 30MHz to 7GHz. This versatile mixer can be used in either frequency upconversion or downconversion applications, with outstanding conversion gain of 2dB. The device runs on a single 3.3V supply rail, drawing 40mA nominal operating current. If lower power consumption is needed, the mixer can be configured to operate as low as 15mA, supporting a wide range of portable and transportable RF applications. Moreover, the mixer offers exceptional dynamic range performance: +20dBm OIP3 at 3.6GHz frequency.



    The LTC5562’s combination of low power, broadband operation and robust dynamic range is ideal for a wide range of mobile applications such as portable test instruments, battery-powered public safety and emergency radios, military manpack radios, portable modems, broadband access points and small cells, license-free band radios, remote controls, broadcast radios and UAV/drone radios.


    The LTC5562 is offered in a tiny 10-lead, 2mm × 2mm plastic QFN package. The device is rated for operation from –40°C to 105°C case temperature. An enable pin allows an external controller to shut down the mixer for extra power savings. When disabled, the device typically draws only 10μA supply current. Samples and production quantities are available immediately. For more information, visit www.linear.com/product/LTC5562.


    Summary of Features: LTC5562


    • Matched Input Frequency: 30MHz to 7GHz
    • Matched LO Frequency: LF to 9GHz
    • Differential IF Frequency: DC to 7GHz
    • Up- or Downconversion
    • High Output IP3:
      • 20dBm at 3.6GHz
      • 17dBm at 5.8GHz
    • Low LO Drive Leve:l –1dBm
    • Low LO-RF Leakage: –30dBm at 5.8GHz
    • Conversion Gain: 2dB at 5.8GHz

    Pricing & Availability
    Product Production Availability Price Each Per 1,000 Package
    LTC5562 Now Starts at $4.75 10-Lead, 2mm × 2mm Plastic QFN
  • About Analog Devices
  • Analog Devices (Nasdaq: ADI) is the leading global high-performance analog technology company dedicated to solving the toughest engineering challenges. We enable our customers to interpret the world around us by intelligently bridging the physical and digital with unmatched technologies that sense, measure, power, connect and interpret. Visit http://www.analog.com
Stay Informed