Press Release

Contact Doug Dickinson

Dual Differential Amplifier/ADC Driver Delivers 10GHz Gain Bandwidth with 1.1nV/√Hz Noise

Mar 22 2017 - MILPITAS, CA and NORWOOD, MA
  • Analog Devices, Inc., which recently acquired Linear Technology Corporation, announces the LTC6419, a dual 10GHz gain bandwidth product differential amplifier with very low input voltage noise density of 1.1nV/√Hz, delivering outstanding SNR performance for wideband signal amplification. Additionally, the LTC6419 offers low distortion, providing 85dB spurious-free dynamic range (SFDR) at 100MHz while driving 2VP-P signals. Four external resistors set the differential gain of each amplifier, configurable from unity gain with frequency response beyond 1GHz, to gain of 100 with bandwidth of 100MHz, and up to a maximum gain of 400 with bandwidth of 30MHz. At these high frequencies, the LTC6419 offers significantly better channel-to-channel isolation of 95dB at 100MHz than other similar class dual amplifiers. Also its wide DC common mode voltage ranges, 0V to 3.5V at the input, and 0.5V to 3.5V at the output, make the part particularly useful in DC coupled applications interfacing between two dissimilar DC levels, such as from the outputs of an I/Q demodulator to the inputs of analog-to-digital (A/D) converters.

    LTC6419

    Dual Differential Amplifier Delivers 10GHz Gain Bandwidth with 1.1nV/√Hz


    The LTC6419 dual differential amplifier, with its DC coupling, low noise and high bandwidth capabilities, is well suited for many applications such as direct conversion receivers, driving high sample rate ADCs, high speed data acquisition systems, test instrumentation, high resolution radar systems, advanced image sensors and LIDAR systems.


    The LTC6419 has a supply voltage range from 2.7V to 5.25V. Each amplifier also has a shutdown pin, so each amplifier can be enabled independently, drawing a nominal supply current of 52mA. When disabled, the supply current reduces to 100μA per amplifier.


    The LTC6419 is offered in a small 4mm × 3mm × 0.75mm, 20-lead LQFN plastic package. Two grades are offered: an I grade rated from –40°C to 85°C and an H grade from –40°C to 125°C. The LTC6419 I grade is priced starting at $8.50 and the H grade starting at $9.90 each in 1,000-pieces quantities. Both are available immediately in production quantities. For more information, visit www.linear.com/product/LTC6419.


    Summary of Features: LTC6419


    • Configurable Gain and Bandwidth:
      • Unity Gain at 1.4GHz
      • Gain = 100 at 100MHz
      • Gain = 400 at 30MHz
    • 1.1nV/Hz Input Voltage Noise Density with 40kHz Noise Corner Frequency
    • Wide DC Common Mode Voltage Range:
      • Input 0V to 3.5V
      • Output: 0.5V to 3.5V
    • Channel Separation 95dB at 100MHz
    • Industrial and High Temperature Grades Offered:
      • I Grade: –40°C to 85°C
      • H Grade: –40°C to 125°C

    Pricing shown is for budgetary use only and may differ due to local duties, taxes, fees and exchange rates.


    Download high-resolution image


    Download PDF version

  • About Analog Devices
  • Analog Devices (NASDAQ: ADI) is the leading global high-performance analog technology company dedicated to solving the toughest engineering challenges. We enable our customers to interpret the world around us by intelligently bridging the physical and digital with unmatched technologies that sense, measure, power, connect and interpret. Visit http://www.analog.com
  • Editor's Contact Information
Stay Informed