Press Release

Contact Doug Dickinson

750mA, 42VIN Synchronous Step-Down DC/DC Converter Delivers 93% Efficiency at 2MHz from a 2mm × 2mm DFN Package

Jun 19 2017 - MILPITAS, CA and NORWOOD, MA
  • Analog Devices, Inc., which recently acquired Linear Technology Corporation, announces the LT8607, a 750mA, 42V input synchronous step-down switching regulator. A unique synchronous rectification topology delivers 93% efficiency while switching at 2MHz, enabling designers to avoid critical noise-sensitive frequency bands, such as AM radio while using a very compact solution footprint. Burst Mode® operation keeps quiescent current under 3µA in no-load standby conditions, ideal for always-on systems. The device’s 3.0V to 42V input voltage range is well suited for automotive applications that must regulate through cold-crank and stop-start scenarios with minimum input voltages as low as 3.0V and load dump transients in excess of 40V. Its internal 1.2A switches deliver up to 750mA of continuous output current. The LT8607 maintains a minimum dropout voltage of only 250mV (at 500mA) under all conditions, enabling it to excel in scenarios such as automotive cold-crank. Spread spectrum frequency modulation and special design techniques ensure low EMI operation, enabling it to meet CISPR25, Class 5 EMI limits required by many automotive and industrial applications. Furthermore, a fast minimum on-time of only 45ns enables 2MHz constant frequency switching from a 16V input to a 1.5V output. The LT8607’s 8-lead thermally enhanced 2mm × 2mm DFN or 10-lead MSOP package and high switching frequency, which keeps the external inductor and capacitors small, provide a compact, thermally efficient footprint.

    LT8607

    42V, 750mA, 2.2MHz Synchronous Step-Down DC/DC Converter Operates from 3.0V to 42V


    The LT8607 utilizes internal top and bottom high efficiency power switches with the necessary boost diode, oscillator, control and logic circuitry integrated into a single die. Low ripple Burst Mode operation maintains high efficiency at low output currents while keeping output ripple below 10mVP-P. Unique design techniques and a new high speed process enable high efficiency over a wide input voltage range, and the LT8607’s current mode topology enables fast transient response and excellent loop stability. Other features include internal compensation, a power good flag, output soft-start/tracking and thermal protection.


    The LT8607EDC is offered in a 2mm × 2mm 8-lead DFN package, whereas the LT8607EMSE is in a thermally enhanced MSOP-10 package. Industrial temperature versions, the LT8607IDC and LT8607IMSE, are tested and guaranteed to operate from a –40°C to 125°C operating junction temperature. Pricing starts at $2.15 each in 1,000-piece quantities and all versions are available from stock. For more information, visit www.linear.com/product/LT8607.


    Summary of Features: LT8607


    • Wide Input Voltage Range: 3.0V to 42V
    • Ultralow Quiescent Current Burst Mode® Operation:
      • <3µA IQ Regulating 12VIN to 3.3VOUT
      • Output Ripple <10mVP-P
    • High Efficiency 2MHz Synchronous Operation:
      • >93% Efficiency at 0.5A, 12VIN to 5VOUT
    • 750mA Maximum Continuous Output
    • Fast Minimum Switch-On Time: 45ns
    • Adjustable & Synchronizable: 200kHz to 2.2MHz
    • Spread Spectrum Frequency Modulation for Low EMI
    • Allows Use of Small Inductors
    • Low Dropout
    • Peak Current Mode Operation
    • Accurate 1V Enable Pin Threshold
    • Internal Compensation
    • Output Soft-Start & Tracking
    • Tiny 2mm × 2mm 8-Lead DFN or 10-Lead MSOP Package

    Pricing shown is for budgetary use only and may differ due to local duties, taxes, fees and exchange rates.


    Download high-resolution image


    Download PDF version

  • About Analog Devices
  • Analog Devices (NASDAQ: ADI) is the leading global high-performance analog technology company dedicated to solving the toughest engineering challenges. We enable our customers to interpret the world around us by intelligently bridging the physical and digital with unmatched technologies that sense, measure, power, connect and interpret. Visit http://www.analog.com
  • Editor's Contact Information
Stay Informed